RChloe
Published © GPL3+

Streaming Sensor Box

A completely autonomous way to monitor a location's temperature and humidity, whether a light is on, and if motion was detected.

EasyFull instructions provided5,490
Streaming Sensor Box

Things used in this project

Hardware components

Arduino Yun
Arduino Yun
×1
4GB or Larger Micro SD Card
×1
USB-A to Micro-USB Cable
USB-A to Micro-USB Cable
×1
Mini Breadboard
×1
Seeed Grove Temperature & Humidity Sensor Pro
×1
Seeed Grove PIR Motion Sensor
×1
Seeed Grove Light Sensor
×1
Male/Male Jumper Wires
×4
Male/Female Jumper Wires
Male/Female Jumper Wires
×9

Software apps and online services

Initial State
Data Visualization Platform

Story

Read more

Schematics

Complete Circuit Diagram

This shows the wiring for connecting all three sensors to the Yun via the breadboard.
4bcc0aaa 2f2c 11e5 8017 db0219cbad90

Code

Light Sensor Test Sketch

Tests if the Light Sensor is reading correctly.

Motion Sensor Test Sketch

Tests if the Motion Sensor is reading correctly.

Temp/Humidity Sensor Test Sketch

Tests if the Temp/Humidity Sensor is reading correctly.

Complete Streaming Sensor Box Sketch

Final sketch for reading from all three sensors and streaming those readings to Initial State.

Credits

RChloe

RChloe

0 projects • 7 followers
Contact

Comments

Add projectSign up / Login