Al Linke
Published © CC BY-NC-SA

LED Pixel Art Frame with Retro Arcade Art

Make an app controlled, LED art frame with 1024 LEDs that displays retro 80s arcade game art.

IntermediateFull instructions provided3 hours371
LED Pixel Art Frame with Retro Arcade Art

Things used in this project

Hardware components

Seeed PIXEL Makers Kit
×1
Adafruit 32x32 P4 LED Matrix
×1
Adafruit 5V 2A (2000MA) Switching Power Supply
×1
12x20 Inch Acrylic Sheet, 1/8" inch thick - Transparent Light Smoke from Tap Plastics
×1
M3 x 0.5 mm Thread, 8 mm Long
×11
6mm Hex, 13mm Long, M3 x 0.50 mm Thread
×4
M3 x 0.5 mm Thread, 25 mm Long
×1
SD Card to microSD Card Adapter
×1
Plastic Screw and Nut
×4

Software apps and online services

PIXEL: LED ART iOS App
PIXEL: LED ART Android App

Hand tools and fabrication machines

Laser cutter (generic)
Laser cutter (generic)
Acrylic Cement
Acrylic Cement Applicator
Optional - 1/4 inch - 20 tap

Story

Read more

Schematics

Led Pixel Art Frame Laser Cut File

IMPORTANT: Check & measure the mounting holes of your P4 LED Matrix Panel before cutting as different manufacturing runs can have different mounting holes
Pixel frame p4 matrix laser cut file aucyhnykjf

Misc Arcade Sprites GIF

Arcade medley zlmhmlbhlc

Misc Arcade Fruits GIF

Arcade fruits zumtqy40p5

Code

Android App Source Code

Credits

Al Linke

Al Linke

1 project • 1 follower

Comments

Add projectSign up / Login