alphathinktink
Published © GPL3+

Web Operated DMX Controller

Single full 512 universe DMX controller using an Arduino Mega, Arduino Uno, TinkerKit DMX Master Shield, and SeeedStudio Ethernet Shield.

IntermediateFull instructions provided519
Web Operated DMX Controller

Things used in this project

Hardware components

Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
DMX Master Shield
×1
Seeed Studio W5200 Ethernet Shield
×1
LED (generic)
LED (generic)
×4
Solderless Breadboard Half Size
Solderless Breadboard Half Size
×1
Jumper wires (generic)
Jumper wires (generic)
×1
Resistor 100 ohm
Resistor 100 ohm
×4
Industrial SLC microSD
Delkin Industrial SLC microSD
×1

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)

Story

Read more

Schematics

Connection Diagram

Diagram showing how to connect the Arduino boards, shields, and status indicator LEDs.
Dmx bb s1s3p5b1zw

Code

Project files archive for the Arduino Mega

C/C++
Extract and compile it for the Arduino Mega. Will not work correctly on an UNO and may even brick it.
No preview (download only).

Project files archive for the Arduino UNO

C/C++
Extract and compile it for the Arduino UNO.
No preview (download only).

Web Server Resources

HTML
Extract all files and copy it onto the MicroSD card to be installed into the ethernet shield. The MicroSD card will need to be formatted as FAT16. The archive also includes two Windows executables, one for PUTting files onto the SD Card through the Arduino Mega after the Mega has been programmed, and the other for POSTing data to the Mega for testing and debugging.
No preview (download only).

Credits

alphathinktink

alphathinktink

0 projects • 1 follower

Comments

Add projectSign up / Login