Ruchir Sharma
Published © GPL3+

Air Quality Monitoring

Arduino is used with MQ-135 to determine the air quality and then this value is updated to ThingSpeak channel.

EasyFull instructions provided1 hour5,195

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
ESP8266 ESP-01
Everything ESP ESP8266 ESP-01
×1
RGB Backlight LCD - 16x2
Adafruit RGB Backlight LCD - 16x2
×1
MQ-135 Gas Sensor
×1
Breadboard (generic)
Breadboard (generic)
×1

Software apps and online services

Arduino IDE
Arduino IDE
ThingSpeak API
ThingSpeak API

Story

Read more

Schematics

Interfacing of Arduino uno, LCD, gas sensor and ESP8266

Air qual a4rxyaah1g

Code

Air_qual

Arduino
To be used in Arduino Uno
#include <SoftwareSerial.h>
#include <LiquidCrystal.h>

LiquidCrystal lcd(13, 12, 6, 5, 4, 3); // LCD connections
/*
 D13 ==> RS
GND  ==>   R/W
D12  ==> Enable
D6   ==> DB4
D5   ==> DB5
D4   ==> DB6
D3   ==> DB7
 
*/

float t=0;
char data = 0;

String apiKey = "";  // Write API key




// connect 10 to TX of Serial USB
// connect 11 to RX of serial USB
SoftwareSerial ser(10,11); // RX, TX

void setup() 

{                
// enable debug serial 
  Serial.begin(9600); //  serial data transmission at Baudrate of 9600

// enable software serial

  ser.begin(9600); 
  lcd.begin(16, 2);  // to intialize LCD


  lcd.setCursor(0,0); 

  lcd.print("    Welcome");

  lcd.setCursor(0,1);

  lcd.print("       To        "); 

  delay(3000);


  lcd.clear();

  lcd.setCursor(0,0);

  lcd.print("     AIR"); 

  lcd.setCursor(0,1);

  lcd.print("QUALITY MONITOR");  

  delay(3000); 


  

  ser.println("AT");  // Attenuation

  delay(1000);

  ser.println("AT+GMR"); // To view version info for ESP-01 output: 00160901 and ESP-12 output: 0018000902-AI03

  delay(1000);

  ser.println("AT+CWMODE=3"); // To determine WiFi mode
/*
1 = Station mode (client)
2 = AP mode (host)
3 = AP + Station mode (ESP8266 has a dual mode) 
*/
   

  delay(1000);

  ser.println("AT+RST"); // To restart the module

  delay(5000);

  ser.println("AT+CIPMUX=1"); // Enable multiple connections
  /*

    0: Single connection
    1: Multiple connections (MAX 4)
 
*/
   

  delay(1000);

  String cmd="AT+CWJAP=\"SSID\",\"PASSWORD\""; // connect to Wi-Fi 

  ser.println(cmd);

  delay(1000);

  ser.println("AT+CIFSR"); // Return or get the local IP address

  delay(1000);


  lcd.clear();

  lcd.setCursor(0,0);

  lcd.print("      WIFI");

  lcd.setCursor(0,1);

  lcd.print("   CONNECTED");

 }



// the loop 

void loop()

{

  delay(1000);

  t = analogRead(A0);  // Read sensor value and stores in a variable t

  Serial.print("Airquality = ");

  Serial.println(t);

  lcd.clear();
  lcd.setCursor (0, 0);
  lcd.print ("Air Qual: ");
  lcd.print (t);
  lcd.print (" PPM ");
  
  lcd.setCursor (0,1);
  if (t<=500)
   {
   lcd.print("Fresh Air");
   Serial.print("Fresh Air ");
   
}
  else if( t>=500 && t<=1000 )
{
   lcd.print("Poor Air");
   Serial.print("Poor Air");
  
}
  else if (t>=1000 )
{
  lcd.print("Very Poor");
  Serial.print("Very Poor");
  
}
  //lcd.scrollDisplayLeft();
  delay(10000);

  lcd.clear();

  lcd.setCursor(0,0);

  lcd.print("  SENDING DATA");

  lcd.setCursor(0,1);

  lcd.print("    TO CLOUD");

  esp_8266();


}


void esp_8266()

{

   // TCP connection AT+CIPSTART=4,"TCP","184.106.153.149",80 

    String cmd = "AT+CIPSTART=4,\"TCP\",\"";  // Establish TCP connection
    /*
     AT+CIPSTART=id,type,addr,port
     
    id: 0-4, id of connection
    type: String, “TCP” or “UDP”
    addr: String, remote IP
    port: String, remote port
 
    */
    cmd += "184.106.153.149"; // api.thingspeak.com

    cmd += "\",80";

    ser.println(cmd);

    Serial.println(cmd); 

    if(ser.find("Error"))

    {

      Serial.println("AT+CIPSTART error");

      return;

    }

  String getStr = "GET /update?api_key=";  // API key

  getStr += apiKey;

  //getStr +="&field1=";

  //getStr +=String(h);

  getStr +="&field1=";

  getStr +=String(t);

  getStr += "\r\n\r\n";

  // send data length

  cmd = "AT+CIPSEND=4"; // Send data AT+CIPSEND=id,length

  cmd += String(getStr.length());

  ser.println(cmd);

  Serial.println(cmd);

  delay(1000);

  ser.print(getStr);

  Serial.println(getStr);

     

  // thingspeak needs 16 sec delay between updates

  delay(16000);  

}

Credits

Ruchir Sharma

Ruchir Sharma

4 projects • 61 followers

Comments

Add projectSign up / Login