Russmania101Griffin Steffy
Published © GPL3+

Automated Paper Football Game

Create a paper football game board and add digital features and automation including scoring, possession, and a jumbotron.

IntermediateFull instructions providedOver 1 day10
Automated Paper Football Game

Things used in this project

Hardware components

SeeedStudio BeagleBone Green Wireless
BeagleBoard.org SeeedStudio BeagleBone Green Wireless
×1
Adafruit TFT LCD Display
×1
Adafruit IR Break Beam Sensors
×5
Adafruit 7 Segment Display w/ i2c Backpack
×2
Push-button
Any push-button will do. I used a 2-pin button. This will be used for Reset.
×1
Switch
Any switch will do. I used a 3-pin switch. This will be used for changing possession.
×1
Plenty of wire and shrink wrap
×1
Approximately a 2ft by 1ft flat piece of wood (about 3/4in thick)
For base of game board.
×1
Apporximately a 6ft board that is about 3/4in by 3/4in
for the legs of the board, goal posts, and stands for lcd and 7-segs.
×1
Yellow, Green, and White Spray Paint
×1
Wood Screws
×1

Hand tools and fabrication machines

Drill
Superglue
Hammer
Soldering iron (generic)
Soldering iron (generic)
Heat Gun

Story

Read more

Code

GitHub Repository

Repository with all of the code for this project

Credits

Russmania101

Russmania101

1 project • 0 followers
Griffin Steffy

Griffin Steffy

0 projects • 0 followers

Comments

Add projectSign up / Login