Peter MaShin Ae Hong
Published © GPL3+

WIZnet S2E Deadbolts

Unlocking the deadbolt via Ethernet using WIZ750SR S2E, your WiFi network is now the key to your lock.

IntermediateFull instructions provided10 hours2,618

Things used in this project

Hardware components

WIZ750SR-TTL-EVB Kit
WIZnet WIZ750SR-TTL-EVB Kit
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Grove - Relay
Seeed Grove - Relay
×1
Base Shield V2
Seeed Base Shield V2
×1
WIZ750SR
WIZnet WIZ750SR
×1

Software apps and online services

Windows 10
Microsoft Windows 10

Story

Read more

Schematics

Arduino UNO to WIZ750SR

Arduino UNO to WIZ750SR
Screen shot 2018 07 05 at 2 32 18 am szkgbs36mt

Code

Arduino S2E receiver code

Arduino
Arduino S2E receiver code
#include <SoftwareSerial.h>
const int relayPin =  6;      // the number of the Relay
SoftwareSerial mySerial(0, 1); // RX, TX
void setup() {
 // initialize the LED pin as an output:
 pinMode(relayPin, OUTPUT);
 Serial.begin(9600);     // opens serial port, sets data rate to 9600 bps
 while (!Serial) {
   ; // wait for serial port to connect. Needed for native USB port only
 }
 //S2E is using 115200 from previous steps
 mySerial.begin(115200);
}
void loop() {
 if (mySerial.available()) {
   if(mySerial.read() == 49)
   {
     digitalWrite(relayPin, HIGH);
     Serial.println("on");
     delay(5000);
     digitalWrite(relayPin, LOW);
     Serial.println("off");
   }
 }
 delay(100);
}

S2E Deadbolt Repo

Entire repo for Android and Arduino code for S2E Deadbolt

Ricky Kwon's installation guide

Ricky Kwon's installation guide

Credits

Peter Ma

Peter Ma

24 projects • 103 followers
Prototype Hacker, Intel Software Innovator, Hackathon Goer, World Traveler, Ecological balancer, integrationist, technologist, futurist.
Shin Ae Hong

Shin Ae Hong

5 projects • 9 followers
Global Startup Incubation Specialist @Innoway

Comments

Add projectSign up / Login