Gregory O. VoroninPhil V
Published © LGPL

“It’s For The Birds!”

An Arduino 101 lets us Reinvent the Future of Eco-monitoring! Come and Seeed how the Grove IoT kit makes it better!

IntermediateFull instructions provided6,112

Things used in this project

Hardware components

Arduino 101 & Genuino 101
Arduino 101 & Genuino 101
×1
Intel Edison
Intel Edison
×1
Logitech c270 HD Webcam
×1
Pololu Carrier with Sharp GP2Y0D815Z0F Digital Distance Sensor 15cm
×2
Adafruit Square Force-Sensitive Resistor (FSR) - Interlink 406
×1
Adafruit Si7021 Temperature & Humidity Sensor Breakout Board
×1
Seeed Grove Start Kit Plus, Intel IoT Edition
×1
Capacitor 47 µF
Capacitor 47 µF
×2
Resistor 1k ohm
Resistor 1k ohm
×1
Adafruit Terminal Block - 2-pin 3.5mm - pack of 5!
×1
Adafruit Compact Switching Power Supply - Selectable Output 3-12VDC
×1
Adafruit Perma-Proto Quarter-sized Breadboard PCB - Single
×1
Jumper wires (generic)
Jumper wires (generic)
×1

Software apps and online services

Intel XDK for IoT
Fusion 360
Autodesk Fusion 360
PubNub Publish/Subscribe API
PubNub Publish/Subscribe API
Cloudinary
noble.js

Hand tools and fabrication machines

3D Printer (generic)
3D Printer (generic)
Soldering iron (generic)
Soldering iron (generic)

Story

Read more

Custom parts and enclosures

.stl files for our project

These are the essential stl files to build your "in soda bottle" bird feeder

Schematics

Arduino 101 Circuit

This is the circuit that is embedded in the Bird Feeder
Bird00 bb vmbeuotavl

The Intel Edison Circuit

The Edison part of the circuit is simple and we couldn't find a proper fritzing component for the webcam, so we just took a picture of it.
Edisoncircuit y7kmewywml

Code

It's For the Birds!

All the code files needed for this project are posted here.

Credits

Gregory O. Voronin

Gregory O. Voronin

11 projects • 72 followers
veterinarian - maker - biomedical - happy to discuss projects!
Phil V

Phil V

4 projects • 5 followers
hi

Comments

Add projectSign up / Login