Darian JohnsonMike Bradford
Published © GPL3+

Smart Compost System

A smart system that can help anyone compost. The system aerates and hydrates your compost, and lets you know when you need to take action.

AdvancedShowcase (no instructions)Over 1 day10,870

Things used in this project

Hardware components

Arduino 101 & Genuino 101
Arduino 101 & Genuino 101
Use in the Compost Satellite System and the Kitchen Compost Bin
×2
Intel Edison
Intel Edison
Used to analyze the results, provide recommendations, and host the dashboard
×1
Humidity and Temperature Sensor
Adafruit Humidity and Temperature Sensor
Used to measure ambient temperature
×1
Adafruit Waterproof DS18B20 Digital Temperature Sensor
Used to measure compost temperature [Note - will be replaced with a combo soil/moisture sensor]
×1
Phantom YoYo Arduino compatible Mini MQ4 Gas Sensor
×1
High Sensitivity Moisture Sensor
Used to measure compost moisture [Note - will be replaced with a combo soil/moisture sensor]
×1
Servos (Tower Pro MG996R)
Used to open/close air vent
×1
Water Pump (6-12V)
×1
Water Level Float Sensor
Used to measure water level
×1
1N4007 – High Voltage, High Current Rated Diode
1N4007 – High Voltage, High Current Rated Diode
To control water pump
×1
Resistor 10k ohm
Resistor 10k ohm
Used with the temperature probe
×1
Darlington High Power Transistor
Darlington High Power Transistor
to control water pump
×1
Resistor 4.75k ohm
Resistor 4.75k ohm
to control the water pump
×1
Ultrasonic Digital Distance Sensor
Used to calculate amount in kitchen compost bin
×1
PVC
PVC Pipe for the air vent and gas sensor
×1
Water Hose
Hose to flow water to compost
×1
Project Box
Assorted project boxes to hold the components
×3
Cable Ties (10 Pack)
OpenBuilds Cable Ties (10 Pack)
Assorted cables
×1
Ties and tees for water hose
×1
Reed Switch
Used to determine if Kitchen Compost Bin is open or closed (in conjunction with magnets)
×1
Rare Earth Magnets
Used to determine if Kitchen Compost Bin is open or closed (in conjunction with reed switch)
×1
Kitchen Compost Bin
×1
Shrink tubing
×1
3/8 in pipe for water
×1

Software apps and online services

SQLite
database for saving results
Lightttpd
webserver

Hand tools and fabrication machines

Drill
Hot glue gun (generic)
Hot glue gun (generic)
Heat Gun

Story

Read more

Schematics

Smart Compost System - Satellite Schematic

The wiring for the main system
Smart compost v2bb 0m89h5t78z

Code

Smart Compost System

Git repo of code for the smart compost system

Credits

Darian Johnson

Darian Johnson

7 projects • 86 followers
Technologist. Music lover. Fitness enthusiast. Movie buff. Fan of sci-fi and comic books.
Mike Bradford

Mike Bradford

0 projects • 3 followers

Comments

Add projectSign up / Login