Peggy LeeWenfei Huang
Published

The Martian

We detect the moisture, rigidity, and the slope to test whether the surface is suitable for constructions on Mars.

IntermediateShowcase (no instructions)Over 1 day67
The Martian

Things used in this project

Story

Read more

Code

The_Martian.ino

C/C++
We modified code from Arduino sample.
// wheels to move

#include <Stepper.h>

const int stepsPerRevolution = 1000;  // change this to fit the number of steps per revolution
// for your motor


// initialize the stepper library on pins 8 through 11:
Stepper myStepper1(stepsPerRevolution, 4, 5, 6, 7 );
Stepper myStepper2(stepsPerRevolution, 8, 9, 10, 11);

int stepCount = 0;  // number of steps the motor has taken

void setup() {
  // nothing to do inside the setup
}

void loop() {
  // read the sensor value:
  int sensorReading = analogRead(A0);
  // map it to a range from 0 to 100:
  int motorSpeed = map(sensorReading, 0, 1023, 0, 100);
  // set the motor speed:
  if (motorSpeed >= 0) {
    myStepper1.setSpeed(motorSpeed);
    // step 1/100 of a revolution:
    myStepper1.step(stepsPerRevolution / 100);
    myStepper2.setSpeed(motorSpeed);
    // step 1/100 of a revolution:
    myStepper2.step(stepsPerRevolution / 100);
  }
}

// moisture

Moisture_Sensor.ino

C/C++
We modified code from Grove sample.
/*
 Grove Moisture Sensor

 The following sketch demonstrates a simple application of sensing 
 the moisture of the soil. You can determine whether a plant needs water 
 or not by observing the results that the sensor outputs.
 
 The circuit:
 * 4-Digit Display attached to Pin 38 and 39 (J14 plug on Grove Base BoosterPack)
 * Moisture Sensor attached to Pin 24 (J6 plug on Grove Base BoosterPack)
 
 * Note:  
 
 This example code is in the public domain.
 
 http://www.seeedstudio.com/depot/Grove-Moisture-Sensor-p-955.html

*/
//4-Digit Display library
#include "TM1637.h"

/* Macro Define */
#define CLK               	39          /* 4-Digit Display clock pin */
#define DIO               	38          /* 4-Digit Display data pin */
#define MOISTURE_PIN      	43          /* pin of Moisture Sensor */
#define THRESHOLD_VALUE   	300         /* threshold for watering the plant */
#define LED 			RED_LED

/* Global Variables */
TM1637 tm1637(CLK, DIO);                  /* 4-Digit Display object */
int analog_value = 0;                     /* variable to store the value coming from Moisture Sensor */
int8_t bits[4] = {0};                     /* array to store the single digits of the value */

/* the setup() method runs once, when the sketch starts */
void setup() 
{
  /* Initialize 4-Digit Display */
  tm1637.init();
  tm1637.set(BRIGHT_TYPICAL);
  
  /* declare the LED pin as an OUTPUT */
  pinMode(LED, OUTPUT);  
}

/* the loop() method runs over and over again */
void loop() 
{
    analog_value = analogRead(MOISTURE_PIN);      /* read the value from the sensor */
  
    /* if the value is smaller than threshold, turn on LED */
    if(analog_value < THRESHOLD_VALUE) 
    {
        digitalWrite(LED, HIGH);
    } 
    else 
    {
        digitalWrite(LED, LOW);
    }
    
    memset(bits, 0, 4);                             /* reset array before we use it */
    for(int i = 3; i >= 0; i--) 
    {
        /* Convert the value to individual decimal digits for display */
        bits[i] = analog_value % 10;
        analog_value = analog_value / 10;  
        tm1637.display(i, bits[i]);                 /* display on 4-Digit Display */
    }
    delay(200);  //small delay so that the number doesn't change too quickly to read
}

Credits

Peggy Lee

Peggy Lee

1 project • 0 followers
Wenfei Huang

Wenfei Huang

1 project • 0 followers

Comments

Add projectSign up / Login