ErinLiutrXin HaoYuchen GuJoyce GuoHenry JY
Published

STING: Greenhouse Light Management System

STING helps ensure plants in a greenhouse that need a certain level of light for growth 24/7 to get all the light they need!

EasyFull instructions provided1,274
STING: Greenhouse Light Management System

Things used in this project

Hardware components

EK-TM4C123GXL TM4C Tiva LaunchPad
Texas Instruments EK-TM4C123GXL TM4C Tiva LaunchPad
×1
Grove Starter Kit for LaunchPad
Seeed Grove Starter Kit for LaunchPad
×1
Seeed Grove - Buzzer
×1
Seeed Grove - 4-Digit Display
×1
Grove - Light Sensor
Seeed Grove - Light Sensor
×1

Software apps and online services

Energia
Texas Instruments Energia

Story

Read more

Schematics

Sting

Screen shot 2019 04 21 at 12 31 05 am euysrer1v9

Code

Sting Source Code

C/C++
#include "TM1637.h" 

/* Macro Define */
#define CLK               38                  /* 4-Digit Display clock pin */
#define DIO               37                 /* 4-Digit Display data pin */
#define LIGHT_SENSOR      24                 /* pin connected to the Light Sensor */
#define BUZZER_PIN 39 /* sig pin of the buzzer */

#define LED RED_LED /* LED pin */
#define THRESHOLD_VALUE 1000 
#define ON HIGH /* led on */
#define OFF LOW  /* led off */
#define _handle_led(x) digitalWrite(LED, x) /* handle led */

/* Global Variables */
TM1637 tm1637(CLK, DIO);                  /* 4-Digit Display object */
int analog_value = 0;                     /* variable to store the value coming from Light Sensor */
int8_t bits[4] = {0};                     /* array to store the single digits of the value */

// buzzer initialization 
int length = 15; /* the number of notes */
char notes[] = "ccggaagffeeddc ";
int beats[] = { 1, 1, 1, 1, 1, 1, 2, 1, 1, 1, 1, 1, 1, 2, 4 }; 
int tempo = 300;

/* the setup() method runs once, when the sketch starts */
void setup() 
{
  /* Initialize 4-Digit Display */
  tm1637.init();
  tm1637.set(BRIGHT_TYPICAL);
  /* Initialize led pin */
  pinMode(LED, OUTPUT);
  /* set buzzer pin as output */
  pinMode(BUZZER_PIN, OUTPUT);
}

/* the loop() method runs over and over again */
void loop() 
{   
  analog_value = analogRead(LIGHT_SENSOR);        /* read the value from the sensor */
  /* if the value is smaller than threshold, turn on led */
  if(analog_value < THRESHOLD_VALUE) {
  _handle_led(ON);
  digitalWrite(LED, HIGH);   // turn the LED on (HIGH is the voltage level)
  delay(100);                // wait for a bit
  digitalWrite(LED, LOW);    // turn the LED off by making the voltage LOW
  delay(100);                // wait for a bit
  
    /*repeatedly play the notes if threshold value is not exceeded*/
    for(int i = 0; i < length; i++) {
      if(notes[i] == ' ') {
           delay(beats[i] * tempo);
      } 
      else {
            playNote(notes[i], beats[i] * tempo);
        }
      delay(tempo / 2); /* delay between notes */
    }
  }
 
  _handle_led(OFF);    
  memset(bits, 0, 4);                             /* reset array before we use it */
  
  for(int i = 3; i >= 0; i--) 
  {
    /* Convert the value to individual decimal digits for display */
    bits[i] = analog_value % 10;
    analog_value = analog_value / 10;  
    tm1637.display(i, bits[i]);                 /* display value on 4-Digit Display */
  }
  delay(100);  //small delay so that the number doesn't change too quickly to read
}

/* play tone */
void playTone(int tone, int duration) {
    for (long i = 0; i < duration * 1000L; i += tone * 2) {
        digitalWrite(BUZZER_PIN, HIGH);
        delayMicroseconds(tone);
        digitalWrite(BUZZER_PIN, LOW);
        delayMicroseconds(tone);
     }

}

/* play note */
void playNote(char note, int duration) {
    char names[] = { 'c', 'd', 'e', 'f', 'g', 'a', 'b', 'C' };
    int tones[] = { 1915, 1700, 1519, 1432, 1275, 1136, 1014, 956 };
    // play the tone corresponding to the note name
    for (int i = 0; i < 8; i++) {
        if (names[i] == note) {
            playTone(tones[i], duration);
        }
    }
}

Credits

ErinLiutr

ErinLiutr

0 projects • 0 followers
Xin Hao

Xin Hao

0 projects • 0 followers
Yuchen Gu

Yuchen Gu

0 projects • 0 followers
Joyce Guo

Joyce Guo

0 projects • 0 followers
Henry JY

Henry JY

0 projects • 0 followers

Comments

Add projectSign up / Login