Benjamin LANUZAAziz IdomarWalid Ghettas
Published © LGPL

Anitrack

Anitrack is an autonomous system that can track an animal's position, measure its temperature, its heart rate and its movements.

IntermediateWork in progress10 hours748
Anitrack

Things used in this project

Hardware components

Nucleo 144 STM32F7
ST STM32L4, STM32F7 Nucleo 144 STM32F7
×1
Analog Accelerometer: ADXL335
Adafruit Analog Accelerometer: ADXL335
×1
gps seeed grove
×1
temperature sensor SMT172
×1
Sigfox Breakout board BRKWS01
×1
MAXREFDES117# Heart-Rate and Pulse-Oximetry Monitor Development Platform
Maxim Integrated MAXREFDES117# Heart-Rate and Pulse-Oximetry Monitor Development Platform
×1
SparkFun Battery Babysitter - LiPo Battery Manager
SparkFun Battery Babysitter - LiPo Battery Manager
It is an optional component.
×1
Polulu S7V7F3
×2
MCP73831 Single Cell, Li-Ion/Li-Polymer Charge Management Controller
Microchip MCP73831 Single Cell, Li-Ion/Li-Polymer Charge Management Controller
×1
capacitor 4.4nF
×1
Capacitor 1nF
×1
Resistor 1k ohm
Resistor 1k ohm
×1
solar panel NUZAMAS
×1
lipo battery 2000 mAh
×1

Software apps and online services

Ubidots
Ubidots
Sigfox
Sigfox
Mbed Studio
Arm Mbed Mbed Studio

Hand tools and fabrication machines

Bantam Tools Desktop PCB Milling Machine
Bantam Tools Desktop PCB Milling Machine
3D Printer (generic)
3D Printer (generic)
Tweezers, SMD Soldering/Desoldering
Tweezers, SMD Soldering/Desoldering
Sheathing Stripper, 135mm
Sheathing Stripper, 135mm
Mastech MS8217 Autorange Digital Multimeter
Digilent Mastech MS8217 Autorange Digital Multimeter

Story

Read more

Schematics

Sensors PCB

Ths zip file contains 2 directory. The first contains all the PCB files and can be open in a Kicad software project. The seconde one contains only the files needed to print the PCB by a machine.

Energy management PCB

Ths zip file contains 2 directory. The first contains all the PCB files and can be open in a Kicad software project. The seconde one contains only the files needed to print the PCB by a machine.

Box

This zip file contains files for printing the box on a 3D printer.

Code

Anitrack code files & compiled code for Nucleo-L432KC

C/C++
This zip file contains all Mbed librairies and codes for the project and also a compiled code for Nucleo-L432KC.
No preview (download only).

Credits

Benjamin LANUZA

Benjamin LANUZA

1 project • 0 followers
Aziz Idomar

Aziz Idomar

0 projects • 0 followers
Walid Ghettas

Walid Ghettas

0 projects • 0 followers

Comments

Add projectSign up / Login