Arbaz KhanShubham DevkarHarsh Patel
Published © GPL3+

Flight Computer developed by STAR for High Powered Rockets

Go high and land safely.

ExpertShowcase (no instructions)3 days135
Flight Computer developed by STAR for High Powered Rockets

Things used in this project

Hardware components

Arduino Nano R3
Arduino Nano R3
×1
Grove - Barometer Sensor (BMP280)
Seeed Grove - Barometer Sensor (BMP280)
×1
Power MOSFET N-Channel
Power MOSFET N-Channel
×1
Li-Ion Battery 1000mAh
Li-Ion Battery 1000mAh
×1
9V battery (generic)
9V battery (generic)
×1
Micro SD card module
×1
Terminal Block Interface, Terminal Block
Terminal Block Interface, Terminal Block
×3
Custom PCB
Custom PCB
×1
Female Header 8 Position 1 Row (0.1")
Female Header 8 Position 1 Row (0.1")
×4
Slide Switch
Slide Switch
×1

Software apps and online services

Arduino IDE
Arduino IDE
Autodesk -Eagle

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
Solder Wire, Lead Free
Solder Wire, Lead Free
Solder Flux, Soldering
Solder Flux, Soldering
Desoldering Pump, Deluxe SOLDAPULLT®
Desoldering Pump, Deluxe SOLDAPULLT®
Wire Stripper & Cutter, 18-10 AWG / 0.75-4mm² Capacity Wires
Wire Stripper & Cutter, 18-10 AWG / 0.75-4mm² Capacity Wires
Cable Cutter, 143mm
Cable Cutter, 143mm
Drill / Driver, 20V
Drill / Driver, 20V

Story

Read more

Schematics

Schematic

Board file

Credits

Arbaz Khan

Arbaz Khan

7 projects • 0 followers
CTO of STAR (Space Technology and Aeronautical Rocketry) Experienced CTO with a demonstrated history of working in Rocket technology.
Shubham Devkar

Shubham Devkar

10 projects • 8 followers
Experienced Electronics engineer, excellent at PCB Designing, control circuit development.circuit designing, hands-on experience with MCUs
Harsh Patel

Harsh Patel

2 projects • 1 follower
Worked on High powered rockets, CanSat/CubeSat and Robotics. Student of electronics and communication.

Comments

Add projectSign up / Login