Niccolò AvogaroEdoardo Palladin
Published © GPL3+

P3psi, a Web-Driven COVID-19 Carrier Robot

A 4-wheeled rover to transport emergency supplies to infected people without any risk, thanks to an over-4G Flask joypad control and camera.

AdvancedFull instructions providedOver 2 days2,491

Things used in this project

Hardware components

Raspberry Pi Zero
Raspberry Pi Zero
You can use Raspberry Pi 4 instead of Balena and RPi 0. You'll need a 4G Shield/Modem
×1
balenaFin
balenaFin
×1
Camera Module
Raspberry Pi Camera Module
×1
Dual H-Bridge motor drivers L298
SparkFun Dual H-Bridge motor drivers L298
Motor Drivers sould erogate the same voltage as the DC motor (in our case 24V)
×2
Rechargeable Battery, 12 V
Rechargeable Battery, 12 V
×2
Jumper wires (generic)
Jumper wires (generic)
×1
LED (generic)
LED (generic)
×1
DC motor (generic)
Our motors are 24V
×2
Inox Square Tubes (Generic)
×1
Wheels (generic)
×4
Inox Angle Bar (Generic)
×1

Software apps and online services

Raspbian
Raspberry Pi Raspbian
Visual Studio Code Extension for Arduino
Microsoft Visual Studio Code Extension for Arduino
Ultimaker Cura 4.6
Fusion 360
Autodesk Fusion 360
MATLAB
MATLAB

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
Drill / Driver, Cordless
Drill / Driver, Cordless
Welder (generic)
3D Printer (generic)
3D Printer (generic)
Angle grinder (generic)
Band saw (generic)

Story

Read more

Custom parts and enclosures

Pan and Tilt Pi4 camera bracket

Pan and Tilt Pi4 camera bracket designed with Autodesk Fusion 360 and 3D printend with Vertex K8200 and Ultimaker Cura

Schematics

Schematics

Schematics of P3psi

Code

main.py

Python
The main Python program
from flask import Flask, render_template, request
import RPi.GPIO as GPIO
import Adafruit_PCA9685
from time import sleep
import json
from flask_cors import CORS
import csv
import numpy

#   PIN Definitions, A stands for motor 1, B for motor 2 
#   ledON is to know if the script is running. Normally set to HIGH.
#   Servo min and max are the corrisponding normal numbers for -90 and 90 

pinPWMA = 32
pinAIN  = 10
pinPWMB = 33
pinBIN = 8
ledON = 7
servo_min = 150 
servo_max = 600
servo_0 = (servo_min+servo_max)/2
servoRatio = (servo_max - servo_0)/100

#   START SEQUENCE:
#   Flask app initialization with CORS parameter

app = Flask(__name__)
CORS(app)

#   GPIO SETUP

GPIO.setwarnings(False)
GPIO.setmode(GPIO.BOARD)
GPIO.setup(pinPWMA,GPIO.OUT)
GPIO.setup(pinPWMB,GPIO.OUT)
GPIO.setup(pinAIN,GPIO.OUT, initial=GPIO.LOW)
GPIO.setup(pinBIN,GPIO.OUT, initial=GPIO.LOW)
GPIO.setup(ledON,GPIO.OUT, initial=GPIO.HIGH)

#   PWM setup - the frequency indicates the maximum value
#   your motor controller can deliver

PWMA = GPIO.PWM(pinPWMA, 20000)
PWMB = GPIO.PWM(pinPWMB, 20000)
PWMA.start(0)
PWMB.start(0)

#   Servo object creation, 60Hz is the normal servo frequency.
#   It also reset the position after boot

servo = Adafruit_PCA9685.PCA9685()
servo.set_pwm_freq(60)
servo.set_pwm(1, 0, servo_0)
servo.set_pwm(2, 0, servo_0)

#   Load motors translation function from csv files

#   SX motor
readerSX = csv.reader(open("static/motorSX.csv", "rb"), delimiter=",")
SX = list(readerSX)
funcSX = numpy.array(SX).astype("float")
#   DX motor
readerDX = csv.reader(open("static/motorDX.csv", "rb"), delimiter=",")
DX = list(readerDX)
funcDX = numpy.array(DX).astype("float")


#   Principal route, it render the main index html page

@app.route("/", methods=['GET','POST'])
def index():
    if request.method == "GET":
        return render_template("index.html")

#   Post route, called by POST method by the index page

@app.route("/post", methods=['GET','POST'])
def poster():
    if request.method == "POST":

        #   Collect JSON data sent by POSTer method every 50ms. It saves 
        #   strings into 4 variables which varies from -100 to 100
         
        content = request.json
        motorX = json.dumps(content['motorX'])      
        motorY = json.dumps(content['motorY'])
        servo1 = json.dumps(content['servoX'])
        servo2 = json.dumps(content['servoY'])

        #   Optional/debug, print variables

        #print motorX
        #print motorY
        #print servo1
        #print servo2

        #   Translates strings JSON values to int type to be read from
        #   a PWM changeDutyCycle  

        intMotorX = int(motorX)
        intMotorY = int(motorY)
        intServo1 = int(servo1)
        intServo2 = int(servo2)

        #   Translate motor inputs to direction with motors funtions 
        #   The "+100" is because matrix indexes are from 0 to 200, not from -100 to 100

        motor1Dir = int(funcSX[intMotorX+100][intMotorY+100])
        motor2Dir = int(funcDX[intMotorX+100][intMotorY+100])
        
        #   Optional/debug, print variables

        print(motor1Dir)
        print(motor2Dir)

        #   Motor driver, check direction and then change PWM to the right value

        #   Motor1
        if motor1Dir > 0:
            GPIO.output(pinAIN, GPIO.HIGH)
            PWMA.ChangeDutyCycle(abs(motor1Dir))
            
        else: 
            GPIO.output(pinAIN, GPIO.LOW)
            PWMA.ChangeDutyCycle(abs(motor1Dir))
            
        #   Motor2
        if motor2Dir > 0:
            GPIO.output(pinBIN, GPIO.HIGH)
            PWMB.ChangeDutyCycle(abs(motor2Dir))
            
        else: 
            GPIO.output(pinBIN, GPIO.LOW)
            PWMB.ChangeDutyCycle(abs(motor2Dir))
            

        #   Servo movement. Moves the two servos by following joypad input

        servo.set_pwm(1, 0, servo_0 + int(intServo1*servoRatio))
        servo.set_pwm(2, 0, servo_0 + int(intServo2*servoRatio))
        sleep(0.05)

        return "ok"

#   Initialise the server on 0.0.0.0 default port 5000

if __name__ == '__main__':
    app.run(debug=True, host='0.0.0.0')

index.html

HTML
Index rendered by python
<html>
	<head>
		<style>

			body
			{
				margin: 0px;
				padding: 0px;
				font-family: monospace;
			}
			.row
			{
				display: inline-flex;
				clear: both;
			}
			.columnLateralsx
			{
			float: left;
			width: 15%;
			min-width: 400px;
			}
			.columnLateraldx
			{
			float: right;
			width: 15%;
			min-width: 400px;
			}

		</style>
		<!-- import joystick library and ajax-->
		<script src="static/joy.js"></script>
		<script src="https://ajax.googleapis.com/ajax/libs/jquery/3.4.1/jquery.min.js"></script>

	</head>

	<body>
		<!-- create an iframe object to catch the video from apache server-->
		<iframe id="myFrame" width=100% height=600 style="border:none"></iframe>

		<!-- create a row with the two joysticks-->
		<div class="row">
			<div class="columnLateralsx">
				<div id="joy1Div" style="width:500px;height:500px;margin:10px"></div>
			</div>

			<div class="columnLateraldx">
				<div id="joy2Div" style="width:500px;height:500px;margin:10px"></div>
			</div>			
		</div>

	
		<script type="text/javascript">

// POSTer function uses ajax library to post data from joystick to the server

function POSTer(toLolcalHosta, toLolcalHostb,toLolcalHostc, toLolcalHostd) {
	formDATI = {
            "motorX": toLolcalHosta,
			"motorY": toLolcalHostb,
			"servoX" : toLolcalHostc,
			"servoY" : toLolcalHostd
		};
	
	//	Transform data into JSON to be sent	
    var formData = JSON.stringify(formDATI);

	//	Ajax Request
    $.ajax({
    type: "POST",							// Post method sends data whithoud showing in url
    url: window.location.href + "post",		// Link is taken from the location url added by "post" (flask POST route)
    data: formData,							// Data is JSON dataset
    success: function(){},
    dataType: "json",
	contentType : "application/json",
	secure: true, 
	headers: {								// Header is made for CORS policy
		'Access-Control-Allow-Origin' : '*',
	}

  	});
}

// Set the video source created with the apache server to the localhost:port (port in my case is 8118)
document.getElementById("myFrame").src = window.location.href.replace("5000", "8118") +"html/min.php"

// Create Joystick objects
var Joy1 = new JoyStick('joy1Div');
var Joy2 = new JoyStick('joy2Div');

//Call POSTer function every 50ms, sending data acquired by the two joysticks 
setInterval(function(){ 
	joy1Xvar = Joy1.GetX();
	joy1Yvar = Joy1.GetX();
	joy2Xvar = Joy2.GetX();
	joy2Yvar = Joy2.GetY(); 
	POSTer(parseInt(joy2Xvar), parseInt(joy2Yvar), parseInt(joy1Xvar), parseInt(joy1Yvar)) 
	}, 50);

		</script>
	</body>
</html>

motorDX.csv

MATLAB
Right motor .csv matrix
-100,-98,-96,-94,-92,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,92,94,96,98,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100,100
-100,-99,-97,-95,-93,-91,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,91,93,95,97,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,99,100
-100,-99,-98,-96,-94,-92,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,92,94,96,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,98,99,100
-100,-99,-98,-97,-95,-93,-91,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,91,93,95,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,97,98,99,100
-100,-99,-98,-97,-96,-94,-92,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,92,94,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-93,-91,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,91,93,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-92,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,92,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-91,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,91,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-1.4211e-14,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,1.4211e-14,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-1.4211e-14,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-1.8874e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,6.6613e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-8.8818e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-3.5527e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-5.3291e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-52,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,3.5527e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,52,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-52,-51,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,51,52,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-52,-51,-50,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,50,51,52,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-52,-51,-49.75,-49,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49,49.75,51,52,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-52,-50.75,-49.5,-48.75,-48,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-3.5527e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48,48.75,49.5,50.75,52,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-53,-51.75,-50.5,-49.25,-48.5,-47.75,-47,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47,47.75,48.5,49.25,50.5,51.75,53,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-54,-52.75,-51.5,-50.25,-49,-48.25,-47.5,-46.75,-46,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,3.5527e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46,46.75,47.5,48.25,49,50.25,51.5,52.75,54,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-55,-53.75,-52.5,-51.25,-50,-48.75,-48,-47.25,-46.5,-45.75,-45,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45,45.75,46.5,47.25,48,48.75,50,51.25,52.5,53.75,55,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-56,-54.75,-53.5,-52.25,-51,-49.75,-48.5,-47.75,-47,-46.25,-45.5,-44.75,-44,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44,44.75,45.5,46.25,47,47.75,48.5,49.75,51,52.25,53.5,54.75,56,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-57,-55.75,-54.5,-53.25,-52,-50.75,-49.5,-48.25,-47.5,-46.75,-46,-45.25,-44.5,-43.75,-43,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43,43.75,44.5,45.25,46,46.75,47.5,48.25,49.5,50.75,52,53.25,54.5,55.75,57,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-58,-56.75,-55.5,-54.25,-53,-51.75,-50.5,-49.25,-48,-47.25,-46.5,-45.75,-45,-44.25,-43.5,-42.75,-42,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42,42.75,43.5,44.25,45,45.75,46.5,47.25,48,49.25,50.5,51.75,53,54.25,55.5,56.75,58,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-59,-57.75,-56.5,-55.25,-54,-52.75,-51.5,-50.25,-49,-47.75,-47,-46.25,-45.5,-44.75,-44,-43.25,-42.5,-41.75,-41,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41,41.75,42.5,43.25,44,44.75,45.5,46.25,47,47.75,49,50.25,51.5,52.75,54,55.25,56.5,57.75,59,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-60,-58.75,-57.5,-56.25,-55,-53.75,-52.5,-51.25,-50,-48.75,-47.5,-46.75,-46,-45.25,-44.5,-43.75,-43,-42.25,-41.5,-40.75,-40,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40,40.75,41.5,42.25,43,43.75,44.5,45.25,46,46.75,47.5,48.75,50,51.25,52.5,53.75,55,56.25,57.5,58.75,60,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-61,-59.75,-58.5,-57.25,-56,-54.75,-53.5,-52.25,-51,-49.75,-48.5,-47.25,-46.5,-45.75,-45,-44.25,-43.5,-42.75,-42,-41.25,-40.5,-39.75,-39,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39,39.75,40.5,41.25,42,42.75,43.5,44.25,45,45.75,46.5,47.25,48.5,49.75,51,52.25,53.5,54.75,56,57.25,58.5,59.75,61,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-62,-60.75,-59.5,-58.25,-57,-55.75,-54.5,-53.25,-52,-50.75,-49.5,-48.25,-47,-46.25,-45.5,-44.75,-44,-43.25,-42.5,-41.75,-41,-40.25,-39.5,-38.75,-38,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38,38.75,39.5,40.25,41,41.75,42.5,43.25,44,44.75,45.5,46.25,47,48.25,49.5,50.75,52,53.25,54.5,55.75,57,58.25,59.5,60.75,62,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-63,-61.75,-60.5,-59.25,-58,-56.75,-55.5,-54.25,-53,-51.75,-50.5,-49.25,-48,-46.75,-46,-45.25,-44.5,-43.75,-43,-42.25,-41.5,-40.75,-40,-39.25,-38.5,-37.75,-37,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37,37.75,38.5,39.25,40,40.75,41.5,42.25,43,43.75,44.5,45.25,46,46.75,48,49.25,50.5,51.75,53,54.25,55.5,56.75,58,59.25,60.5,61.75,63,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-64,-62.75,-61.5,-60.25,-59,-57.75,-56.5,-55.25,-54,-52.75,-51.5,-50.25,-49,-47.75,-46.5,-45.75,-45,-44.25,-43.5,-42.75,-42,-41.25,-40.5,-39.75,-39,-38.25,-37.5,-36.75,-36,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,7.1054e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36,36.75,37.5,38.25,39,39.75,40.5,41.25,42,42.75,43.5,44.25,45,45.75,46.5,47.75,49,50.25,51.5,52.75,54,55.25,56.5,57.75,59,60.25,61.5,62.75,64,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-65,-63.75,-62.5,-61.25,-60,-58.75,-57.5,-56.25,-55,-53.75,-52.5,-51.25,-50,-48.75,-47.5,-46.25,-45.5,-44.75,-44,-43.25,-42.5,-41.75,-41,-40.25,-39.5,-38.75,-38,-37.25,-36.5,-35.75,-35,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35,35.75,36.5,37.25,38,38.75,39.5,40.25,41,41.75,42.5,43.25,44,44.75,45.5,46.25,47.5,48.75,50,51.25,52.5,53.75,55,56.25,57.5,58.75,60,61.25,62.5,63.75,65,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-66,-64.75,-63.5,-62.25,-61,-59.75,-58.5,-57.25,-56,-54.75,-53.5,-52.25,-51,-49.75,-48.5,-47.25,-46,-45.25,-44.5,-43.75,-43,-42.25,-41.5,-40.75,-40,-39.25,-38.5,-37.75,-37,-36.25,-35.5,-34.75,-34,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,-3.5527e-15,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34,34.75,35.5,36.25,37,37.75,38.5,39.25,40,40.75,41.5,42.25,43,43.75,44.5,45.25,46,47.25,48.5,49.75,51,52.25,53.5,54.75,56,57.25,58.5,59.75,61,62.25,63.5,64.75,66,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-67,-65.75,-64.5,-63.25,-62,-60.75,-59.5,-58.25,-57,-55.75,-54.5,-53.25,-52,-50.75,-49.5,-48.25,-47,-45.75,-45,-44.25,-43.5,-42.75,-42,-41.25,-40.5,-39.75,-39,-38.25,-37.5,-36.75,-36,-35.25,-34.5,-33.75,-33,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33,33.75,34.5,35.25,36,36.75,37.5,38.25,39,39.75,40.5,41.25,42,42.75,43.5,44.25,45,45.75,47,48.25,49.5,50.75,52,53.25,54.5,55.75,57,58.25,59.5,60.75,62,63.25,64.5,65.75,67,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-68,-66.75,-65.5,-64.25,-63,-61.75,-60.5,-59.25,-58,-56.75,-55.5,-54.25,-53,-51.75,-50.5,-49.25,-48,-46.75,-45.5,-44.75,-44,-43.25,-42.5,-41.75,-41,-40.25,-39.5,-38.75,-38,-37.25,-36.5,-35.75,-35,-34.25,-33.5,-32.75,-32,-30,-28,-26,-24,-22,-20,-18,-16,-14,-12,-10,-8,-6,-4,-2,0,2,4,6,8,10,12,14,16,18,20,22,24,26,28,30,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32,32.75,33.5,34.25,35,35.75,36.5,37.25,38,38.75,39.5,40.25,41,41.75,42.5,43.25,44,44.75,45.5,46.75,48,49.25,50.5,51.75,53,54.25,55.5,56.75,58,59.25,60.5,61.75,63,64.25,65.5,66.75,68,69,70,71,72,73,74,75,76,77,78,79,80,81,82,83,84,85,86,87,88,89,90,91,92,93,94,95,96,97,98,99,100
-100,-99,-98,-97,-96,-95,-94,-93,-92,-91,-90,-89,-88,-87,-86,-85,-84,-83,-82,-81,-80,-79,-78,-77,-76,-75,-74,-73,-72,-71,-70,-69,-67.75,-66.5,-65.25,-64,-62.75,-61.5,-60.25,-59,-57.75,-56.5,-55.25,-54,-52.75,-51.5,-50.25,-49,-47.75,-46.5,-45.25,-44.5,-43.75,-43,-42.25,-41.5,-40.75,-40,-39.25,-38.5,-37.75,-37,-36.25,-35.5,-34.75,-34,-33.25,-32.5,-31.75,-31,-29,-27,-25,-23,-21,-19,-17,-15,-13,-11,-9,-7,-5,-3,-1,1,3,5,7,9,11,13,15,17,19,21,23,25,27,29,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31,31.75,32.5,33.25,34,34.75,35.5,36.25,37,37.75,38.5,39.25,40,40.75,41.5,42.25,43,43.75,44.5,45.25,46.5,47.75,49,50.25,51.5,52.75,54,55.25,56.5,57.75,59