Anilhimam
Published

My Science Project - IoT

Here is a project which is a standing example of IoT I have brought it to life.

IntermediateWork in progress2 days42
My Science Project - IoT

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
×1
Relay (generic)
×1
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
×1
Photo resistor
Photo resistor
×1
Raindrop Sensor
×1
Grove - Gas Sensor(MQ2)
Seeed Grove - Gas Sensor(MQ2)
×1
Ultrasonic Sensor - HC-SR04 (Generic)
Ultrasonic Sensor - HC-SR04 (Generic)
×1
HC-05 Bluetooth Module
HC-05 Bluetooth Module
×1
Jumper wires (generic)
Jumper wires (generic)
×1
SparkFun Soil Moisture Sensor (with Screw Terminals)
SparkFun Soil Moisture Sensor (with Screw Terminals)
×1

Story

Read more

Schematics

Garduino Schematics

This is the circuit diagram for Garduino
Img 0461 hjw8te6jt9

Smart Home IOT

This is the schematics for the smart home lining
Img 0463 kx9spj457p

Emergency Protocol Schematics

This is a schematics for the circuit of Emergency Protocol
Img 0464 5atd3owlmt

Code

Garduino And Emergency Protocol Code

Arduino
This is the code which is for the initialisation of Garduino and Emergency Protocol. This two are automated systems
#include <Wire.h>
//#include <SPI.h>
//#include <Adafruit_BMP280.h>

#include <dht.h>

dht DHT;

#define DHT11_PIN 46// temperature and humidity
int moisture_sensorpin = A0; //initialised sensorpin
int led_pin = 12; //initialised ledpin
int waterpump_pin = 7; //initialised motorpin

int ldrpin1 = A1; //initialised ldrpin
int ldrpin2 = A2; //Garden light intensity

int green_led = 13; //initialised emergency led pin

int rainsensor_pin = A3; //initialised rain detection

int gassensor_pin = A15;  //initialised gas detection 

int trig_pin = 52; //initialised ultrasonic protection
int echo_pin = A5;
int buzzer_pin = 53;

//#define BMP_SCL 21
//#define BMP_SDA 20
//
//Adafruit_BMP280 bme;


void setup() {
  pinMode(moisture_sensorpin, INPUT); //Specifying the declaration of pin to I/O
  pinMode(waterpump_pin, OUTPUT);
  pinMode(led_pin, OUTPUT);
  pinMode(ldrpin1, INPUT);
  pinMode(ldrpin2, INPUT);
  pinMode(green_led, OUTPUT);
  
  pinMode(trig_pin, OUTPUT);
  pinMode(echo_pin, INPUT);
  pinMode(buzzer_pin, OUTPUT);

  pinMode(rainsensor_pin, INPUT);
  pinMode(gassensor_pin, INPUT);

  Serial.begin(9600); //Serial communication speeds

  digitalWrite(waterpump_pin, HIGH);
  
}

void Garduino_Protocol() {
  
    Serial.print("Welcome to garduino the autonomous caretaker ");   // Serial statements to be printed on the serial monitor for intro
    Serial.println("of plants !!!");
    Serial.println("");
    delay(1000);
    Serial.println("Today we are going to measure the following qualities for the growth of plants :");
    delay(1000);
    Serial.println("Temperature");
    delay(1000);
    Serial.println("Humidity");
    delay(1000);
    Serial.println("Soil moisture");
    delay(1000);
    Serial.println("Light intensity");
    delay(1000);
    Serial.println("Rain sensing");
    delay(1000);
    Serial.println("Gas sensing");
    delay(1000);
//    Serial.println("Atmospheric Pressure");
//    delay(1000);
//    Serial.println("Altitude");
//    delay(1000);
    Serial.println("There is ultrasonic sensing aswell which ensures that no one interfering with the growth of the plants");
    Serial.println("");
    delay(1000);
    
    int lightvalue1 = analogRead(ldrpin1);
    delay(1000);

    int sensorvalue = analogRead(moisture_sensorpin);
    int finalvalue = map(sensorvalue,550,0,0,100); //mapping sensor value

    int chk = DHT.read11(DHT11_PIN);
   
    Serial.print("Temperature : "); //printing temperature value
    Serial.println(DHT.temperature);
    delay(3000);
    

    if (DHT.temperature > 35) {
      Serial.println("There is going to be a lot of sunshine, please take protective measures against it");
      Serial.println("Irrigating the soil as a protective measure");
      digitalWrite(waterpump_pin, LOW);
      delay(4000);
      digitalWrite(waterpump_pin, HIGH);
      Serial.println("");
     }

     else {
      Serial.println("There is less temperature than usual please be prepared");
      Serial.println("I dont think watering the soil would make a difference with the present climate");
      Serial.println("");
      delay(3000);
     }

    
    Serial.print("Humidity : "); //printing humidity value
    Serial.println(DHT.humidity);
     delay(3000);
    

    if (DHT.humidity > 87) {
      Serial.println("There are high chance for rain please carry your umbrella with you");
      Serial.println("");
      delay(3000);
     }

     else {
      Serial.println("There is less humidity take care of your skin");
      Serial.println("");
      delay(3000);
     }

    Serial.print("Moisture Content : "); //printing moisture value
    Serial.print(finalvalue);
    Serial.println("%");
    delay(3000);

   
    if (finalvalue > 10) {
      Serial.println("The soil has good moisture content, Good to go for the day");
      digitalWrite(led_pin, LOW);
      digitalWrite(waterpump_pin, HIGH);
      Serial.println("");
      delay(3000);
      }
      
    else  {
      Serial.println("The soil has very less moisture content, irrigation process about to commence ");
      digitalWrite(led_pin, HIGH);
      digitalWrite(waterpump_pin, LOW);
      delay(10000);
      digitalWrite(waterpump_pin, HIGH);
      digitalWrite(led_pin, LOW);
      Serial.println("Irrigation process completed.");
      Serial.println("");
      delay(3000);
      }
    
    Serial.print("Light intensity : "); //printing light intensity value
    Serial.println(lightvalue1);
    Serial.println("");
    delay(3000);

    if (lightvalue1 < 400) {
      Serial.println("Please turn on the lights to give the plants some photons for its growth");
      Serial.println("");
      delay(1000);
    }

    int rainvalue = analogRead(rainsensor_pin);
    int final_rainvalue = map(rainvalue, 550, 0, 0, 100);
    Serial.print("Rain sensing value :");
    Serial.print(final_rainvalue);
    Serial.println("%");
    Serial.println("");
    delay(3000);

    int gasvalue = analogRead(gassensor_pin);
    Serial.print("Gas Value :");
    Serial.println(gasvalue);
    delay(1000);

    if (gasvalue < 170) {
      digitalWrite(buzzer_pin, LOW);
      Serial.println("Nothing to worry the air is perfectly normal and dosent contain any gas");
      Serial.println("");
      delay(1000);

    }

    else if (gasvalue > 500) {
      Serial.println("There is some diffence in the air please be careful");
      Serial.println("");
      digitalWrite(buzzer_pin, HIGH);
      delay(10000);

    }

    digitalWrite(trig_pin, LOW);
    delayMicroseconds(2);
    
    digitalWrite(trig_pin, HIGH);
    delayMicroseconds(10);
    digitalWrite(trig_pin, LOW);

    long duration = pulseIn(echo_pin, HIGH);
    long distance = duration*0.034/2;
    Serial.print("Distance :");
    Serial.print(distance);
    Serial.println("");
    
    if (distance < 60) {
      digitalWrite(buzzer_pin, HIGH);
      delay(10000);

    }

    else {
      
      digitalWrite(buzzer_pin, LOW);

    }

//    if (!bme.begin()) {  
//    Serial.println("Could not find a valid BMP280 sensor, check wiring!");
//    while (1);
//    
//    }
//  
//    Serial.print("Pressure = ");
//    Serial.print(bme.readPressure());
//    Serial.println(" Pa");
//    delay(3000);
//    Serial.println("");
//    Serial.println("");
//
//    Serial.print("Approx altitude = ");
//    Serial.print(bme.readAltitude(1013.25)); 
//    Serial.println(" m");
//    delay(3000);
//    Serial.println("");
//    Serial.println("");
//    
//    Serial.print("Temperature = ");
//    Serial.print(bme.readTemperature());
//    Serial.println(" *C");
//    delay(3000);
    
    Serial.println("");
    Serial.println("");
    
  }



void Emergency_Protocol() {

  Serial.println("Welcome to Emergency_Protocol");
  Serial.println("Here we control the light intensity in a room and use it to trigger emergency lights. As the light decreases the emergency lights turn on");
  delay(3000);

  int lightvalue2 = analogRead(ldrpin2);
  delay(3000);
  
  Serial.print("Light Intensity : ");
  Serial.println(lightvalue2);

  if (lightvalue2 > 700) {

    Serial.println("The light intensity is perfect have a good day");
    digitalWrite(green_led, LOW);
  
  }
  
  else if (lightvalue2 < 700){

    Serial.println("The light intensity is low, switching on to emergency lights");
    digitalWrite(green_led, HIGH);
  
  }
  Serial.println("");
  Serial.println("");
}


void loop() {
  
  Garduino_Protocol();
  Emergency_Protocol();

  
}

IOT - House Control

Arduino
This is the code for the control of electrical appliances in a house using UART (Bluetooth)
int led_1 = 8; 
int led_2 = 9; 
int fan_pin1 = 10; 
int fan_pin2 = 11;
int fan_pwm = 12;


char bt ; //bluetooth communication

void setup() {
  Serial.begin(9600);
  Serial.println("Welcome to IOT_Protocol, here we can control non smart devices smartly");
  pinMode(led_1, OUTPUT); //led 
  pinMode(led_2, OUTPUT); //led
  pinMode(fan_pin1, OUTPUT); //motor fan
  pinMode(fan_pwm, OUTPUT);
  pinMode(fan_pin2, OUTPUT);
}

void loop() {
  if (Serial.available() > 0) {
    bt = Serial.read();

    
    if (bt == '1') {
      Serial.println("Turning on the Fan");
      digitalWrite(fan_pin1, HIGH);
      analogWrite(fan_pwm, 255);
    }

    if (bt == '2') {
      Serial.println("Turning off the Fan");
      digitalWrite(fan_pin1, LOW);
      analogWrite(fan_pwm, 0);
    }
  
    if (bt == '3') {
      Serial.println("Turning on Ligth control 1");
      digitalWrite(led_1, HIGH);
    }

    if (bt == '4') {
      Serial.println("Turning off Light control 1");
      digitalWrite(led_1, LOW);
    }

    if (bt == '5') {
      Serial.println("Turning on the Light Control 2");
      digitalWrite(led_2, HIGH);
    }

    if (bt == '6') {
      Serial.println("Turning off the Light Control 2");
      digitalWrite(led_2, LOW);
    }

    }
  
  }

Credits

Anilhimam

Anilhimam

3 projects • 0 followers

Comments

Add projectSign up / Login