ArduinoKoen
Published © GPL3+

Rubik's Cube

Can a wooden block, wrapped in LED strips be turned into Rubik's cube?

IntermediateShowcase (no instructions)3,240
Rubik's Cube

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Alphanumeric LCD, 16 x 2
Alphanumeric LCD, 16 x 2
×1
Pushbutton Switch, Pushbutton
Pushbutton Switch, Pushbutton
×8
Through Hole Resistor, 470 ohm
Through Hole Resistor, 470 ohm
×1
Resistor 100k ohm
Resistor 100k ohm
×2
Resistor 2.21k ohm
Resistor 2.21k ohm
×10
Capacitor 10 µF
Capacitor 10 µF
×1
Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
Seeed Grove - WS2813 RGB LED Strip Waterproof - 60 LED/m - 1m
×1

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
Scissor, Electrician
Scissor, Electrician

Story

Read more

Schematics

Rubiks's Cube electrical scheme

Rubik's Cube Bread Board

Code

Rubik's Cube

C/C++
Main program
/* this program turns a ledstrip glued to a wooden cube into a Rubiks Cube 
 *  
 */
//major changes on March 18th 2019
#include "choices.h"
#include "cube.h"
#include "output.h"
#include <LiquidCrystal.h>
#include <PololuLedStrip.h>

Choices LeftPanel(A5, 5); //set 5 options at pin A5
Choices RightPanel(A4, 3);//set 3 options at pin A3
Cube MyCube(3);           //would be nice to have DO port of ledstrip as an argument
Output MyOutput(false, true);  //output to Serial output and or lcd output

#define _dutch   //dutch language selected, conditional compiling is applied because insufficient dynamic memory to store 2 languages

void setup() {
  Serial.begin(9600);
  delay(500);
  MyCube.show();
  delay(500);
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Hello there!");  //default language
#else
  MyOutput.txt("Hallo daar!"); 
#endif
  MyCube.littleShow();
  MyOutput.clrscr();
}



const int turnSide  = 0;
const int turnMid   = 1;
const int turnCube  = 2;
const int undoLast  = 3;
const int solveCube = 4;

const bool CW = true;

const int histMax = 30;    //max number of turns in memory
int turnNr      = 0;       //number of turns done    
int lastSolved  = 0;       //last time that cube was solved
int turnsInHist = 0;       //current number of turns in history
byte turnHist[histMax];
/* turns are stored in turnHist
 *  1 byte is used to store turn
 *  1 byte may represent numbers from 0 - 255
 *  coding: 100*dir + 10 * side + task
 *  history should be implemented in Class Cube
 */
bool escFlag = false;

void loop() {

  int task;
  int side;
  bool dir;

  escFlag = false;
  task = getTask();
  switch (task) {
    case turnSide:
      while (true) {
        side = getSide();
        if (escFlag) break;
        dir  = getDir();
        if (escFlag) break;
        MyCube.showTurnSide(side, dir);     
        turnHist[turnNr%histMax]= 100*dir+ 10*side + task; 
        turnNr++;
        turnsInHist++;
      }
      break;
    case turnMid:
      while (true) {
        side = getSide();
        if (escFlag) break;              
        dir  = getDir();
        if (escFlag) break;
        MyCube.showTurnMid(side, dir);
        turnHist[turnNr%histMax]= 100*dir+ 10*side + task;  
        turnNr++;
        turnsInHist++;
      }
      break;      
    case turnCube:
      while (true) {
        side = getSide();
        if (escFlag) break; 
        dir  = getDir();   
        if (escFlag) break;   
        MyCube.showTurnCube(side,dir);
        turnHist[turnNr%histMax]= 100*dir+ 10*side + task;      
        turnNr++;
        turnsInHist++;
      }
      break;
    case undoLast:      
      do {
        if (turnsInHist == 0) {
          MyOutput.clrscr();
#ifndef _dutch
          MyOutput.txt("Cannot undo");
#else
          MyOutput.txt("Ongedaan maken");
          MyOutput.nxtln();
          MyOutput.txt("niet mogelijk");
#endif
          delay(1000);
          escFlag = true;
        } 
        if (escFlag) break;   
        turnNr--;
        turnsInHist--;           
        undoLastTurn();
        delay(500);
        if (turnsInHist == 0) break;
        MyOutput.clrscr();
#ifndef _dutch
        MyOutput.txt("Undo another");
        MyOutput.nxtln(); 
        MyOutput.txt("turn?");
#else
        MyOutput.txt("Nogmaals"); 
        MyOutput.nxtln();       
        MyOutput.txt("terug draaien?");
#endif
        while (!escFlag) {
          int choice = RightPanel.getOption();        
          if (choice == RightPanel.highBut) {
            escFlag = true;
            break;
          }
          if (choice == RightPanel.lowBut) {
            break;
          }
        }  
      } while (!escFlag);  
      break;
    case solveCube:
      if ((turnsInHist == 0) || ((turnNr-lastSolved)>turnsInHist)) {  //not enough memory to undo until solved
        MyCube.reInit();
        lastSolved = 0;
        turnNr = 0;
        turnsInHist = 0;
      }
      else {
        while(turnNr > lastSolved) {
          turnNr--;   
          turnsInHist--;      
          undoLastTurn();
          delay(500); 
        }     
      }
      break;
  }
  if (MyCube.checkCubeSolved()) {
    MyOutput.clrscr();
#ifndef _dutch
    MyOutput.txt("Cube solved!");
#else
    MyOutput.txt("Kubus opgelost!");
#endif
    for (int i=0; i<5; i++) {
      delay(500);
      MyCube.dark();
      delay(500);
      MyCube.show();
      lastSolved = turnNr;
    }
  }
  if (turnsInHist>histMax) turnsInHist = histMax;
  delay(500);
}

void undoLastTurn() {
  byte dir = turnHist[turnNr%histMax]/100;
  byte side = (turnHist[turnNr%histMax]-100*dir)/10;
  byte task = turnHist[turnNr%histMax]-100*dir-10*side;
  if (task == turnSide) {
    MyCube.showTurnSide(side,!dir);
  }
  if (task == turnMid) {
    MyCube.showTurnMid(side,!dir);
  }
  if (task == turnCube) {
    MyCube.showTurnCube(side,!dir);
  }
}


int getTask() {
#ifndef _dutch
  const String Tasks[] = {"Turn side ",
                          "Turn mids ",
                          "Turn cube ",
                          "Undo turn ",
                          "Solve cube"};                             
#else
  const String Tasks[] = {"Draai zijkant",
                          "Draai midden ",
                          "Draai kubus  ",
                          "Draai terug  ",
                          "Los kubus op "};
#endif
                          
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Choose task>");
#else
  MyOutput.txt("Kies taak>");
#endif
  MyOutput.nxtln();
  int ans = turnSide;
  MyOutput.txt(Tasks[ans]);
  MyOutput.nxtln();
  while (!confirmed()) {
    int old_ans = ans;
    int userInput = LeftPanel.getOption();
    if (userInput == LeftPanel.arrowUp   || userInput == LeftPanel.arrowRight)   ans++;
    if (userInput == LeftPanel.arrowDown || userInput == LeftPanel.arrowLeft) ans--;
    if (ans==-1)  ans = solveCube;
    if (ans== 5)  ans = turnSide;
    if (ans != old_ans) {
      MyOutput.txt(Tasks[ans]);
      MyOutput.nxtln();
      delay(100);
    }
  }
  MyOutput.nxtln();
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Choice= ");
#else
  MyOutput.txt("Keuze= ");
#endif
  MyOutput.nxtln();
  MyOutput.txt(Tasks[ans]);
  delay(1000);
  return ans;
}

 
int getSide() {

#ifndef _dutch                                                   
  const String Txts[]       = {"Turn ",
                               " side"};
  const String SidesTxt[]  = {"ground",
                              "front ",
                              " top  ",                             
                              " back ",
                              " left ",
                              "right "};   
                                                  
#else                                                   
  const String Txts[]       = {"Draai ",
                               "kant"};
                           
  const String SidesTxt[]  = {" onder",                                       
                              "  voor",
                              " boven",
                              "achter",
                              "linker",
                              "rechter"};
#endif
              
  MyOutput.nxtln();
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Choose side/axis>");  
#else
  MyOutput.txt("Kies zijkant/as>");  
#endif
  MyOutput.nxtln();
  MyOutput.txt(Txts[0]);  
  int ans = MyCube.frontSide;
  MyOutput.txt(SidesTxt[ans]);
  MyOutput.txt(Txts[1]);  

  while (!confirmed()) {
    if (RightPanel.getOption() == RightPanel.highBut) {
       escFlag = true;
       return;
    }
    int old_ans = ans;
    int userInput = LeftPanel.getOption();
    if (ans > -1 && ans < 4) { 
      if (userInput == LeftPanel.arrowUp) {
         ans++;
         if (ans == 4) {
           ans = MyCube.groundSide;
         }
      } 
      if (userInput == LeftPanel.arrowDown) {
        ans--;
        if (ans == -1) {
          ans = MyCube.backSide;
        }
      } 
      if (userInput == LeftPanel.arrowLeft) {
        ans = MyCube.leftSide;
      }
      if (userInput == LeftPanel.arrowRight) {
        ans = MyCube.rightSide;
      }
    }
    if (ans == MyCube.leftSide) {
      if (userInput == LeftPanel.arrowRight) {
         ans = MyCube.frontSide;
      }
      if (userInput == LeftPanel.arrowUp) {
         ans = MyCube.topSide;
      }
      if (userInput == LeftPanel.arrowDown) {
         ans = MyCube.groundSide;
      }
    }
    if (ans == MyCube.rightSide) { 
      if (userInput == LeftPanel.arrowLeft) {
        ans = MyCube.frontSide;
      }
      if (userInput == LeftPanel.arrowUp) {
         ans = MyCube.topSide;
      }
      if (userInput == LeftPanel.arrowDown) {
         ans = MyCube.groundSide;
      }
    } 
    if (userInput == LeftPanel.arrowCentre) {
       ans = MyCube.frontSide;
    }
    if (ans != old_ans) {
      MyOutput.nxtln();
      MyOutput.txt(Txts[0]);
      MyOutput.txt(SidesTxt[ans]);
      MyOutput.txt(Txts[1]);
      delay(100);
    }
  }
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Choice= ");
#else 
  MyOutput.txt("Keuze = ");
#endif
  MyOutput.nxtln();  
  MyOutput.txt(Txts[0]); 
  MyOutput.txt(SidesTxt[ans]);
  MyOutput.txt(Txts[1]);
  delay(1000);
  return ans;
}


bool getDir() {

#ifndef _dutch
  const String DirTxt[]   = {"Left  turn",
                             "Right turn"};
#else
  const String DirTxt[]   = {"Linksom ",
                             "Rechtsom"}; 
#endif                            
  bool CW = 1;
  bool ans = CW;

  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Choose direction>");
#else
  MyOutput.txt("Kies richting>");
#endif
  MyOutput.nxtln();
  MyOutput.txt(DirTxt[ans]);
  while (!confirmed()) {
    if (RightPanel.getOption() == RightPanel.highBut) {
       escFlag = true;
       return;
    }
    bool old_ans = ans;
    int userInput = LeftPanel.getOption();
    if (userInput != 0) {
      ans = !ans;
    }
    if (ans != old_ans) {
      MyOutput.nxtln();
      MyOutput.txt(DirTxt[ans]);
      delay(100);
    }
  }
  MyOutput.clrscr();
#ifndef _dutch
  MyOutput.txt("Direction=");
#else
  MyOutput.txt("Richting=");
#endif
  MyOutput.nxtln();
  MyOutput.txt(DirTxt[ans]);
  delay(1000);
  return ans;
}


bool confirmed() {
  int UserInput = RightPanel.getOption();
  if (UserInput == RightPanel.lowBut) {
    return 1;
  }
  return 0;
}

cube.h

C/C++
Cube: Library that represents and manipulates Cube
/*
  Cube.h - Library for Rubik's Cube
  Created by Koen Meesters, March 5th 2019
  Last edited by Koen Meesters, 
*/
#ifndef cube_h
#define cube_h

#include "Arduino.h"
#include  <PololuLedStrip.h>


class Cube
{
  public:
    Cube(int);
    int noIdeaWhy;                      //somehow a class cannot have a constructor without an arguement...
    void reInit();                      //reinitializes the Cube
    void show();
    void dark();
    void showTurnSide(int side,bool dir);
    void showTurnMid(int side,bool dir); 
    void showTurnCube(int side,bool dir);
    bool checkCubeSolved();             //checks if the cube is solved
    void littleShow();                  //gives a little show
    void toScreen();                    //writes Cube to computer screen via Serial
    const byte* handCube();             //hands Cube to main program

    static const int numSides = 6;      //Cube has 6 sides
    
    const int backSide   = 3;
    const int topSide    = 2;
    const int frontSide  = 1;
    const int groundSide = 0;
    const int leftSide   = 4;
    const int rightSide  = 5;
  
    static const int numPos  = 9;        //Each side has 9 positions  //needs to be static zijn as number of array elements needs to be fixed before compilation

    const bool CW = true;

    
  private:

    void turnSide(int, bool);           //turns a side of Cube
    void turnRim(int, bool);            //turns rim of a side of Cube
    void turnMid(int, bool);            //turns the mids of of Cube
    int _noIdeaWhy;
    byte Color[numSides][numPos];         //dach position has a color that will be represented in a byte
    static const int numRimPos=12;        //dach rim has 12 positions
    static const int numMidPos=12;        //each mid has 12 positions
    byte* rimsPtr[numSides][numRimPos];   //array of pointers to addresses of the rim positions of a Side, used in turnRim()      
    byte* midsPtr[numSides][numRimPos];   //array of pointers to addresses of the mids positions of a Side, used in turnMid()   
    byte delta_t = 150;                   //gives good visuals
};
#endif

cube.cpp

C/C++
Cube: Library that represents and manipulates Cube
/*
  Cube.h - Library for Rubik's Cube
  Created by Koen Meesters, March 5th 2019
  Last edited by Koen Meesters, 
*/
#define LED_COUNT 54

#include "Arduino.h"
#include "cube.h"
#include <PololuLedStrip.h>


PololuLedStrip<2> ledStrip;  //Sturing ledstrip op DO 2

Cube::Cube(int) {

  int _noIdeaWhy=noIdeaWhy;

  //initialize cube
  for (int curSide = 0; curSide < numSides; curSide++) {    //fill all sides
    for (int curPos = 0; curPos < numPos; curPos++) {       //fill all positions
      Color[curSide][curPos] = 10*curSide + curPos;       
    }
  }  

  //initialize Rims        01    02    03    04    05    06    07    08    09    10    11    12 
  byte rims[6][12][2] = {{{1,7},{1,6},{1,5},{5,7},{5,6},{5,5},{3,3},{3,2},{3,1},{4,7},{4,6},{4,5}}, //rims side 0
                         {{2,7},{2,6},{2,5},{5,1},{5,8},{5,7},{0,3},{0,2},{0,1},{4,5},{4,4},{4,3}}, //rims side 1
                         {{3,7},{3,6},{3,5},{5,3},{5,2},{5,1},{1,3},{1,2},{1,1},{4,3},{4,2},{4,1}}, //rims side 2
                         {{0,7},{0,6},{0,5},{5,5},{5,4},{5,3},{2,3},{2,2},{2,1},{4,1},{4,8},{4,7}}, //rims side 3
                           
                         {{2,1},{2,8},{2,7},{1,1},{1,8},{1,7},{0,1},{0,8},{0,7},{3,1},{3,8},{3,7}}, //rims side 4
                         {{2,5},{2,4},{2,3},{3,5},{3,4},{3,3},{0,5},{0,4},{0,3},{1,5},{1,4},{1,3}}};//rims side 5
                                                                                                     
  for (int curSide = 0; curSide < numSides; curSide++) {
    for (int curRimPos = 0; curRimPos < numRimPos; curRimPos++) {
      const int side=0;  //element index of Side in rims
      const int pos=1;   //element index of Position in rims
      rimsPtr[curSide][curRimPos] = &Color[rims[curSide][curRimPos][side]][rims[curSide][curRimPos][pos]]; 
    }  
  } 

  //intitialize Mids       01    02    03    04    05    06    07    08    09    10    11    12 
  byte mids[6][12][2] = {{{1,8},{1,0},{1,4},{5,8},{5,0},{5,4},{3,4},{3,0},{3,8},{4,8},{4,0},{4,4}}, //mids side 0
                         {{2,8},{2,0},{2,4},{5,2},{5,0},{5,6},{0,4},{0,0},{0,8},{4,6},{4,0},{4,2}}, //mids side 1                                           
                         {{3,8},{3,0},{3,4},{5,4},{5,0},{5,8},{1,4},{1,0},{1,8},{4,4},{4,0},{4,8}}, //mids side 2   
                         {{0,8},{0,0},{0,4},{5,6},{5,0},{5,2},{2,4},{2,0},{2,8},{4,2},{4,0},{4,6}}, //mids side 3
                         
                         {{2,2},{2,0},{2,6},{1,2},{1,0},{1,6},{0,2},{0,0},{0,6},{3,2},{3,0},{3,6}}, //mids side 4                                                
                         {{2,6},{2,0},{2,2},{3,6},{3,0},{3,2},{0,6},{0,0},{0,2},{1,6},{1,0},{1,2}}};//mids side 5

  for (int curSide = 0; curSide < numSides; curSide++) {
    for (int curMidPos = 0; curMidPos < numMidPos; curMidPos++) {
      const int side=0;  //element index of Side in mids
      const int pos=1;   //element index of Position in mids
      midsPtr[curSide][curMidPos] = &Color[mids[curSide][curMidPos][side]][mids[curSide][curMidPos][pos]]; 
    }  
  } 
}
/* 
   Each side has 9 positions                                       
   [ 1][ 2][ 3]                                                   
   [ 8][ 0][ 4]                                                    
   [ 7][ 6][ 5]      
   
   6 sides together form a cube                                  Ledstripn addresses
                                                                      0 ground
                                                                   [20] [32] [44]
                                                                   [19] [31] [43]
                                                                   [18] [30] [42]
                   3 Back                                             3 back
                [ 1][ 2][ 3]                                       [17] [29] [41]
                [ 8][ 0][ 4]                                       [16] [28] [40]
                [ 7][ 6][ 5]                                       [15] [27] [39]
                   2 Top                                              2 Top
                [ 1][ 2][ 3]                                       [14] [26] [38]
                [ 8][ 0][ 4]                                       [13] [25] [37]
                [ 7][ 6][ 5]                                       [12] [24] [36]
      4 Left       1 Front      5 Right                4 Left        1 Front         5 Right
   [ 1][ 2][ 3] [ 1][ 2][ 3] [ 1][ 2][ 3]           [ 2] [ 3] [ 8] [11] [23] [35] [53] [48] [47]
   [ 8][ 0][ 4] [ 8][ 0][ 4] [ 8][ 0][ 4]           [ 1] [ 4] [ 7] [10] [22] [34] [52] [49] [46]
   [ 7][ 6][ 5] [ 7][ 6][ 5] [ 7][ 6][ 5]           [ 0] [ 5] [ 6] [ 9] [21] [33] [51] [50] [45]
                   0 Ground
                [ 1][ 2][ 3]
                [ 8][ 0][ 4]
                [ 7][ 6][ 5]     
                            

  //vertaaltqbel cube naar Ledstrip           
  31,20,32,44,43,42,30,18,19,                    
  22,11,23,35,34,33,21, 9,10,                    
  25,14,26,38,37,36,24,12,13,
  28,17,29,41,40,39,27,15,16,
   4, 2, 3, 8, 7, 6, 5, 0, 1, 
  49,53,48,47,46,45,50,51,52
    

  Each side has a number and a character ID
  0 = groundSide
  1 = frontSide
  2 = topSide
  3 = backSide
  4 = leftSide
  5 = rightSide

  The cube will have 6 * 9 = 54 RGB LEDS, so 162 LED's! 
*/

//This function checks if the cube is solved (each side has one color)
bool Cube::checkCubeSolved() {
  for (int curSide = 0; curSide < numSides; curSide++) {    //check all sides
    byte sideColor = Color[curSide][0]/10;
    for (int curPos = 1; curPos < numPos; curPos++) {       //fill all positions
      if (!(Color[curSide][curPos]/10==sideColor)) return false;  
    }
  } 
  return true;
}

//This procedure reinitializes the cube
void Cube::reInit() {
  for (int curSide = 0; curSide < numSides; curSide++) {    //fill all sides
    for (int curPos = 0; curPos < numPos; curPos++) {       //fill all positions
      Color[curSide][curPos] = 10*curSide + curPos;       //later colours will be set here  
    }
  } 
  show(); 
}

//This procedure does a little show
void Cube::littleShow() {
  delay(1000);
  for (int i=0; i<4; i++) {
    showTurnMid(i,!CW);
    delay(1000);
  }
  for (int i=3; i>=0; i--) {
    showTurnMid(i,CW);
    delay(1000);
  }
  delay(1000);
  reInit();
}

//This procedure shows a turn of the cube as a whole
void Cube::showTurnCube(int side,bool dir) { 
  showTurnSide(side,dir);
  showTurnMid(side,dir);
  int oppSide = 0;
  if (side<2) oppSide = side+2;
  if (side>1 && side<4) oppSide = side-2; 
  if (side==4) oppSide = 5;
  if (side==5) oppSide = 4;
  showTurnSide(oppSide,!dir);
  delay(delta_t);
}

//This procedure shows a turn of a side
void Cube::showTurnSide(int side,bool dir) { 
  turnRim(side,dir);
  show();
  delay(delta_t);
  for (int i = 0; i<2; i++) {
    turnSide(side,dir);
    show();
    delay(delta_t);
    turnRim(side,dir);
    show();
    delay(delta_t);
  }
}

//This procedrue shows a turn of the mids
void Cube::showTurnMid(int side,bool dir) {
  for (int i = 0; i<3; i++) {
    turnMid(side,dir);
    show();
    delay(delta_t);
  }
}

//This procedure turns the side
void Cube::turnSide(int side, bool dir) {                   //this procedure must be run 2 times per turn
  byte tempStoreColor;
  if (dir == CW) {                                          //turn ClockWise
    tempStoreColor = Color[side][numPos-1];                 //Color value of Position 8 is temporarily stored
    for (int curPos = numPos-2; curPos > 0; curPos--) {        
      Color[side][curPos+1] = Color[side][curPos];          //shift Color value Clockwise
    }
    Color[side][1] = tempStoreColor;                        //put stored Color value in Position 1 
  }
  else {                                                    //turn Counter ClockWise
    tempStoreColor = Color[side][1];                        //Color value of Position 1 is temporarily stored
    for (int curPos = 1; curPos < numPos-1; curPos++) {
      Color[side][curPos] = Color[side][curPos+1];          //shift Color value counter Clockwise
    }
    Color[side][numPos-1] = tempStoreColor;                 //put stored Color value in Position 8
  }  
}

//this procedure turns de mids
void Cube::turnMid(int side, bool dir) {                        //this procedure must be run 3 times per turn      
  byte tempStoreColor;                                        
  if (dir == CW) {                                              //if turn ClockWise
    tempStoreColor = *midsPtr[side][numRimPos-1];               //Color value of Position 12 is temporarily stored
    for (int curPos = numMidPos-1; curPos > 0; curPos--) {   
      *midsPtr[side][curPos] = *midsPtr[side][curPos-1];        //shift Color value Clockwise
    }
    *midsPtr[side][0] = tempStoreColor;                         //put stored Color value in Position 0 
  }
  else {                                                        //turn Counter ClockWise
    tempStoreColor = *midsPtr[side][0];                         //Color value of Position 0 is temporarily stored
    for (int curPos = 0; curPos < numMidPos-1; curPos++) {   
      *midsPtr[side][curPos] = *midsPtr[side][curPos+1];        //shift Color value Clockwise
    }
    *midsPtr[side][numRimPos-1] = tempStoreColor;               //put stored Color value in Position 12 
  } 
}

//This procedure turns the rims of a Side
void Cube::turnRim(int side, bool dir) {                       //this procedure must be run 3 times per turn
  byte tempStoreColor;                                        
  if (dir == CW) {                                              //turn ClockWise
    tempStoreColor = *rimsPtr[side][numRimPos-1];               //Color value of Position 12 is temporarily stored
    for (int curPos = numRimPos-1; curPos > 0; curPos--) {   
      *rimsPtr[side][curPos] = *rimsPtr[side][curPos-1];        //shift Color value Clockwise
    }
    *rimsPtr[side][0] = tempStoreColor;                         //put stored Color value in Position 0 
  }
  else {                                                        //turn counter clockwise
    tempStoreColor = *rimsPtr[side][0];                         //Color value of Position 0 is temporarily stored
    for (int curPos = 0; curPos < numRimPos-1; curPos++) {   
      *rimsPtr[side][curPos] = *rimsPtr[side][curPos+1];        //shift Color value counter clockwise
    }
    *rimsPtr[side][numRimPos-1] = tempStoreColor;               //put stored Color value in Position 12 
  }
}

//This function hands the address of the cube to the ledstrip writing procedure
const byte* Cube::handCube() {
  return &Color[0][0];
}

//#define _debugging
#ifdef _debugging
//This procedure writes the Cube colors to Serial (for debugging purposes)
void Cube::toScreen() {
  Serial.println("Cube");
  int transPos[] = { 1,2,3,
                     8,0,4,
                     7,6,5 };
  int curSide;
  
  //backSide and TopSide              
  for (curSide = backSide; curSide >= topSide; curSide--) {    
    for (int i=0; i<3; i++) { // voor alle posities
      Serial.print("                ");
      for (int j=(3*i); j<(3+3*i); j++) {                    
        int pos = transPos[j];
        Serial.print('[');
        if(Color[curSide][pos]<9) {Serial.print(' ');}
        Serial.print(Color[curSide][pos]);
        Serial.print("] ");
      }
      Serial.println();
    }
    Serial.println();
  }
  
  //leftSide, frontSide and rightSide
  for (int i=0; i<3; i++) { // voor alle posities
    curSide = leftSide;
    for (int j=(3*i); j<(3+3*i); j++) {                    
      int pos = transPos[j];      
      Serial.print('[');
      if(Color[curSide][pos]<9) {Serial.print(' ');}
      Serial.print(Color[curSide][pos]);
      Serial.print("] ");
    }
    Serial.print(' '); 
    curSide = frontSide;
    for (int j=(3*i); j<(3+3*i); j++) {                    
      int pos = transPos[j];
      Serial.print('[');
      if(Color[curSide][pos]<9) {Serial.print(' ');}
      Serial.print(Color[curSide][pos]);
      Serial.print("] ");
    }
    Serial.print(' ');  
    curSide = rightSide;
    for (int j=(3*i); j<(3+3*i); j++) {                    
      int pos = transPos[j];
      Serial.print('[');
      if(Color[curSide][pos]<9) {Serial.print(' ');}
      Serial.print(Color[curSide][pos]);
      Serial.print("] ");
    }
    Serial.println();
  } 
  Serial.println();
   
  //groundSide
  curSide = groundSide;                    
  for (int i=0; i<3; i++) { // voor alle posities
    Serial.print("                "); 
    for (int j=(3*i); j<(3+3*i); j++) {                         
      int pos = transPos[j];
      Serial.print('[');
      if(Color[curSide][pos]<9) {Serial.print(' ');}
      Serial.print(Color[curSide][pos]);
      Serial.print("] ");
    }
    Serial.println();
  }
  Serial.println();
}
#endif

/* alternative Cube config
 *  
 *                        51 52 53
 *                        58 50 54
 *                        57 56 55
 *   
 *              31 32 33  41 42 43
 *              38 30 34  48 40 44
 *              37 36 35  47 46 45
 *      
 *    11 12 13  21 22 23
 *    18 10 14  28 20 24
 *    17 16 15  27 26 25
 *    
 *    01 02 03 
 *    08 00 04
 *    07 06 05
 *    
 *rims
 *0:    17 16 15  27 26 25 
 *1:    31 38 37  21 28 27  03 02 01 
 *2:    37 36 35  47 46 45  05 04 03  15 14 13  
 *3:    51 58 57  41 48 47  23 22 21  13 12 11
 *4:    57 56 55            25 24 23  35 34 33
 *5:                        43 42 41  33 32 31   
 *    
 *mids    
 *0:    18 10 14  28 20 24  
 *1:    32 30 36  22 20 26  04 00 08
 *2:    38 30 34  48 40 44  06 00 02  16 10 12  
 *3:    52 50 56  42 40 46  24 20 28  14 10 18
 *4:    58 50 54            26 20 22  36 30 32
 *5:                        44 40 48  34 30 38
 *    
 *    
 */   

 void Cube::dark() {
  rgb_color Dark; 
  Dark.red     =  0;
  Dark.green   =  0;
  Dark.blue    =  0;  

  rgb_color colors[54];
  for (int i=0; i<54; i++) {
    colors[i] = Dark;
  }
  ledStrip.write(colors, LED_COUNT);
 }
 
void Cube::show() {
  
  rgb_color Red;
  Red.red      = 10;
  Red.green    =  0;
  Red.blue     =  0;   

  rgb_color Blue;
  Blue.red     =  0;
  Blue.green   =  0;
  Blue.blue    = 10;

  rgb_color Green;
  Green.red    =  0;
  Green.green  = 10;
  Green.blue   =  0;

  rgb_color Yellow;
  Yellow.red   = 60;
  Yellow.green = 45;
  Yellow.blue  =  0;

  rgb_color White;
  White.red    = 20;
  White.green  = 20;
  White.blue   = 20;
  
  rgb_color Orange;
  Orange.red   = 45;
  Orange.green = 15;
  Orange.blue  =  0;

  rgb_color Dark; 
  Dark.red     =  0;
  Dark.green   =  0;
  Dark.blue    =  0;  
  
  rgb_color Colors[54];

  const byte ledStripAddr []= {31,20,32,44,43,42,30,18,19,
                               22,11,23,35,34,33,21, 9,10,
                               25,14,26,38,37,36,24,12,13,
                               28,17,29,41,40,39,27,15,16,
                                4, 2, 3, 8, 7, 6, 5, 0, 1, 
                               49,53,48,47,46,45,50,51,52};

  for (int i=0; i<54; i++) {
    Colors[i] = Dark;
  } 

  const byte* cubePtr = handCube();
  for (int i = 0; i<54; i++) {
      
    byte curColor = *cubePtr/10;
    byte curLedStripAddr  = ledStripAddr[i];
    switch (curColor) {
      case 0:
        Colors[curLedStripAddr] = Yellow;
        break;          
      case 1:
        Colors[curLedStripAddr] = Blue;
        break;
      case 2:
        Colors[curLedStripAddr] = White;
        break; 
      case 3: 
        Colors[curLedStripAddr] = Green;
        break;          
      case 4:
        Colors[curLedStripAddr] = Red;
        break;
      case 5:
        Colors[curLedStripAddr] = Orange;
        break;             
    }
    cubePtr++;
  }
  ledStrip.write(Colors, LED_COUNT);
}

 

choices.h

C/C++
Reads User input from homemade input panel.
/*
  Choices.h - Library for multiple choice via analog input
  Created by Koen Meesters, February 21st 2019
  Last edited by Koen Meesters, February 21st 2019
*/
#ifndef choices_h
#define choices_h

#include "Arduino.h"

class Choices
{
  public:
    Choices(int AIpin, int numOpt);
    int getOption();
    const int arrowUp     = 1;
    const int arrowLeft   = 2;
    const int arrowCentre = 3;
    const int arrowRight  = 4;
    const int arrowDown   = 5;
    const int highBut     = 1;
    const int midBut      = 2;
    const int lowBut      = 3;
    
  private:
    int _AIpin;
    int _numOpt;
    int readValue();
};

#endif

choices.cpp

C/C++
Reads User input from homemade input panel.
/*
  Choices.h - Library for multiple choice via analog input
  Created by Koen Meesters, February 21st 2019
  Last edited by Koen Meesters, February 21st 2019
*/

#include "Arduino.h"
#include "choices.h"

Choices::Choices(int AIpin, int numOpt)
{
  _AIpin = AIpin;
  _numOpt = numOpt;
}


int Choices::getOption() {
  bool valid = 0;

  while (!valid) {
    int value = readValue();

    const int maxValue = 1024;
    int stepSize = maxValue/(_numOpt+1);
    int validZone = stepSize/4;

    for (int curOpt = 0; curOpt <= _numOpt; curOpt++) {
      if (value > curOpt*stepSize-validZone && value < curOpt*stepSize+validZone) {
        return(curOpt);
      }   
    }
  }
}


int Choices::readValue(){
  const int numReads = 10; //Value is measured multiple times
  analogReference(EXTERNAL);
  int totVal  = 0;
  int lowest  = 1024;
  int highest = 0;
  delay(10);
  for (int i = 0; i < numReads; i++) {
    int curVal = analogRead(_AIpin);
    if (curVal < lowest) lowest = curVal;
    if (curVal > highest) highest = curVal;
    totVal += curVal;
    delay(10);
  }
  int value = totVal/numReads;
  if ((highest - lowest)>50) value = 0;
  return(value);
}

output.h

C/C++
Writes output to LCD and serial in one go (mainly handy for trouble shooting)
/*
  output.h - Library to handle serial and lcd screen output
  Created by Koen Meesters, March 2019
  Last edited by Koen Meesters, April 13th 2019
*/
#ifndef output_h
#define output_h

#include "Arduino.h"
#include <LiquidCrystal.h>

class Output
{
  public:
    Output(bool serial,bool cryst);
    int noIdeaWhy;
    void txt(String);
    void nxtln();
    void clrscr();
  private:
    bool _serial;
    bool _cryst; 
};

#endif

output.cpp

C/C++
Writes output to LCD and serial in one go (mainly handy for trouble shooting)
/*
  output.cpp - Library to handle serial and lcd screen output
  Created by Koen Meesters, March 2019
  Last edited by Koen Meesters, April 13th 2019
*/

#include "Arduino.h"
#include "output.h"

LiquidCrystal lcd(8, 9, 10, 11, 12, 13);


Output::Output(bool serial, bool cryst) {
  lcd.begin(16,2);
  _serial = serial;
  _cryst  = cryst;
}

void Output::clrscr() {          //clear screen (go to next line in Serial output)
  if (_serial) {
    Serial.println();
  }
  if (_cryst) {
    lcd.clear();
  }
}

void Output::txt(String text) {   //write text
  if (_serial) {
    Serial.print(text);     
  }
  if (_cryst) { 
    lcd.print(text);
  }
}

void Output::nxtln() {             //go to next line
  if (_serial) {
    Serial.println();
  }
  if (_cryst) { 
    lcd.setCursor(0,1);
  }
}

Credits

ArduinoKoen

ArduinoKoen

0 projects • 1 follower

Comments

Add projectSign up / Login