Bryn Lewis
Published © MIT

Education with IoT- LoRa+Arduino - Some Assembly Required #1

This sample project shows how to build LoRa connected soil moisture sensor (analog)

IntermediateFull instructions provided2 hours1,995
Education with IoT- LoRa+Arduino - Some Assembly Required #1

Things used in this project

Hardware components

Seeed Grove Base Shield V2
×1
Seeed Grove - Moisture Sensor
×1
Seeeduino V4.2
Seeeduino V4.2
×1
Seeed Arduino Uno Rev3
×1
Makerfabs LoRa Radio Shield(868MHz)
×1
Makerfabs LoRa Radio Shield(433MHz)
×1
Dragino LoRa Shield for Arduino
×1
Elecrow Lora RFM95 Shield- 915MHZ
×1

Software apps and online services

Visual Studio 2015
Microsoft Visual Studio 2015
Arduino IDE
Arduino IDE
Adafruit IO
Microsoft Azure IoT Central

Story

Read more

Code

Duino sample applications

This repository contains the code for three sample applications

Credits

Bryn Lewis

Bryn Lewis

22 projects • 50 followers
Microsoft MVP Embedded, maker, husband & father of two.
Thanks to sandeepmistry.

Comments

Add projectSign up / Login