Bryn Lewis
Published © MIT

Education with IoT- LoRa+Arduino - Some Assembly Required #3

This sample project shows how to build a LoRa connected UV sensor(I2C)

IntermediateFull instructions provided2 hours2,766
Education with IoT- LoRa+Arduino - Some Assembly Required #3

Things used in this project

Hardware components

Base Shield V2
Seeed Base Shield V2
×1
Seeeduino V4.2
Seeeduino V4.2
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Grove - I2C UV Sensor (VEML6070)
Seeed Grove - I2C UV Sensor (VEML6070)
×1
Makerfabs LoRa Radio Shield(433MHz)
×1
Makerfabs LoRa Radio Shield(868MHz)
×1
Dragino LoRa Shield for Arduino
×1
Elecrow Lora RFM95 Shield- 915MHZ
×1

Software apps and online services

Visual Studio 2015
Microsoft Visual Studio 2015
Arduino IDE
Arduino IDE
Adafruit IO
Microsoft Azure IoT Central

Story

Read more

Code

Duino sample application

Download then compile and deploy to device with Arduino IDE

Duino sample client

Download the code, modify the configuration, build then download to your device.

Credits

Bryn Lewis

Bryn Lewis

20 projects • 43 followers
Microsoft MVP Embedded, maker, husband & father of two.

Comments

Add projectSign up / Login