Bryn Lewis
Published © MIT

Netduino LoRa Field Gateway Client

A sample Wilderness Labs Netduino 433/868/915MHz client for my Windows 10 IoT Core on RPI based LoRa field gateways.

BeginnerFull instructions provided1 hour499
Netduino LoRa Field Gateway Client

Things used in this project

Hardware components

Netduino3
Wilderness Labs Netduino3
×1
Netduino3 Ethernet
Wilderness Labs Netduino3 Ethernet
×1
Netduino3 WiFi
Wilderness Labs Netduino3 WiFi
×1
Netduino Plus 2
Wilderness Labs Netduino Plus 2
×1
Netduino Plus 2
Wilderness Labs Netduino Plus 2
×1
Base Shield V2
Seeed Base Shield V2
×1
Seeed Grove - Temperature&Humidity Sensor
×1
Seeed Grove - Universal 4 Pin Buckled 5cm Cable (5 PCs Pack)
×1
Dragino LoRa Shield for Arduino
×1
Elecrow Lora RFM95 Shield- 915MHZ
×1
MakerFabs LoRa Radio Shield(433MHz)
×1
MakerFabs LoRa Radio Shield(868MHz)
×1

Software apps and online services

Visual Studio 2015
Microsoft Visual Studio 2015
Netduino SDKs

Story

Read more

Code

Netduino client for my Windows 10 IoT Core LoRa field gateways

Download code, modify configuration, then compile and deploy to your device.

Credits

Bryn Lewis

Bryn Lewis

15 projects • 45 followers
Microsoft MVP Embedded, maker, husband & father of two.

Comments

Add projectSign up / Login