Bryn Lewis
Published © MIT

nRF24L01 Windows 10 IoT Core Field Gateway *duino client

A sample *duino client for Windows 10 IoT Core on RPI based nRF24L01 field gateway.

EasyFull instructions provided1 hour863
nRF24L01 Windows 10 IoT Core Field Gateway *duino client

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
Or Seeeduino
×1
Base Shield V2
Seeed Base Shield V2
Only required for Arduino Uno based client
×1
Seeeduino V4.2
Or Arduino Uno
×1
RFX Arduino-compatible nRF24L01+ Shield
order with passive components and low power or high power module
×1
Seeedstudio Grove Temperature & Humidity sensor
×1
Seeedstudio Grove - Universal 4 Pin Buckled 5cm cable ( 5 PCs pack)
×1

Software apps and online services

Arduino IDE
Arduino IDE

Story

Read more

Code

Duino client sketch

Sample plug n play Arduino Uno R3/Seeeduino V4.2/... client for my nRF24L01 field gateway projects. With a Silicon Labs SI7005 temperature & humidity sensor

Credits

Bryn Lewis

Bryn Lewis

16 projects • 33 followers
Microsoft MVP Embedded, maker, husband & father of two.
Thanks to manicbug, Seeedstudio, and Sparkfun.

Comments

Add projectSign up / Login