Bryn Lewis
Published © MIT

Windows 10 IoT Core Proximity Triggered Camera Applications

I started with a PIR sensor triggering storage of images on a microSD then ran out of space, so added Azure Storage and trialled sensors.

IntermediateFull instructions provided1.5 hours1,325
Windows 10 IoT Core Proximity Triggered Camera Applications

Things used in this project

Hardware components

Raspberry Pi 3 Model B
Raspberry Pi 3 Model B
×1
Raspberry Pi 2 Model B
Raspberry Pi 2 Model B
×1
DragonBoard 410c
Qualcomm DragonBoard 410c
×1
Microsoft Generic web camera Camera
Check you camera on https://docs.microsoft.com/en-us/windows/iot-core/learn-about-hardware/hardwarecompatlist even if not on list give it a go.
×1
Seeed Raspberry PI real time clock
×1
Adjustable Infrared Switch 3 - 80cm
×1
Seeed Grove Starter Kit for 96Boards
×1
Seeed - 300mm Infrared shooting sensor
×1
Grove Base Hat for Raspberry Pi
Seeed Grove Base Hat for Raspberry Pi
×1

Software apps and online services

Visual Studio 2017
Microsoft Visual Studio 2017
Windows 10 IoT Core
Microsoft Windows 10 IoT Core
Microsoft Azure
Microsoft Azure

Story

Read more

Code

Solution for all my Windows 10 IoT Core Camera applications

Open with Visual Studio refresh Nugets, build and deploy.

Credits

Bryn Lewis

Bryn Lewis

22 projects • 50 followers
Microsoft MVP Embedded, maker, husband & father of two.

Comments

Add projectSign up / Login