MarCas Tech
Published

Arduino Smart Control - Smart Automation

Switching Led/Relay - Control Data Sensors - Write/Read Memory EEPROM

AdvancedFull instructions provided2 days1
Arduino Smart Control - Smart Automation

Things used in this project

Hardware components

Arduino Nano R3
Arduino Nano R3
×1
LED (generic)
LED (generic)
×4
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
×1
Photo resistor
Photo resistor
×1
Resistor 221 ohm
Resistor 221 ohm
×4
Resistor 100k ohm
Resistor 100k ohm
×1
4-CHANNEL RELAY CONTROLLER FOR I2C
ControlEverything.com 4-CHANNEL RELAY CONTROLLER FOR I2C
×1
Grove - Water Sensor
Seeed Grove - Water Sensor
×1
USB-A to Mini-USB Cable
USB-A to Mini-USB Cable
×1

Software apps and online services

Arduino IDE
Arduino IDE
Xojo

Story

Read more

Schematics

Schematic

Credits

MarCas Tech

MarCas Tech

5 projects • 2 followers
Hi guys, this is Hackster's profile. Here you will find the projects I have tested and developed. I work with TI device and Arduino Board.

Comments

Add projectSign up / Login