Shahariar
Published © Apache-2.0

Water Quality Monitoring Autonomous Robot

ARM mcu based, autonomous waterbot, equipped with sensors to measure water quality of water reservoirs both locally/remotely

IntermediateWork in progressOver 1 day2,740
Water Quality Monitoring Autonomous Robot

Things used in this project

Hardware components

BBC micro:bit board
BBC micro:bit board
×1
Adafruit Miniature Cooling Fan 12V
×2
Seeed Red Laser
×1
Power MOSFET N-Channel
Power MOSFET N-Channel
×2
SparkFun Schottky Diode 1N5819
×2
Temperature Sensor LM35
×1
Breadboard (generic)
Breadboard (generic)
×1
SparkFun Copper tape 5 mm
×1
SparkFun High Temperature Adhesive Tape
×1
Empty Plastic Bottle 1.25 Ltr
×2
Cable Ties (10 Pack)
OpenBuilds Cable Ties (10 Pack)
×10
Super Glue
×2
Plastic Food Container ( Lunch Box )
×1
Tongue depressor (ice cream waste)
×1
QC Power Bank Voltage Trigger
×1
QC compatible power bank
×1

Software apps and online services

Arm mbed
Nordic Semiconductor nRF Cloud

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)

Story

Read more

Schematics

waterbot

https://easyeda.com/suntop/microbit-waterbot

Code

mbed code

C/C++
under codestruction
/* mbed MicrocontrollerLL Library
 * Copyright (c) 2006-2013 ARM Limited
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *     http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

 //////////////////////////////////////////////////////////
///////////////////////NOTE ///////////////////////////////
// This program uses BBC microbit as a NRF51822 board    //
// with limited onboard functionality, mainly focused    //
// BLE-uart/ADC/DIO/PWM capability, see pin maping below //
///////////////////////////////////////////////////////////
///////////////////////////////////////////////////////////

////////////////////////////////////////////////////////////
//////////////////////BLE WATER BOT/////////////////////////
////////////////////////////////////////////////////////////


        
#include <string.h>
#include "mbed.h"
#include "PID.h"
#include "BLE.h"
#include "stdio.h"
#include "UARTService.h"

#include "ble/BLE.h"
#include "ble/services/URIBeaconConfigService.h"
#include "ble/services/DFUService.h"
#include "ble/services/DeviceInformationService.h"
#include "ConfigParamsPersistence.h"


#include "math.h"
#include "MAG3110.h"


 
#define INTERVAL 0.1

#define NEED_CONSOLE_OUTPUT 1 // if BLE printf messages needed on the remote console (PC/phone/host);                            
#if NEED_CONSOLE_OUTPUT
#define blePrintf(STR) { if (uart) uart->write(STR, strlen(STR)); }
#else
#define blePrintf(...) 
#endif

///////////////// pin table /////////////////////////
/////////////////////////////////////////////////////
// edge.pin    nrf51822pin    functions      note  //
/////////////////////////////////////////////////////
//  P2           P0_1        ADC/PWM/DIO      2    //
//  P1           P0_2        ADC/PWM/DIO      1    // 
//  P0           P0_3        ADC/PWM/DIO      0    //
//  P4           P0_5            ADC        COL 2  //
//  P10          P0_6            ADC        COL 3  //
//  P16          P_16            DIO               //
//  P14          P0_25       SPI MIS/DIO           //
//  P5           P_17        Button A/DI    pullup //
//  P11          P_26        Button B/DI    pullup //
//  P20          P0_30       I2C SDA/DIO    pullup //
//  P19          P0_0        I2C SCL/DIO    pullup //
//  P15                      SPI MOS/DIO           //
//  P13                      SPI SCK/DIO           //

/////////////////////////////////////////////////////
//                  LED Matrix pins                //
//  ROW 1  P0_13   ROW 2  P0_14   ROW 3  P0_15     //
//  COL 1  P0_4    COL 2  P0_5    COL 3  P0_6      //
//  COL 4  P0_7    COL 5  P0_8    COL 6  P0_9      //
//  COL 7  P0_10   COL 8  P0_11   COL 9  P0_12     //
/////////////////////////////////////////////////////
/////////// See uBit to nrf51822 Schematic for detailed pinout //////////////////////
// https://github.com/bbcmicrobit/hardware/blob/master/SCH_BBC-Microbit_V1.3B.pdf  //
/////////////////////////////////////////////////////////////////////////////////////
  //Kc, Ti, Td, interval
          PID controllerL(1.0, 0.1, 0.1, INTERVAL);
          PID controllerR(1.0, 0.1, 0.1, INTERVAL);
          



// Fan drive pwm

PwmOut   LP(P0_2); // left propeller
PwmOut   RP(P0_1); // right propeller

MAG3110 mag(P0_30, P0_0); // set i2c pins SDA, SCL here //
BLEDevice  ble;
UARTService *uart;
 
AnalogIn   temperature(P0_3); 
AnalogIn   turbidity(P0_5);
AnalogIn   conductivity(P0_6);

DigitalOut   row1(P0_13);  // uBit 1st LED cathode 
DigitalOut   col1(P0_4); // uBit 1st LED anode
DigitalIn    swA(P0_17); // uBit button A
//  col2(P0_5); // adc pin now led removed
//  col3(P0_6); // adc pin now led removed

//DigitalOut   col1(P0_4);


int val,dVal, dec, i;
int blepush = 0; 
int refupdate = 0;
char result[100];
float TEMP = 0.0;
float TURB = 0.0;
float COND = 0.0;

float heading = 0.0; // magnetometer heading
float heading_ref = 0.0;

void disconnectionCallback(const Gap::DisconnectionCallbackParams_t *params)
{
    ble.startAdvertising();
}

void periodicCallback(void)
{
    blepush = 1;
   // blePrintf("heading ");
   // blePrintf(result);
   // blePrintf("\r\n");
}

void navigationAdjust (void)
{
    
}

void calXY() //magnetometer calibration: finding max and min of X, Y axis
{
    int tempXmax, tempXmin, tempYmax, tempYmin, newX, newY;

    wait(3);

    tempXmax = tempXmin = mag.readVal(MAG_OUT_X_MSB);
    tempYmax = tempYmin = mag.readVal(MAG_OUT_Y_MSB);
    int sample = 0;
     
    while(sample<501) {
        wait(0.05);
        newX = mag.readVal(MAG_OUT_X_MSB);
        newY = mag.readVal(MAG_OUT_Y_MSB);
        if (newX > tempXmax) tempXmax = newX;
        if (newX < tempXmin) tempXmin = newX;
        if (newY > tempYmax) tempYmax = newY;
        if (newY < tempYmin) tempYmin = newY;
        sample++;
    col1.write(!(col1.read()));
    //col3.write(!(col3.read()));
    
    }
   
    mag.setCalibration( tempXmin, tempXmax, tempYmin, tempYmax );
 

}


int main(void)
{
    //  pwm freq
    LP.period(0.01f); 
    RP.period(0.01f);
    LP.write(1.0);
    RP.write(1.0);
    wait(1);
    LP.write(0.0);
    RP.write(0.0);

   row1.write(1);
 
    ble.init();
    ble.onDisconnection(disconnectionCallback);
    
    uart = new UARTService(ble);

    /* setup advertising */
    ble.accumulateAdvertisingPayload(GapAdvertisingData::BREDR_NOT_SUPPORTED);
    ble.setAdvertisingType(GapAdvertisingParams::ADV_CONNECTABLE_UNDIRECTED);
    ble.accumulateAdvertisingPayload(GapAdvertisingData::SHORTENED_LOCAL_NAME,
                                     (const uint8_t *)"uBit BLE", sizeof("uBit BLE") - 1);
                                     // device name on BLE //
    ble.accumulateAdvertisingPayload(GapAdvertisingData::COMPLETE_LIST_128BIT_SERVICE_IDS,
                                     (const uint8_t *)UARTServiceUUID_reversed, sizeof(UARTServiceUUID_reversed));

    ble.setAdvertisingInterval(160); /* 100ms; in multiples of 0.625ms. */
    ble.startAdvertising();
    

    // may necessary //
    while(swA.read())
    {
    ble.waitForEvent();
    col1.write(!(col1.read()));
    wait(1);
    blePrintf("Hold A to start\n");
    }
  // max 20 Character at a time over BLE
  // max 20 Character at a time over BLE
  // max 20 Character at a time over BLE
  
    
   ble.waitForEvent();   
   blePrintf("Init  nRF51822  \n");
   blePrintf("Calibrating Sensors\n");
   blePrintf("Rotate To Calibrate\n");
   blePrintf("when LED blinks fast\n");
  
    calXY(); // do the mag calib
    ble.waitForEvent();
    
   blePrintf("Calibrate Completed\n");
   blePrintf("Put Robot on Water\n");
  
    while(swA.read())
    {
        col1.write(!(col1.read()));
        wait(1);
        blePrintf("Hold A to proceed\n");
  
    }
    
    Ticker ticker;
    ticker.attach(&periodicCallback, 5);

    Ticker ticker2;
    ticker2.attach(&navigationAdjust, .5);
    
 
  //Reference angle input from 0.0 to 3.3V
  controllerL.setInputLimits(0.0, 360.0);
  controllerR.setInputLimits(0.0, 360.0);
 
  //Pwm output from 0.0 to 1.0
  controllerL.setOutputLimits(0.0, 1.0);
  controllerR.setOutputLimits(0.0, 1.0);
  
  //If there's a bias.
  controllerL.setBias(0.0);
  controllerR.setBias(0.0);
  
  controllerL.setMode(AUTO_MODE);
  controllerR.setMode(AUTO_MODE);

  //process variable or heading to be 90
  controllerL.setSetPoint(90.0);
  controllerR.setSetPoint(90.0);
  
       heading_ref = mag.getHeading();
       if (heading_ref<0.0) heading_ref = heading_ref+360.00;
       if (heading_ref>360.00) heading_ref = heading_ref -360.00;
       controllerL.setProcessValue(heading_ref);
       controllerR.setProcessValue(heading_ref);
       float LPwr = controllerL.compute();
       float RPwr = controllerR.compute();
       //////////////////////////////////
   
 

    while (true) {
        ble.waitForEvent();
       //////////////////////////////////
       //// WORKS BETTER THAN PID //////
       //////////////////////////////////
      
      
      if(refupdate == 1)
      {
       while(heading_ref != heading)
       {
        heading = mag.getHeading();
       if (heading<0.0) heading_ref = heading+360.00;
       if (heading>360.00) heading_ref = heading -360.00;
       LP.write(.9);
        }   
       }
      
       
       heading = heading_ref;
       
       for (int z =0;z<10;z++)
       {
       heading = mag.getHeading();
       if (heading<0.0) heading = heading+360.00;
       if (heading>360.00) heading = heading -360.00;
     
       if (heading> heading_ref+2.0)
       LP.write((heading - 90.0)/20.0);
       else
       LP.write(.0);   
       wait(0.2);
       
       if (heading> heading_ref+2.0)
       RP.write(( 90 - heading )/20.0);
       else
       RP.write(.0);   
       wait(0.2);
       LP.write(.7);   
       RP.write(.7);   
       wait(0.2);
       
       
       }
       /// heading is corrected after this line ///
       /// calib may needed //

    // val = ain.read_u16();
    // 22k+100K VOLTAGE DIVIDER AND 0.15 IS OFFSET   
    // batt = (122/22)*3.6*val/1023.0 - 0.15
    
    //Update the process variable.
    //Set the new output.
 
      
  if (blepush ==1)
  {
    
    TEMP = 3.3*100*temperature.read_u16()/(5*1023); // 10 mV= 1 deg c, vcc =3.3 v, Opamp gain 5
    dVal = TEMP;
    dec = (int)(TEMP * 100) % 100;

    memset(result, 0, 100);
    
    result[0] = (dVal / 100) + '0';
    result[1] = ((dVal / 10)%10) + '0';
    result[2] = (dVal % 10) + '0';
    result[3] = '.';
    result[4] = (dec / 10) + '0';
    result[5] = (dec % 10) + '0';
    for (i=strlen(result)-1; i>=0; i--)
        putc(result[i], stdout);
    
    blePrintf("temperature ");
    blePrintf(result);
    blePrintf("\n");  

    TURB = 3.3*10*turbidity.read_u16()/1023; // fix gain later
    dVal = TURB;
    dec = (int)(TURB * 100) % 100;

    memset(result, 0, 100);
    
    result[0] = (dVal / 100) + '0';
    result[1] = ((dVal / 10)%10) + '0';
    result[2] = (dVal % 10) + '0';
    result[3] = '.';
    result[4] = (dec / 10) + '0';
    result[5] = (dec % 10) + '0';
    for (i=strlen(result)-1; i>=0; i--)
        putc(result[i], stdout);
    
    blePrintf("turbidity ");
    blePrintf(result);
    blePrintf("\n");  



    COND = 3.3*10*conductivity.read_u16()/1023; // fix gain later
    dVal = COND;
    dec = (int)(COND * 100) % 100;

    memset(result, 0, 100);
    
    result[0] = (dVal / 100) + '0';
    result[1] = ((dVal / 10)%10) + '0';
    result[2] = (dVal % 10) + '0';
    result[3] = '.';
    result[4] = (dec / 10) + '0';
    result[5] = (dec % 10) + '0';
    for (i=strlen(result)-1; i>=0; i--)
        putc(result[i], stdout);
    
    blePrintf("conductivity ");
    blePrintf(result);
    blePrintf("\n");  
   blepush =0;
   }
    
            }
// end of while(1)            
}
// end of main()

Credits

Shahariar

Shahariar

7 projects • 158 followers
"What Kills a 'Great life' is a 'Good Life', which is Living a Life Inside While Loop"

Comments

Add projectSign up / Login