Seeed
Published

Grove - TF Mini LiDAR with Wio Terminal

The outcome of detecting distance by Grove - TF Mini LiDAR is going to display on the screen of this tiny and portable Wio Terminal!

IntermediateFull instructions provided152
Grove - TF Mini LiDAR with Wio Terminal

Things used in this project

Hardware components

Seeeduino V4.2
Seeeduino V4.2
×1
Base Shield V2
Seeed Base Shield V2
×1
Seeed Grove - TF Mini LiDAR
×1
Seeed Wio Terminal
×1
Seeed Jumper
×1

Software apps and online services

Arduino IDE
Arduino IDE

Story

Read more

Code

Software for PART I

C/C++
#include "TFLidar.h"

#define USETFMINI
// #define USETFLUNA

#define SERIAL Serial

#if defined(SEEED_XIAO_M0)
    #define uart  Serial1
#elif defined(SEEED_WIO_TERMINAL)
    #define uart  Serial1
#else
    SoftwareSerial uart(2, 3);
#endif

#ifdef USETFLUNA
TFLuna SeeedTFLuna;
TFLidar SeeedTFLidar(&SeeedTFLuna);
#endif

#ifdef USETFMINI
TFMini SeeedTFMini;
TFLidar SeeedTFLidar(&SeeedTFMini);
#endif 


void setup() {
  // put your setup code here, to run once:
  SERIAL.begin(9600);
  while(!Serial);
  SeeedTFLidar.begin(&uart,115200);
}

void loop() {
  while(!SeeedTFLidar.get_frame_data()){
    delay(1); 
  }
  // put your main code here, to run repeatedly:
  SERIAL.print("dist = ");
  SERIAL.print(SeeedTFLidar.get_distance()); //output measure distance value of LiDAR
  SERIAL.print('\t');
  SERIAL.print("strength = ");
  SERIAL.print(SeeedTFLidar.get_strength()); //output signal strength value
#ifdef USETFLUNA
  SERIAL.print("\t Chip Temprature = ");
  SERIAL.print(SeeedTFLidar.get_chip_temperature());
  SERIAL.print(" celcius degree"); //output chip temperature of Lidar
#endif
  SERIAL.println(" ");
  // delay(1000);
}

Software for PART II

C/C++
#include"seeed_line_chart.h" //include the library
#include "TFLidar.h"
#define LINE_DIS 0X00
#define STRING_DIS 0X01
TFMini SeeedTFMini;
TFLidar SeeedTFLidar(&SeeedTFMini);
#define uart  Serial1

TFT_eSPI tft;
 
#define max_size 10 //maximum size of data
doubles data; //Initilising a doubles type to store data
TFT_eSprite spr = TFT_eSprite(&tft);  // Sprite 
 
void setup() {
    Serial.begin(115200);
    pinMode(WIO_KEY_C, INPUT_PULLUP);
    tft.begin();
    tft.setRotation(3);
    spr.createSprite(TFT_HEIGHT,TFT_WIDTH);
    SeeedTFLidar.begin(&uart,115200);
}
uint8_t mode = LINE_DIS;
void loop() {
    
    if (digitalRead(WIO_KEY_C) == LOW) {
        mode ++;
        if(mode > STRING_DIS ) mode = LINE_DIS;
        while(!digitalRead(WIO_KEY_C));
    }
    display(get_Lidar_data(),mode);
    delay(50);
}

uint16_t get_Lidar_data()
{
    while(!SeeedTFLidar.get_frame_data()){
        delay(1); 
    }
    return SeeedTFLidar.get_distance();
}

void display(uint16_t lidar_data,uint8_t mode){

    spr.fillSprite(TFT_WHITE);
    //Settings for the line graph title
    auto header =  text(0, 0)
                .value("Lidar Terminal")
                .align(center)
                .valign(vcenter)
                .width(tft.width())
                .color(green)
                .thickness(3);
    header.height(header.font_height() * 2);
    header.draw(); //Header height is the twice the height of the font
    if (LINE_DIS == mode){
        if (data.size() == max_size) {
            data.pop();//this is used to remove the first read variable
        }
        data.push(lidar_data); //read variables and store in data
    //Settings for the line graph
        auto content = line_chart(10, header.height()); //(x,y) where the line graph begins
            content
                    .height(tft.height() - header.height() * 1.5) //actual height of the line chart
                    .width(tft.width() - content.x() * 2) //actual width of the line chart
                    .based_on(0.0) //Starting point of y-axis, must be a float
                    .show_circle(false) //drawing a cirle at each point, default is on.
                    .value(data) //passing through the data to line graph
                    .color(TFT_RED) //Setting the color for the line
                    .draw();
    }
    else if (STRING_DIS == mode){
        for(int8_t line_index = 0;line_index < 5 ; line_index++)
        {
            spr.drawLine(0, 50 + line_index, tft.width(), 50 + line_index, TFT_GREEN);
        }        
        auto header =  text(0, 0)
                    .thickness(1);
        spr.setFreeFont(&FreeSansBoldOblique24pt7b); 
        spr.setTextColor(TFT_BLUE);
        spr.drawFloat(lidar_data / 100.00,2,80,110);
        spr.drawString(" M",80 + 90,110,1);

    }
    spr.pushSprite(0, 0);

}

Credits

Seeed

Seeed

59 projects • 73 followers
Seeed R&D Team

Comments

Add projectSign up / Login