ShuvoPodder
Published

Smart Alert v1.0

It is an alert system which alert you in period of gas leakage, fire and high temperature.

IntermediateProtip1 hour274
Smart Alert v1.0

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Grove - Gas Sensor(MQ2)
Seeed Grove - Gas Sensor(MQ2)
×1
Seeed Flame Sensor
×1
Buzzer
Buzzer
×1
5 mm LED: Red
5 mm LED: Red
×1
5 mm LED: Green
5 mm LED: Green
×1
Resistor 100 ohm
Resistor 100 ohm
×1
Resistor 220 ohm
Resistor 220 ohm
×1
Resistor 1k ohm
Resistor 1k ohm
×1
Solderless Breadboard Full Size
Solderless Breadboard Full Size
×1
Jumper wires (generic)
Jumper wires (generic)
×1
General Purpose Transistor NPN
General Purpose Transistor NPN
×1
Temperature Sensor
Temperature Sensor
×1

Story

Read more

Schematics

Smart Alert Breadboard Connection

Credits

ShuvoPodder

ShuvoPodder

1 project • 0 followers
Think different and practical. Have ambition and preservation.

Comments

Add projectSign up / Login