James Caska
Published © MIT

Virtual Breadboard Smart Home Alexa Skill + Edge:Bit Gadget

Effortlessly roll your own smart home applications with drag-and-drop Alexa 'aware' controls in the Virtual Breadboard Microsoft Store App.

EasyProtip30 minutes4,732

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Seeed Grove - Infrared Emitter
×1
Grove - Relay
Seeed Grove - Relay
×1
Virtual Breadboard Edge:Bit
×1
Seeed Grove - Infrared Receiver
×1

Software apps and online services

Virtual Breadboard App

Story

Read more

Schematics

Virtualized Test Application

The virtual breadboard layout of a Alexa endpoint, Infrared encoder and virtual arduino infrared decoder application driving a remote relay
Schemavirtual o6d7otazrr

Alexa Home Controller with infrared Edge:Bit

A deployable home controller configuration which passes through Alexa commands to a real Arduino Infrared receiver that is controlling a relay
Schemareal dlnhn719im

Arduino UNO Remote Relay Controller

Schematic for configuring the real Arduino Uno with the IR and Relay modules
Schemarealarduino y4y2ncdpgu

Code

Infrared Controlled Relay Lamp

Arduino
An Arduino Infrared receiver application to remotely control a relay which can be connected to LAMP or anything else
/***********************************************
* Infrared Controlled Relay Lamp
************************************************/
#include <IRremote.h>
const long IR_CODE_ON   = 0xFFA25D;
const long IR_CODE_OFF  = 0xFF629D;
const int PIN_IR_RECEIVE = 7; //SIG of receiver module attach to pin7 
const int PIN_LED  = 13;      //built-in led on Pin 13
const int PIN_LAMP_RELAY = 12;//Lamp Relay on pin 12 

IRrecv irrecv(PIN_IR_RECEIVE); //Creates a variable of type IRrecv
decode_results results;
void setup()
{
  pinMode(PIN_LAMP_RELAY,OUTPUT);
  digitalWrite(PIN_LAMP_RELAY,HIGH);  //turn off the Lamp - Active Low
   
  pinMode(PIN_IR_RECEIVE,INPUT);
  pinMode(PIN_LED,OUTPUT);            //set ledpin as OUTPUT
  
  Serial.begin(9600);                 //initialize serial 
  Serial.println("Starting Lamp");
  irrecv.enableIRIn();                //enable ir receiver module 
  irrecv.blink13(1);                  //Flash Pin 13 when receiving IR data 
}
void loop() 
{
   
  if (irrecv.decode(&results)) //if the ir receiver module receiver data
  { 
    Serial.print("Received Code: ");  
    Serial.println(results.value, HEX);  
 
    irrecv.resume(); // Receive the next value 
  } 
  delay(600); //delay 600ms
  if(results.value == IR_CODE_ON)//if receiver module receive OxFFA25D
  {
    digitalWrite(PIN_LAMP_RELAY,LOW);//turn on the led
    Serial.println("Alexa, Lamp On");
  }
  else if(results.value == IR_CODE_OFF)
  {
    digitalWrite(PIN_LAMP_RELAY,HIGH);//turn off the led
    Serial.println("Alexa, Lamp Off");
  }
   results.value = 0;
}
 

Credits

James Caska

James Caska

14 projects • 26 followers
Creator of VirtualBreadboard

Comments

Add projectSign up / Login