Alireza Karkon
Published © CC BY-ND

Flight Helmet - Mayday Project (Smart Flight Helmet)

We are making a smart flight helmet with features such as night vision, emergency situation, Mayday alert, flight information, map, etc.

ExpertWork in progressOver 10 days1,008

Things used in this project

Hardware components

Arduino Nano R3
Arduino Nano R3
×1
Arduino Leonardo
Arduino Leonardo
×1
Raspberry Pi 3 Model B
Raspberry Pi 3 Model B
×1
helmet
×1
Pmod OLEDrgb
Digilent Pmod OLEDrgb
×1
RobotGeek Continuous Rotation Servo
RobotGeek Continuous Rotation Servo
×1
UDOO Camera Module
UDOO Camera Module
×4
Gear VR
Oculus Gear VR
×1
Android device
Android device
For Simulation
×1
USB-A to Mini-USB Cable
USB-A to Mini-USB Cable
×2
SparkFun GPS Module - Copernicus II DIP (12 Channel)
SparkFun GPS Module - Copernicus II DIP (12 Channel)
×1
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
×1
Grove - 3-Axis Digital Compass V2
Seeed Grove - 3-Axis Digital Compass V2
×1

Software apps and online services

Arduino IDE
Arduino IDE
OpenCV
OpenCV
MATLAB
MATLAB
Google Maps
Google Maps
Visual Studio 2015
Microsoft Visual Studio 2015

Hand tools and fabrication machines

Hot glue gun (generic)
Hot glue gun (generic)

Story

Read more

Credits

Alireza Karkon

Alireza Karkon

10 projects • 55 followers
Hey guys! I'm Alireza. I'm a student (Bachelor of Technology)-Computer EngrgTech. I'm C# / C++ / Unity programmer and familiar to Front-End.

Comments

Add projectSign up / Login