Nicky ValdiviaSpencer HustonDaniel MartinezChris Mullins
Published

Backup Sensor with Display

Safety first! Upgrade any vehicle with this state-of-the-art safety technology that is designed to help you be a better driver.

IntermediateFull instructions provided2 hours540
Backup Sensor with Display

Things used in this project

Hardware components

EK-TM4C123GXL TM4C Tiva LaunchPad
Texas Instruments EK-TM4C123GXL TM4C Tiva LaunchPad
×1
Grove - Ultrasonic Ranger
Seeed Grove - Ultrasonic Ranger
×1
Grove Starter Kit for LaunchPad
Seeed Grove Starter Kit for LaunchPad
×1
Seeed Grove - Buzzer
×1
Seeed Grove - 4-Digit Display
×1

Software apps and online services

Energia
Texas Instruments Energia

Story

Read more

Schematics

Ultrasonic Backup Sensor Diagram

Backup Sensor with Display schematic

Code

Ultrasonic backup Sensor

Arduino
/*
 * UltrasonicDisplayOnTerm.ino
 * Example sketch for ultrasonic ranger
 *
 * Copyright (c) 2012 seeed technology inc.
 * Website    : www.seeed.cc
 * Author     : LG, FrankieChu
 * Create Time: Jan 17,2013
 * Change Log :
 *
 * The MIT License (MIT)
 *
 * Permission is hereby granted, free of charge, to any person obtaining a copy
 * of this software and associated documentation files (the "Software"), to deal
 * in the Software without restriction, including without limitation the rights
 * to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
 * copies of the Software, and to permit persons to whom the Software is
 * furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
 * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN
 * THE SOFTWARE.
 */


/***************************************************************************/
//	Function: Measure the distance to obstacles in front and print the distance
//			  value to the serial terminal.The measured distance is from
//			  the range 0 to 400cm(157 inches).
//	Hardware: Grove - Ultrasonic Ranger
//	Arduino IDE: Arduino-1.0
/*****************************************************************************/
#include "TM1637.h"
#include "Ultrasonic.h"
#define CLK 40
#define DIO 39
#define BLINK_LED RED_LED
#define ULTRASONIC_PIN 27
#define BUZZER_PIN 36

Ultrasonic ultrasonic(ULTRASONIC_PIN);
TM1637 tm1637(CLK, DIO);
int8_t bits[4] = {0};
//Previous mesurments of the ultrasonic sensor used to calcualte running average.
long M1;
long M2;
long M3;
long M4;
long M5;
long M6;
long M7;
long M8;
long M9;
long M10;

int length = 1;         /* the number of notes */
char notes[] = "ccggaagffeeddc "; //notes in the song
int beats[] = { 1, 1, 1, 1, 1, 1, 2, 1, 1, 1, 1, 1, 1, 2, 4 }; //length of each note
int tempo = 200;

void setup()
{
  long RangeInCentimeters; //Varible to get range of ultrasonic sensor
  Serial.begin(9600);
  tm1637.init();                       /* initialize 4-Digit Display */
  tm1637.set(BRIGHT_TYPICAL);          /* set the brightness */    
  pinMode(BLINK_LED, OUTPUT);            /* declare the LED pin as an OUTPUT */
  pinMode(BUZZER_PIN, OUTPUT); //Turn the buzzer on
  Serial.println("test"); //Serial Test
  RangeInCentimeters = ultrasonic.MeasureInCentimeters(); //Messure the distance from the ultrasonic sensor
  //Save the distance to the running average so there is no error on start.
  M1=RangeInCentimeters;
  M2=RangeInCentimeters;
  M3=RangeInCentimeters;
  M4=RangeInCentimeters;
  M5=RangeInCentimeters;
  M6=RangeInCentimeters;
  M7=RangeInCentimeters;
  M8=RangeInCentimeters;
  M9=RangeInCentimeters;
  M10=RangeInCentimeters;
}
void loop()
{
	long RangeInCentimeters;
  long Distance;
  long Distance2;
  RangeInCentimeters = ultrasonic.MeasureInCentimeters();//Read new ultrasonic distance
  //shift saved vales up one in memory.
  M10=M9;
  M9=M8;
  M8=M7;
  M7=M6;
  M6=M5;
  M5=M4;
  M4=M3;
  M3=M2;
  M2=M1;
  M1=RangeInCentimeters;
  Distance = (M1+M2+M3+M4+M5+M6+M7+M8+M9+M10)/10; //Calculate long running average
  Distance2 = (M1+M2+M3+M4+M5)/5;//Calculate short running average
	//Serial.println("The distance to obstacles in front is: "); //serial test code
	//Serial.print(Distance);//0~400cm
	//Serial.println(" cm");
  memset(bits, 0, 4);//start up display writing
  if(Distance2<90 || RangeInCentimeters<50){ //play buzzer if short running average less than 90 or range is less than 50
    playTone(1000, 10);
  }
  else{
    delay(10);
  }
  for(int i = 3; i >= 0; i--) //send distance to display.
  {
    bits[i] = Distance % 10;
    Distance = Distance / 10;  
    tm1637.display(i, bits[i]);
  }
}

void playTone(int tone, int duration) 
{
  for (long i = 0; i < duration * 1000L; i += tone * 2) 
  {
    digitalWrite(BUZZER_PIN, HIGH);
    delayMicroseconds(tone);
    digitalWrite(BUZZER_PIN, LOW);
    delayMicroseconds(tone);
  }
}

char names[] = { 'c', 'd', 'e', 'f', 'g', 'a', 'b', 'C' };
int tones[] = { 1915, 1700, 1519, 1432, 1275, 1136, 1014, 956 };

void playNote(char note, int duration) 
{
  
  
  // play the tone corresponding to the note name
  for (int i = 0; i < 8; i++) 
  {
    if (names[i] == note) 
    {
      playTone(tones[i], duration);
    }
  }
}

Credits

Nicky Valdivia

Nicky Valdivia

1 project • 0 followers
Spencer Huston

Spencer Huston

1 project • 0 followers
Daniel Martinez

Daniel Martinez

1 project • 0 followers
Chris Mullins

Chris Mullins

1 project • 0 followers

Comments

Add projectSign up / Login