Billy King
Published © CC BY-NC-SA

Mini GreenHouse 1.20X0.60X0.60

Objectives: Heating, aeration, and irrigation. Behavior: Event when the temperature is low or high and the soil is dry. (Videos on Story)

IntermediateShowcase (no instructions)4 hours9,469
Mini GreenHouse 1.20X0.60X0.60

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Adafruit 1.8TFT V1.0 ST7735
×1
SparkFun Breadboard Power Supply 5V/3.3V
SparkFun Breadboard Power Supply 5V/3.3V
×1
12V/29A Power Supply
OpenBuilds 12V/29A Power Supply
×1
290 LED 8W Grow Light Panel Lamp for Plant Hydroponic Growing Full Spectrum Hot
×1
Fan Kit, 120 mm Fan
Fan Kit, 120 mm Fan
×2
SparkFun Soil Moisture Sensor (with Screw Terminals)
SparkFun Soil Moisture Sensor (with Screw Terminals)
×1
Grove - 4-Channel Solid State Relay
Seeed Grove - 4-Channel Solid State Relay
×1
Rotary potentiometer (generic)
Rotary potentiometer (generic)
×2
DHT22 Temperature Sensor
DHT22 Temperature Sensor
×1
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
×1

Software apps and online services

Windows 10
Microsoft Windows 10

Story

Read more

Schematics

Greenhouse

Code

Greenhouse1.8

C/C++
File: GreenHouse1.8_par1.ino
Processor: Arduino UNO, MEGA
Language: Wiring / C / Arduino IDE
Objectives: Heating - Aeration - Irrigation
Behavior: Event when the temperature is low or high and the soil is dry
Note: 1.8 TFT LCD 128Χ160
DHT-11 Sensor of Temperature and Humitide
DHT-21 Sensor of Temperature and Humitide
Soil Moisture Sensor and Hygrometer Module
Potentiometer1 change limit Moisture
Potentiometer2 change limit Temperature
Relay1_AirIn to Blower Fan IN
Relay2_AirOut to Blower Fan OUT
Relay3_Lamp to Hot Lamp
Relay4_Water to Water Pump
Author: Billy Gkekas
Starting Date: Saturday, 29-10-2018
Place: Greece, Ptolemaida

This project contains public domain code.
The modification is allowed without notice.
/*
  ############################################################
  #   File:       Arduino_GreenHouse_Controling_sustem.ino   #
  #   Processor:  Arduino UNO, MEGA                          #
  #   Language:   Wiring / C / Arduino IDE                   #
  #   Objectives: Heating - Aeration - Irrigation            #
  #   Behavior:   Event when the temperature is low          #
  #               or high and the soil is dry                #
  #   Note:       1.8 TFT LCD 128160                        #
  #               DHT-22 Sensor of Temperature and Humitide  #
  #               Sensor Temperature and Humidity External   #
  #               Soil Moisture Sensor and Hygrometer Module #
  #               Potentiometer1 change limit Moisture       #
  #               Potentiometer2 change limit Temperature    #
  #               Relay1_AirIn to Blower Fan IN              #
  #               Relay2_AirOut to Blower Fan OUT            #
  #               Relay3_Lamp to Hot Lamp                    #
  #               Relay4_Water to Water Pump                 #
  #                                                          #
  #   Author:     Billy Gkekas                               #
  #   Date:       Saturday, 29-10-2018                       #
  #   place:      Greece, Ptolemaida                         #
  #                                                          #
  #   This project contains public domain code.              #
  #   The modification is allowed without notice.            #
  ############################################################
*/
// DHT22
#include <DHT.h>
#define DHTPIN 1
#define DHTPIN21 3
// #define DHTTYPE DHT11     // DHT 11)
#define DHTTYPE DHT22   // DHT 22 (AM2302), AM2321
#define DHTTYPE21 DHT21   // DHT 21 (AM2301)
DHT dht(DHTPIN, DHTTYPE); // Initialize DHT sensor for normal 16mhz Arduino
DHT dht21(DHTPIN21, DHTTYPE21); // Initialize DHT sensor for normal 16mhz Arduino
// ****************************************

// 1.8 TFT LCD 128X 160
#include  <Adafruit_GFX.h>
#include  <Adafruit_ST7735.h>
#include <SPI.h>
//#include "Adafruit_SHT31.h"
//Adafruit_SHT31 sht31 = Adafruit_SHT31();

#define BLACK   0x0000
#define BLUE    0x001F
#define RED     0xF800
#define GREEN   0x07E0
#define MAGENTA 0xF81F
#define YELLOW  0xFFE0
#define WHITE   0xFFFF
#define GRAY    0x7BEF
#define LIGHT_GRAY 0xC618
#define LIME    0x87E0
#define AQUA    0x5D1C
#define CYAN    0x07FF
#define DARK_CYAN 0x03EF
#define ORANGE  0xFCA0
#define PINK    0xF97F
#define BROWN   0x8200
#define VIOLET  0x9199
#define SILVER  0xA510
#define GOLD    0xA508
#define NAVY    0x000F
#define MAROON  0x7800
#define PURPLE  0x780F
#define OLIVE   0x7BE0

#define TFT_SCLK  13
#define TFT_MOSI  11
#define TFT_CS    10
#define TFT_RST    9
#define TFT_DC     8

Adafruit_ST7735 tft = Adafruit_ST7735(TFT_CS,  TFT_DC, TFT_RST);

// Variable Definitions
float temp_internal;    // Stores internal temperature value
float hum_internal;     // Stores internal humidity value
float temp_external;    // Stores external temperature value
float hum_external;     // Stores external humidity value
int state;              // Condition of pins
int valMoisture = 0;    // Stores Moisture value
int kath = 5000;        // Delay
int LimM = 1023 ;       // Stores value after edit
int LimT = 25 ;         // Stores value after edit
int manytimes = 1;
int total;

//pin definitions
int MoisturePin = A0;   // Moisture Analog pin
int potention1 = A2;    // Potentiometer to change Temperature Limit
int potention2 = A1;    // Potentiometer to change Moisture Limit
int Relay1_AirIn = 4;   // airRelay1 Blower Air Fan IN
int Relay2_AirOut = 5;  // airRelay2 Blower Air Fan OUT
int Relay3_Lamp = 6;    // Relay3_Lamp Hot Lamp
int Relay4_Water = 7;   // Relay4_Water Pump
int soilPower = 2;      // Moisture Soil power
// *******************************************************

void setup() {

  Serial.begin(9600);

  dht.begin();  // DHT22 Starts
  dht21.begin();  // DHT21 Starts 
  tft.initR(INITR_BLACKTAB);  // Initialize 1.8 TFT LCD 128 X 160
  tft.fillScreen(BLACK);
  tft.setRotation(0);

  // Initialize Sensor Moisture
  pinMode(soilPower, OUTPUT);   // Set D7 as an OUTPUT
  digitalWrite(soilPower, LOW); // Set to LOW, no power in the sensor

  // Initialize Relays
  pinMode(potention1, INPUT);
  pinMode(potention2, INPUT);
  pinMode(Relay1_AirIn, OUTPUT);
  pinMode(Relay2_AirOut, OUTPUT);
  pinMode(Relay3_Lamp, OUTPUT);
  pinMode(Relay4_Water, OUTPUT);

  digitalWrite(Relay1_AirIn, LOW);
  digitalWrite(Relay2_AirOut, LOW);
  digitalWrite(Relay3_Lamp, LOW);
  digitalWrite(Relay4_Water, LOW);
}

void loop() {
  // Read data from Sensors

  // 1. Read data from Internal Sensor and store it to variables temp_internal and hum_internal
  hum_internal = dht21.readHumidity();
  temp_internal = dht21.readTemperature();
  
  // 2. Read data from DHT22 and store it to variables hum and temp
  hum_internal = dht.readHumidity();
  temp_internal = dht.readTemperature();

  // This Function send power and then reads from Moisture Sensor
  int readSoil() ;
  digitalWrite(soilPower, HIGH); // turn D2 "On"
  delay(10); // wait 10 milliseconds giving time to Moisture Sensor
  // 3. Read the SIG value (data) from the sensor and counted percent degrees
  valMoisture = (analogRead(MoisturePin) - 23) / 10;
  digitalWrite(soilPower, LOW); // turn power on D2 "Off"

  // 4. Read from potentiometers limit of Temperature and Humidity
  LimT = (analogRead(potention1) - 23) / 10; // Read limit from Potentiometer
  LimM = (analogRead(potention2) - 21) / 10; // Read limit from Potentiometer

  // ***************************************************************************

  // Print readed values of External and Internal Temperature
  tft.fillRect(0, 0, 64, 20, RED);
  printText1(temp_external, WHITE, 2, 2, 2);
  tft.fillRect(64, 0, 64, 20, MAGENTA);
  printText1(temp_internal, WHITE, 66, 2, 2);
  tft.fillRect(43, 20, 45, 20, CYAN);
  printText("EXT", WHITE, 2, 23, 2);
  tft.setCursor(50, 23);
  tft.setTextColor(BLACK);
  tft.print(LimT);
  printText("INT", WHITE, 90, 23, 2);

  // ***************************************************************************

  // Print readed values of Internal and Internal Humidity
  tft.fillRect(0, 40, 64, 20, VIOLET);
  printText1(hum_external, WHITE, 2, 43, 2);
  tft.fillRect(64, 40, 64, 20, YELLOW);
  printText1(hum_internal, BLACK, 66, 43, 2);
  tft.fillRect(58, 60, 128, 20, CYAN);
  printText("LimM", WHITE, 2, 63, 2);
  tft.setCursor(65,63);
  tft.setTextColor(BLACK);
  tft.print(LimM);
  tft.print(" %");

  // ***************************************************************************
  // Print on Serial Window readed values
  Serial.print("Counter = ");
  Serial.println(manytimes);
  Serial.print("TOTAL = ");
  Serial.println(total);
  state = digitalRead(Relay1_AirIn);
  Serial.print("Air In = ");
  Serial.println(state);
  state = digitalRead(Relay2_AirOut);
  Serial.print("Air Out = ");
  Serial.println(state);
  state = digitalRead(Relay3_Lamp);
  Serial.print("Lamp = ");
  Serial.println(state);
  state = digitalRead(Relay4_Water);
  Serial.print("Water = ");
  Serial.println(state);
  Serial.println("");

  // ***************************************************************************
  // 1. Check limit value for Moisture Soil Sensor and control Relay4_Water
  Serial.print("Soil: ");
  Serial.println(valMoisture);
  printText("SOIL", WHITE, 2, 83, 2);
  printText("WATER", WHITE, 5, 143, 2);
  if (valMoisture >= LimM) {
    digitalWrite(Relay4_Water, HIGH);
    tft.fillRect(58, 80, 128, 20, AQUA);
    printText1(valMoisture, WHITE, 65, 83, 2);
    tft.fillRect(80, 140, 128, 20, AQUA);
    printText("ON", WHITE, 85, 143, 2);
  }
  else {
    digitalWrite(Relay4_Water, LOW);
    tft.fillRect(58, 80, 128, 20, BLUE);
    printText1(valMoisture, WHITE, 65, 83, 2);
    tft.fillRect(80, 140, 128, 20, RED);
    printText("OFF", WHITE, 85, 143, 2);
  }

  // ***************************************************************************
  printText("AIR ", WHITE, 2, 103, 2);
  printText("LAMP", WHITE, 5, 123, 2);

  // 2. Check greenhouse's Internal Condition and control Relays of Fans & Hot Lamp
  if (temp_internal >= LimT) {
    if (temp_internal > temp_external) {
      Serial.println("1. t_int >= LimT & t_int > t_ext");
      Serial.print(temp_internal);
      Serial.print(" >= ");
      Serial.print(LimT);
      Serial.print(" & > ");
      Serial.print(temp_external);
      Serial.println("   AirIn On - AirOut On - Lamp Off");

      tft.fillRect(40, 100, 42, 20, GREEN);
      printText("IN ", BLACK, 45, 103, 2);
      state = digitalRead(Relay1_AirIn);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay1_AirIn, HIGH);
      }

      tft.fillRect(80, 100, 128, 20, GREEN);
      printText("OUT", BLACK, 85, 103, 2);
      state = digitalRead(Relay2_AirOut);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay2_AirOut, HIGH);
      }

      tft.fillRect(80, 120, 128, 20, RED);
      printText("OFF", WHITE, 85, 123, 2);
      state = digitalRead(Relay3_Lamp);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay3_Lamp, LOW);
      }
    }
    else {
      Serial.println("else 1. t_int >= LimT & t_int < t_ext");
      Serial.print(temp_external);
      Serial.print(" > ");
      Serial.print(temp_internal);
      Serial.print(" >= ");
      Serial.print(LimT);
      Serial.println("   AirIn Off - AirOut On - Lamp Off");

      tft.fillRect(40, 100, 42, 20, RED);
      printText("IN ", WHITE, 45, 103, 2);
      state = digitalRead(Relay1_AirIn);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay1_AirIn, LOW);
      }
      tft.fillRect(80, 100, 128, 20, GREEN);
      printText("OUT", BLACK, 85, 103, 2);
      state = digitalRead(Relay2_AirOut);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay2_AirOut, HIGH);
      }

      tft.fillRect(80, 120, 128, 20, RED);
      printText("OFF", WHITE, 85, 123, 2);
      state = digitalRead(Relay3_Lamp);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay3_Lamp, LOW);
      }
    }
  }

  if (temp_internal < LimT) {
    if (temp_internal <= temp_external) {
      Serial.println("2. t_int < LimT & t_int >= t_ext");
      Serial.print(temp_external);
      Serial.print(" <= ");
      Serial.print(temp_internal);
      Serial.print(" < ");
      Serial.print(LimT);
      Serial.println("   AirIn ON - AirOut Off - Lamp On");

      tft.fillRect(40, 100, 42, 20, GREEN);
      printText("IN", BLACK, 50, 103, 2);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay1_AirIn, HIGH);
      }

      tft.fillRect(80, 100, 128, 20, RED);
      printText("OUT", WHITE, 85, 103, 2);
      state = digitalRead(Relay2_AirOut);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay2_AirOut, LOW);
      }

      tft.fillRect(80, 120, 128, 20, GREEN);
      printText("ON", BLACK, 85, 123, 2);
      state = digitalRead(Relay3_Lamp);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay3_Lamp, HIGH);
      }
    }
    else {
      Serial.println("else 2. t_int < LimT & t_int < t_ext");
      Serial.print(temp_internal);
      Serial.print(" < ");
      Serial.print(LimT);
      Serial.print(" & ");
      Serial.print(temp_external);
      Serial.println("AirIn OFF - AirOut Off - Lamp On");

      tft.fillRect(40, 100, 42, 20, RED);
      printText("IN", WHITE, 44, 103, 2);
      state = digitalRead(Relay1_AirIn);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay1_AirIn, LOW);
      }

      tft.fillRect(80, 100, 128, 20, RED);
      printText("OUT", WHITE, 85, 103, 2);
      state = digitalRead(Relay2_AirOut);
      if (state == 0) {
        // do nothing
      }
      else {
        digitalWrite(Relay2_AirOut, LOW);
      }

      tft.fillRect(80, 120, 128, 20, RED);
      printText("OFF", WHITE, 85, 123, 2);
      state = digitalRead(Relay3_Lamp);
      if (state == 1) {
        // do nothing
      }
      else {
        digitalWrite(Relay3_Lamp, HIGH);
      }
    }
  }

  // 3. Refresh screen after 50 times
  manytimes++;
  total++;

  if (manytimes == 50) {

    tft.fillScreen(BLACK);
    printText("Smart", LIME, 15, 20, 2);
    printText("GreenHouse", GREEN, 5, 50, 2);
    printText("v4.0", AQUA, 15, 80, 2);
    delay(3000);
    manytimes = 0;
  }

  delay(kath);
  tft.setTextSize(1);
  tft.fillRect(50, 80, 128, 40, BLACK);
  tft.setTextColor(WHITE);
}

// ***************************************************************************
// Function Print Text
void printText(char *text, uint16_t color, int x, int y, int textSize)
{
  tft.setCursor(x, y);
  tft.setTextColor(color);
  tft.setTextSize(textSize);
  tft.setTextWrap(true);
  tft.print(text);
  // printText("MAX", RED,18,130,1);
}

// ***************************************************************************
// Function Print float
void printText1(float num, uint16_t color, int x, int y, int textSize)
{
  tft.setCursor(x, y);
  tft.setTextColor(color);
  tft.setTextSize(textSize);
  tft.setTextWrap(true);
  tft.print(num);
  // printText1(value, RED,18,130,1);
}

Credits

Billy King

Billy King

0 projects • 0 followers

Comments

Add projectSign up / Login