Shebin Jose JacobNekhil ravi
Published © MIT

OneTouch

A wireless biometric lock.

EasyFull instructions provided10 hours8,716
OneTouch

Things used in this project

Hardware components

NodeMCU ESP8266 Breakout Board
NodeMCU ESP8266 Breakout Board
×1
Grove - 4-Channel Solid State Relay
Seeed Grove - 4-Channel Solid State Relay
×1
Adafruit Solenoid Lock
×1
Adafruit 12v 1A power supply
×1
DC POWER JACK 2.1MM BARREL-TYPE PCB MOUNT
TaydaElectronics DC POWER JACK 2.1MM BARREL-TYPE PCB MOUNT
×1
Female/Female Jumper Wires
Female/Female Jumper Wires
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
ESP8266 ESP-01
Espressif ESP8266 ESP-01
×1

Software apps and online services

Kodular
Firebase
Google Firebase
Arduino IDE
Arduino IDE

Hand tools and fabrication machines

Soldering Station, 110 V
Soldering Station, 110 V

Story

Read more

Custom parts and enclosures

Top

Bottom

Schematics

NodeMCU - Schema

Code

Firebase Arduino Library

OneTouch

Credits

Shebin Jose Jacob

Shebin Jose Jacob

4 projects • 15 followers
I know only one language, the language of 0's and 1's
Nekhil ravi

Nekhil ravi

3 projects • 6 followers
God of Tech....

Comments

Add projectSign up / Login