Shebin Jose JacobBony EmmanuelNekhil ravi
Published © MIT

Touch free system

A touch-free system powered by Nodmcu

BeginnerFull instructions provided10 hours10,479
Touch free system

Things used in this project

Hardware components

NodeMCU ESP8266 Breakout Board
NodeMCU ESP8266 Breakout Board
×1
Grove - 4-Channel Solid State Relay
Seeed Grove - 4-Channel Solid State Relay
×1
Adafruit Solenoid Lock
×1
Adafruit 12v 1A power supply
×1
DC POWER JACK 2.1MM BARREL-TYPE PCB MOUNT
TaydaElectronics DC POWER JACK 2.1MM BARREL-TYPE PCB MOUNT
×1
Female/Female Jumper Wires
Female/Female Jumper Wires
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
ESP8266 ESP-01
Espressif ESP8266 ESP-01
×1

Software apps and online services

Kodular
Firebase
Google Firebase
Arduino IDE
Arduino IDE

Hand tools and fabrication machines

Soldering Station, 110 V
Soldering Station, 110 V

Story

Read more

Custom parts and enclosures

Top

Bottom

Schematics

NodeMCU - Schema

Code

Firebase Arduino Library

Credits

Shebin Jose Jacob

Shebin Jose Jacob

2 projects • 33 followers
I know only one language, the language of 0's and 1's
Bony Emmanuel

Bony Emmanuel

0 projects • 0 followers
Nekhil ravi

Nekhil ravi

2 projects • 35 followers
HARD CORE TINKERER

Comments

Add projectSign up / Login