dominik_hartl
Published

An Easy Accelerometer Data Logger for Sports

Have you ever been wondering what forces are exerted on your body when doing your favourite sports? Here is an easy project to measure them.

EasyFull instructions provided3 hours52
An Easy Accelerometer Data Logger for Sports

Things used in this project

Hardware components

Adafruit Feather 32u4 Adalogger
×1
LiPo Battery 3.7V 600mAh
×1
Grove - 3-Axis Digital Accelerometer(±16g)
Seeed Grove - 3-Axis Digital Accelerometer(±16g)
×1
Micro SD card
×1
LED (generic)
LED (generic)
×1
Switch
×1
Resistor 150 ohm
×1
some case
×1

Software apps and online services

Arduino IDE
Arduino IDE

Story

Read more

Code

Accelerometer Data Logger Code

This code can be uploaded via the Arduino IDE to your device

Credits

dominik_hartl

dominik_hartl

1 project • 0 followers

Comments

Add projectSign up / Login