Embrio
Published

Autonomous obstacle avoiding car

This project uses Embrio to program an autonomous wall avoiding robot car without writing a single line of code!

Full instructions provided11,777
Autonomous obstacle avoiding car

Things used in this project

Hardware components

Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
×1
Motor Controller
×1
DC motor (generic)
×2
Breadboard (generic)
Breadboard (generic)
×1
Robot Car Chassis
×1
Various Jumper Wires
×1
Yellow LED
×1
RGB LED
×1
270 Ohm Resistor
×4
10k Potentiometer
×1
Sharp Infrared Proximity Sensor, Long Range
×3
Push Button
×1
Resistor 10k ohm
Resistor 10k ohm
×1
Switch
×1
6V Battery
×1
Embrio Software
×1

Story

Read more

Credits

Embrio

Embrio

3 projects • 20 followers
Embrio is a new visual programming environment for use with Arduino. Find out more at www.embrio.io

Comments

Add projectSign up / Login