Salah UddinIoT-Bangladesh
Published © LGPL

Utility Usages Monitoring System Based on Internet of Things

Real-time utilities usage (such as gas, electricity, water, etc. ) based on the IoT.

AdvancedShowcase (no instructions)3 days1,495
Utility Usages Monitoring System Based on Internet of Things

Things used in this project

Hardware components

Seeeduino Cloud - Arduino Yun compatible openWRT controller
Seeeduino Cloud - Arduino Yun compatible openWRT controller
The main controller board.
×1
Android device
Android device
Remote Dashboard.
×1
Seeed Water flow sensor
×1
Seeed Gas flow sensor
×1
Seeed current sensor
we are using simple current sensor but this one is more appropiate.
×1
Seeed Grove - Voltage Divider
Act as a voltage sensor.
×1
Jumper wires (generic)
Jumper wires (generic)
×1

Software apps and online services

Arduino IDE
Arduino IDE
Thinger.io Platform
Thinger.io Platform

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
Hot glue gun (generic)
Hot glue gun (generic)

Story

Read more

Schematics

circuit diagram

The circuit diagram.

Credits

Salah Uddin

Salah Uddin

32 projects • 97 followers
Technology and IoT Hacker, Robot Killer and Drone lover.
IoT-Bangladesh

IoT-Bangladesh

13 projects • 24 followers

Comments

Add projectSign up / Login