Muhammad Fattah Al Fattika
Published

Landslide Detector Based on Internet of Things

This project can detect both possible and actual landslides, and send an alert to all those who are connected.

IntermediateShowcase (no instructions)3 hours19
Landslide Detector Based on Internet of Things

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×2
NodeMCU ESP8266 Breakout Board
NodeMCU ESP8266 Breakout Board
×1
SparkFun Soil Moisture Sensor (with Screw Terminals)
SparkFun Soil Moisture Sensor (with Screw Terminals)
×1
Grove - Vibration Sensor (SW-420)
Seeed Grove - Vibration Sensor (SW-420)
×1
Ultrasonic Sensor - HC-SR04
SparkFun Ultrasonic Sensor - HC-SR04
×1
Standard LCD - 16x2 White on Blue
Adafruit Standard LCD - 16x2 White on Blue
×1
HC-12 SI4463
×2
I2C 16x2 Arduino LCD Display Module
DFRobot I2C 16x2 Arduino LCD Display Module
×1
Buzzer
Buzzer
×1

Software apps and online services

Blynk
Blynk

Story

Read more

Schematics

Schematic

Code

Arduino 1 | First Device

Arduino
//HC-12 Library
#include <SoftwareSerial.h>
SoftwareSerial HC12(10,11); //hc12 tx, hc12 rx

//Ultrasonic Sensor
const int trigPin = 4;
const int echoPin = 5;
long duration;
int distanceCm;

//Vibrate Sensor
int vib = 6;
int val;
int getar = 0;

void setup()
{
  //All Device Begin
  Serial.begin(9600);
  HC12.begin(9600);

  //Ultrasonic pin configuration
  pinMode(trigPin, OUTPUT);
  pinMode(echoPin, INPUT);

  //Soil Moisture + Vibrate Sensor pin Confuguration
  pinMode(A0, INPUT);
  pinMode (vib, INPUT);
}

void loop()
{
  float sensorValue = analogRead(A0);
  float persen=((1024-sensorValue)/1024)*100;
  Serial.println(persen);
  HC12.println(persen);
  delay(500);
  
  distanceCm= duration*0.034/2;

  int getar= digitalRead(vib);  

  digitalWrite(trigPin, LOW);
  delayMicroseconds(2);
  
  digitalWrite(trigPin, HIGH);
  delayMicroseconds(10);
  
  digitalWrite(trigPin, LOW);
  duration = pulseIn(echoPin, HIGH);
  
//aman dan waspada
  if (getar == 1 && distanceCm >= 5)
  {
    if (persen >= 0 && persen <= 85)
    {
      Serial.println("Aman"); 
      HC12.println(1100); //aman
      delay(500);
    }
    else if (persen >= 85 && persen <= 90)
    {
      Serial.println("Waspada");
      HC12.println(1110); //waspada
      delay(500);
    }
    else if (persen >= 90 && persen <= 100)
    {
      Serial.println("Bahaya");
      HC12.println(1101); //waspada
      delay(500);
    }
  }
//bahaya
  else if (getar == 0 && distanceCm <= 5 )
  {
    if (persen >= 0 && persen <= 100)
    {
      Serial.println("Bahaya");
      HC12.println(1101); //bahaya
      delay(500);
    }
  }

  else if (distanceCm <= 5)
  {
    Serial.println("Bahaya");
    HC12.println(1101);
    delay(500);
  }
  delay(100);  
} 

Arduino 2 | Second Device

Arduino
#include <SoftwareSerial.h>
#include <LiquidCrystal_I2C.h>
LiquidCrystal_I2C lcd(0x3F, 16, 2);
SoftwareSerial HC12(10, 11); // HC-12 TX Pin, HC-12 RX Pin

int O_aman = 7;
int O_waspada = 8;
int O_bahaya = 9;
int buzzer = 12;

void setup(){
  Serial.begin(9600);
  HC12.begin(9600);
  pinMode(buzzer, OUTPUT);
  pinMode(O_aman, OUTPUT);
  pinMode(O_waspada, OUTPUT);
  pinMode(O_bahaya, OUTPUT);
  lcd.begin();
  lcd.setCursor(0,0);
  lcd.print("     SISTEM");
  lcd.setCursor(0,1);
  lcd.print("   PERINGATAN");
  delay(1000);
  lcd.clear();
  lcd.setCursor(0,0);
  lcd.print(" BAHAYA LONGSOR");
  lcd.setCursor(0,1);
  lcd.print("    POLINEMA");
  delay(1000);
  lcd.clear();
  lcd.setCursor(0,0);
  lcd.print("SCANNING");
  delay(500);
  lcd.setCursor(0,0);
  lcd.print("SCANNING.");
  delay(500);
  lcd.setCursor(0,0);
  lcd.print("SCANNING..");
  delay(500);
  lcd.setCursor(0,0);
  lcd.print("SCANNING...");
  delay(500);
  lcd.clear();
  lcd.setCursor(0,0);
  lcd.print("SCANNING.");
  delay(500);
  lcd.setCursor(0,0);
  lcd.print("SCANNING..");
  delay(500);
  lcd.setCursor(0,0);
  lcd.print("SCANNING...");
  delay(1000);
  lcd.clear();
  lcd.setCursor(0,0);  
}

void loop() {
  if(HC12.available() >1){
    int input = HC12.parseInt();
    //float soil = HC12.read();
   
    //aman
    if(input == 1100)
    {
      Serial.println("2");
      lcd.clear();
      lcd.print("STATUS : AMAN");
      delay(1000);
    }
    else 
    {
      Serial.println("1");
    }
    //waspada
    if(input == 1110)
    {
      Serial.println("4");
      lcd.clear();
      lcd.print("STATUS : WASPADA");
      digitalWrite(buzzer, HIGH);
      delay(200);
      lcd.clear();
      lcd.print("STATUS : WASPADA");
      digitalWrite(buzzer, LOW);
      delay(200);
    }
    else 
    {
      Serial.println("3");
    }
    //bahaya
    if(input == 1101)
    { 
      Serial.println("6");
      lcd.clear();
      lcd.print("STATUS : BAHAYA");
      digitalWrite(buzzer, HIGH);
      delay(500);
      lcd.clear();
      lcd.print("STATUS : BAHAYA");
      digitalWrite(buzzer, LOW);
      delay(500);
    }
    else 
    {
      Serial.println("5");
    }
  }
  HC12.flush();
  delay(20);
}

NodeMCU | Second Device

Arduino
//Blynk Library
#define BLYNK_PRINT Serial
#include <ESP8266WiFi.h>
#include <BlynkSimpleEsp8266.h>
 
//Blynk Timer Configuration
BlynkTimer timer;

//LED pin definition
#define led_aman 4 //D2
#define led_waspada 0 //D3
#define led_bahaya 2 //D4

#define BLYNK_PRINT Serial

//Wifi Configuration
char auth[] = "XXXXXXXXXXXXXXXX"; //Blynk Auth
char ssid[] = "XXXXXXXXXXXXXXXX"; //Wifi SSID
char pass[] = "XXXXXXXXXXXXXXXX"; //Wifi Pass
int flag=0;

//LED Widget Configuration
WidgetLED led1(V1); //aman
WidgetLED led2(V2); //waspada
WidgetLED led3(V3); //bahaya

void setup() 
{
  //All Device begin
  Blynk.begin(auth, ssid, pass);
  Serial.begin(9600);
  Blynk.run();
  timer.run();
  pinMode(led_aman,OUTPUT);
  pinMode(led_waspada,OUTPUT);
  pinMode(led_bahaya,OUTPUT);
}

void loop() 
{
  if(Serial.available()>0)
  {
    int data = Serial.read();
      if(data=='1')
        {
          digitalWrite(led_aman,LOW);
          led1.off();
          delay(500);
        }
      else if(data=='2')
        {
          digitalWrite(led_aman,HIGH);
          led1.on();
          delay(500);
        }
      else if(data=='3')
        {
          digitalWrite(led_waspada,LOW);
          led2.off();
          delay(500);
        }
      else if(data=='4')
        {
          digitalWrite(led_waspada,HIGH);
          led2.on();
          delay(500);
          Blynk.notify("Kondisi Waspada");
        }
       else if(data=='5')
        {
          digitalWrite(led_bahaya,LOW);
          led3.off();
          delay(500);
        }
        else if(data=='6')
        {
          digitalWrite(led_bahaya,HIGH);
          led3.on();
          delay(1000);
          Blynk.notify("Kondisi Bahaya");
        }
  }
}

Credits

Muhammad Fattah Al Fattika

Muhammad Fattah Al Fattika

3 projects • 4 followers
Indonesian since 1999

Comments

Add projectSign up / Login