Ian Etheridge
Published

Group GPS Tracking and Environmental Data System

IoT project from UW Bothell Sensor Systems class. Group wireless GPS tracking and environmental data shared between system users on LCD.

IntermediateShowcase (no instructions)2 hours1,266
Group GPS Tracking and Environmental Data System

Things used in this project

Hardware components

Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
×2
Raspberry Pi 3 Model B
Raspberry Pi 3 Model B
×2
Pmod GPS
Digilent Pmod GPS
×2
Grove - Air quality sensor v1.3
Seeed Grove - Air quality sensor v1.3
×2
Adafruit MPL3115A2 -I2C Barometric Pressure, Altitude & Temperature Sensor
×2
Pmod CLS
Digilent Pmod CLS
×2
Male/Female Jumper Wires
Male/Female Jumper Wires
×1
USB-A to B Cable
USB-A to B Cable
×2
USB-A to Mini-USB Cable
USB-A to Mini-USB Cable
×2
USB Battery Pack
×2
Fanny Pack
×2

Software apps and online services

Arduino IDE
Arduino IDE

Story

Read more

Schematics

Final Report

This is the final, formal report submission for the course project. This includes a survey of existing products similar to our system, discussion of underlying physics of the sensors in application, failures, successes, and results.

Project Poster

Our "Capstone Style" poster to accompany the Final Report. Note: there are a few errors and loose ends in the poster's diagrams due to many contributing factors.

Project Presentation

This is a Powerpoint presentation summarizing the project, failures/successes. and results.

Code

Group_GPS_and_Environmental_Data_System

This repository contains all of the files and code needed to set up this system with two users. The main code for the Arduino IDE is called PineconesSystemCode.

Credits

Ian Etheridge

Ian Etheridge

6 projects • 7 followers
I am an EE student at UW Bothell, an intern at Digilent Inc, a performing/recording musician, and a guitar/amplifier technician.
Thanks to Sam Stevens, Andrew Steeble, and Michle Alem.

Comments

Add projectSign up / Login