Dms.Laterika colettoAndrea TelatinOscar Gonzalez
Published

IoHeat: A Contained Oasis in the Coldroom

A remotely controlled chamber in a coldroom/fridge that allows the heating of stored items to a desired temperature before being used.

IntermediateWork in progress771
IoHeat: A Contained Oasis in the Coldroom

Things used in this project

Hardware components

Raspberry Pi 3 Model B
Raspberry Pi 3 Model B
×1
Official Raspberry Pi 7" Touchscreen Display
×1
Raspberry Pi 7" Touchscreen Display Case - White
×1
MicroSD card 16gb
×1
Thermoelectric Unit
×1
Grove Base Hat for Raspberry Pi Zero
Seeed Grove Base Hat for Raspberry Pi Zero
×1
Grove - Relay
Seeed Grove - Relay
×1
Grove - Temperature Sensor
Seeed Grove - Temperature Sensor
×1
Fan 50 mm
×1
Mean Well 130.9W Dual Output Embedded Switch Mode Power Supply SMPS, 7.7A, 5/12V dc Enclosed
×1
electrical wire 20AWG
×1

Hand tools and fabrication machines

Multipurpose screw driver
Drill / Driver, Cordless
Drill / Driver, Cordless
Warm silicon glue gun
Knife
polystyrene box

Story

Read more

Schematics

Electrical Schematics

Code

GitHub

General code repository for: * Device scripts * Web server interface

Credits

Dms.Lat

Dms.Lat

1 project • 2 followers
erika coletto

erika coletto

1 project • 3 followers
Andrea Telatin

Andrea Telatin

1 project • 3 followers
Oscar Gonzalez

Oscar Gonzalez

0 projects • 4 followers

Comments

Add projectSign up / Login