Ivan Ling
Published © GPL3+

Project Flame: An IoT Mood Lamp for Couples

Project Flame aims to reignite the flame lost over long-distance relationships, by offering a new way to express your emotions via Twitter.

IntermediateShowcase (no instructions)8 hours748
Project Flame: An IoT Mood Lamp for Couples

Things used in this project

Hardware components

Seeeduino Lotus V1.1 - ATMega328 Board with Grove Interface
Seeeduino Lotus V1.1 - ATMega328 Board with Grove Interface
×1
Grove – Chainable RGB Led V2.0
Seeed Grove – Chainable RGB Led V2.0
×1

Software apps and online services

Twitter
Twitter
Visual Studio 2015
Microsoft Visual Studio 2015

Hand tools and fabrication machines

Laser cutter (generic)
Laser cutter (generic)

Story

Read more

Custom parts and enclosures

Project Flame Laser Cut Parts

Note: All parts are designed for 5mm thick plywood, except for the Bottom piece, which is for 3mm Acrylic. The idea was to let visitors see what's inside the box through the bottom. Feel free to edit it if you like!.

Front Panel

5 mm Plywood. Laser cut.
Quantity needed: 1
Note: Insert your logo on this panel.

Side Panel

5 mm Plywood. Laser cut.
Quantity needed: 2

Back Panel

5 mm Plywood. Laser cut.
Quantity needed: 1
Note: Hole at the back for USB Cable. You may use 2 front panels if no holes are required.

Bottom Window

3 mm Acrylic. Laser cut.
Quantity needed: 1

Top Panel: LED Holes

5 mm Plywood. Laser cut.
Quantity needed: 1

Top Panel: Acrylic Holder

5 mm Plywood. Laser cut.
Quantity needed: 2
Optional: You may cut one with plywood and another with Acrylic to make it look nicer.

Code

Project Flame Desktop App

Credits

Ivan Ling

Ivan Ling

1 project • 1 follower

Comments

Add projectSign up / Login