matthewlittleunor3
Published © CC BY-ND

C.B probe robot

Cool robot that shows everything around it still in progress.

ExpertWork in progress679
C.B probe robot

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
I used a arduino uno r3!!!
×1
Breadboard (generic)
Breadboard (generic)
×1
Grove - Water Sensor
Seeed Grove - Water Sensor
Not exactly this water sensor!
×1
Jumper wires (generic)
Jumper wires (generic)
×1
HC-05 Bluetooth Module
HC-05 Bluetooth Module
×1
SG90 Micro-servo motor
SG90 Micro-servo motor
×1
Axial Fan, 5 V
Axial Fan, 5 V
×1
Makerfocus gps gprs gsm module
×1
Elegoo Elgoo avoidance sensor
×1
Relay (generic)
It is two relay module though
×1
Male/Female Jumper Wires
Male/Female Jumper Wires
×1
General Purpose Transistor PNP
General Purpose Transistor PNP
×1
IR transmitter (generic)
×1
Resistor 10k ohm
Resistor 10k ohm
×1
Coaxial Solder Sleeve, Shrinkable
Coaxial Solder Sleeve, Shrinkable
×1
1N4007 – High Voltage, High Current Rated Diode
1N4007 – High Voltage, High Current Rated Diode
×1
12v power module ELEGOO
×1

Software apps and online services

Arduino Web Editor
Arduino Web Editor
Blynk
Blynk

Hand tools and fabrication machines

Wire Stripper & Cutter, 22-10 AWG / 0.64-2.6mm Capacity Single & Stranded Wires
Wire Stripper & Cutter, 22-10 AWG / 0.64-2.6mm Capacity Single & Stranded Wires
Soldering iron (generic)
Soldering iron (generic)
3D Printer (generic)
3D Printer (generic)
Hot glue gun (generic)
Hot glue gun (generic)
Solder Flux, Soldering
Solder Flux, Soldering
Solder Wire, Lead Free
Solder Wire, Lead Free
PCB Holder, Soldering Iron
PCB Holder, Soldering Iron
Extraction Tool, 6 Piece Screw Extractor & Screwdriver Set
Extraction Tool, 6 Piece Screw Extractor & Screwdriver Set

Story

Read more

Code

Code for C.B robot

As for right now I only have two programs. It’s not finished yet but I’ll eventually have it done. These are both the code for the robot I have them in a file that’s why I have individual links.

Arduino

Credits

matthewlittleunor3

matthewlittleunor3

1 project • 1 follower

Comments

Add projectSign up / Login