Nick Rogness
Published © MIT

Digital Garden with Hail Protection

Tired of getting your garden destroyed by hail storms? I was, so I did something about it... maker style!

IntermediateWork in progressOver 2 days5,338
Digital Garden with Hail Protection

Things used in this project

Hardware components

linear actuator 60"
×2
12V (Marine) Deep-Cycle Battery
×1
BTS7960B 43A Motor Driver High-power Module
×2
Grove - 2-Channel SPDT Relay
Seeed Grove - 2-Channel SPDT Relay
×1
Dual Row 5 Position Screw Terminal Strip
×2
Raspberry Pi Zero
Raspberry Pi Zero
×1
Grove - Barometer Sensor (BMP280)
Seeed Grove - Barometer Sensor (BMP280)
×1
DC Momentary Reversing Rocker Switch (double pole double throw)
×1
Newpowa 20W Monocrystalline 20 Watts 12v Poly Solar Panel Module
×1
Renogy Wanderer 10 Amp 12V/24V PWM Negative Ground Solar Charge Controller Regulator
×1
Cylewet 6Pcs V-153-1C25 Micro Limit Switch
×4
Adafruit INA260 High or Low Side Voltage, Current, Power Sensor
×1

Software apps and online services

Raspbian
Raspberry Pi Raspbian
IOT MQTT Panel (Mobile App)
Adafruit IO

Story

Read more

Code

RogyGarden

git clone https://github.com/ndrogness/RogyGarden.git

Credits

Nick Rogness

Nick Rogness

5 projects • 5 followers

Comments

Add projectSign up / Login