tyctc128ArvinAngelaMaggieFrankJoy
Published © GPL3+

A UV Measurer for Umbrellas

They claim umbrellas own the ability to prevent from UV. We would like to know the fact and measure the UV value under umbrellas.

EasyShowcase (no instructions)2 hours1,162

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
Grove - Temperature Sensor
Seeed Grove - Temperature Sensor
×1
Seeed Grove - UV Sensor
×1
Base Shield V2
Seeed Base Shield V2
×1
solid conductors
×1
Jumper wires (generic)
Jumper wires (generic)
×1
Insulation Tape
×1
DHT11 Temperature & Humidity Sensor (4 pins)
DHT11 Temperature & Humidity Sensor (4 pins)
×1

Software apps and online services

Scrtach 2
Transfomer
It 's a middle ware between Arduino and Scratch 2.
ThingSpeak API
ThingSpeak API
Windows 10
Microsoft Windows 10
Arduino IDE
Arduino IDE

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)
SparkFun Wire stripper

Story

Read more

Schematics

UV Measure

Code

UV measure code

Scratch
No preview (download only).

Credits

tyctc128

tyctc128

1 project • 0 followers
Arvin

Arvin

0 projects • 0 followers
Angela

Angela

0 projects • 1 follower
Maggie

Maggie

0 projects • 1 follower
Frank

Frank

0 projects • 1 follower
Joy

Joy

0 projects • 1 follower

Comments

Add projectSign up / Login