phpoc_man
Published © GPL3+

Arduino - Take Picture - Upload to Google Drive

Arduino takes picture from camera and upload it to Google Drive via Google Drive API. Login process is via OAuth 2.0.

IntermediateFull instructions provided18,031
Arduino - Take Picture - Upload to Google Drive

Things used in this project

Hardware components

Arduino Mega 2560 & Genuino Mega 2560
Arduino Mega 2560 & Genuino Mega 2560
×1
PHPoC WiFi Shield 2 for Arduino
PHPoC WiFi Shield 2 for Arduino
×1
Grove - Serial Camera Kit
Seeed Grove - Serial Camera Kit
×1
Button
×1

Story

Read more

Schematics

Hardware

Code

ArduinoGoogleDrive

Arduino
This is main Arduino code.
#include <Phpoc.h>
#include <Arduino_JSON.h>
#include "grove_camera.h"

// Replace your GOOGLE_CLIENT_ID and GOOGLE_CLIENT_SECRET here
String GOOGLE_CLIENT_ID      = "xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx.apps.googleusercontent.com";
String GOOGLE_CLIENT_SECRET  = "xxxxxxxxxxxxxxxxxxxxxxxx";
PhpocServer websocket_server(80);

String http_resp_hearder(PhpocClient &client){
	String hearder = "";
	while(1){
		if(client.available()){
			String line = client.readLine();

			if(line == "\r\n")
				break;
			else
				hearder += line;
		}

		if(!client.connected()){
			client.stop();
			break;
		}
	}

	return hearder;
}

String http_resp_body(PhpocClient &client){
	String body = "";
	while(1){
		if(client.available()){
			 char c = client.read();
			 body += c;
		}

		if(!client.connected()){
			client.stop();
			break;
		}
	}

	return body;
}

String access_token                  = "";
String refresh_token                 = "";
unsigned long access_token_expire_at = 0;

void websocket_send(String msg)
{
	char wbuf[256];
	msg.toCharArray(wbuf, msg.length() + 1);
	websocket_server.write(wbuf, msg.length());
}

void googleDeviceOAuthLogin(){
	PhpocClient client;

	// Step 1: Request device and user codes
	if(client.connectSSL("accounts.google.com", 443)){
		Serial.println(F("Connected to server"));

		String body = F("client_id=");
		body += GOOGLE_CLIENT_ID;
		body += F("&scope=https://www.googleapis.com/auth/drive.file");

		client.println(F("POST /o/oauth2/device/code HTTP/1.1"));
		client.println(F("Host: accounts.google.com"));
		client.println(F("Connection: close"));
		client.println(F("Accept: */*"));
		client.println(F("Content-Type: application/x-www-form-urlencoded"));
		client.print(F("Content-Length: ")); client.println(body.length());
		client.println();

		client.print(body);

		String response_hearder = http_resp_hearder(client);
		String response_body = http_resp_body(client);
		//Serial.println(response_hearder);
		//Serial.println(response_body);

		JSONVar body_json = JSON.parse(response_body);
		if(JSON.typeof(body_json) == "undefined"){
			Serial.println("Parsing input failed!");
			return;
		}

		// Step 2: Handle the authorization server response
		String device_code      = "";
		String user_code        = "";
		long expires_in          = 0;
		int interval            = 0;
		String verification_url = "";
		bool is_valid = true;

		if(body_json.hasOwnProperty("device_code"))
			device_code = body_json["device_code"];
		else
			is_valid = false;

		if(body_json.hasOwnProperty("user_code"))
			user_code = body_json["user_code"];
		else
			is_valid = false;

		if(body_json.hasOwnProperty("expires_in"))
			expires_in = (long) body_json["expires_in"];
		else
			is_valid = false;

		if(body_json.hasOwnProperty("interval"))
			interval = (int) body_json["interval"];
		else
			is_valid = false;

		if(body_json.hasOwnProperty("verification_url"))
			verification_url = body_json["verification_url"];
		else
			is_valid = false;

		if(is_valid){
			// Step 3: Display the user code
			Serial.print(F("Next, visit "));
			Serial.print(verification_url);
			Serial.print(F(" on your desktop or smartphone and enter this code: "));
			Serial.println(user_code);
			String msg;
			
			msg  = "{\"provider\": \"google\",";
			msg += "\"action\": \"LOGIN\",";
			msg += "\"verification_url\": \"" + verification_url + "\",";
			msg += "\"user_code\": \"" + user_code + "\"}";
			websocket_send(msg);

			// Step 5: Poll authorization server
			int poll_max = expires_in / interval;

			body = F("client_id=");
			body += GOOGLE_CLIENT_ID;
			body += F("&client_secret=");
			body += GOOGLE_CLIENT_SECRET;
			body += F("&code=");
			body += device_code;
			body += F("&grant_type=http://oauth.net/grant_type/device/1.0");

			for(int poll_count = 0; poll_count < poll_max; poll_count++){
				if(client.connectSSL("www.googleapis.com", 443)){
					client.println(F("POST /oauth2/v4/token HTTP/1.1"));
					client.println(F("Host: www.googleapis.com"));
					client.println(F("Connection: close"));
					client.println(F("Accept: */*"));
					client.println(F("Content-Type: application/x-www-form-urlencoded"));
					client.print(F("Content-Length: ")); client.println(body.length());
					client.println();

					client.print(body);

					response_hearder = http_resp_hearder(client);
					response_body = http_resp_body(client);
					//Serial.println(response_hearder);
					//Serial.println(response_body);

					body_json = JSON.parse(response_body);
					if(JSON.typeof(body_json) == "undefined"){
						Serial.println("Parsing input failed!");
						return;
					}

					long token_expires_in = 0;
					bool is_authorized = true;

					if(body_json.hasOwnProperty("access_token"))
						access_token = body_json["access_token"];
					else
						is_authorized = false;

					if(body_json.hasOwnProperty("expires_in"))
						token_expires_in = (long) body_json["expires_in"];
					else
						is_authorized = false;

					if(body_json.hasOwnProperty("refresh_token"))
						refresh_token = body_json["refresh_token"];
					else
						is_authorized = false;

					if(is_authorized){
						access_token_expire_at = millis() + token_expires_in * 1000;
						//Serial.print("access_token:");
						//Serial.println(access_token);

						// send success message to web
						msg  = "{\"provider\": \"google\",";
						msg += "\"action\": \"SUCCESS\"}";
						websocket_send(msg);
						break;
					}
				}

				delay(interval * 1000);
			}
		}
		else
			Serial.println(F("Invalid resonse from Google"));
	}
	else
		Serial.println(F("NOT Connected to server"));
}

void cameraToGoogleDrive()
{
	if(access_token == ""){
		Serial.println(F("access_token is invalid"));
		return;
	}

	long picture_len = cameraGetPicture();
	if(picture_len)
	{
		PhpocDateTime datetime;
		PhpocClient client;
		String file_name;
		String metadata;
		String jpeg_boundary;
		String end_boundary;
		

		datetime.date(F("YmdHis"));
		file_name = datetime.date();

		metadata  = F("--foo_bar_baz\r\n");
		metadata += F("Content-Type: application/json; charset=UTF-8\r\n\r\n");
		metadata += "{\"title\": \"ARDUINO_" + file_name + "\"}\r\n\r\n";
		jpeg_boundary  = F("--foo_bar_baz\r\n");
		jpeg_boundary += F("Content-Type: image/jpeg\r\n\r\n");
		end_boundary = F("\r\n--foo_bar_baz--");

		unsigned long body_len =metadata.length() + jpeg_boundary.length() + picture_len + end_boundary.length();

		int total = 0;
		if(client.connectSSL("www.googleapis.com", 443)){
			Serial.println(F("Connected to server"));

			String body = F("client_id=");
			body += GOOGLE_CLIENT_ID;
			body += F("&scope=https://www.googleapis.com/auth/drive.file");

			client.println(F("POST /upload/drive/v2/files?uploadType=multipart HTTP/1.1"));
			client.println(F("Host: www.googleapis.com"));
			client.println(F("Connection: close"));
			client.println(F("Accept: */*"));
			client.println(F("Content-Type: multipart/related; boundary=foo_bar_baz"));
			client.print(F("Content-Length: ")); client.println(body_len);
			client.print(F("Authorization: Bearer ")); client.println(access_token);
			client.println();

			client.print(metadata);
			client.print(jpeg_boundary);

			int i;
			int packet_num = cameraPacketNum();
			char packet[PIC_PKT_LEN] = {0};

			for(i = 0; i < packet_num; i++)
			{
				long packet_len = cameraGetPacket(i, packet);
				client.write((const uint8_t *)&packet[4], packet_len - 6);
				total += packet_len - 6;
			}
			
			cameraGetPacket(i, packet);
			client.print(end_boundary);

			String response_hearder = http_resp_hearder(client);
			String response_body = http_resp_body(client);
			//Serial.println(response_hearder);
			Serial.println(response_body);
		}
	}
	else
	{
		Serial.print("picture_len:");
		Serial.println(picture_len);
	}
}

int buttonState;
int lastButtonState = LOW;
unsigned long lastDebounceTime = 0;
unsigned long debounceDelay = 50;
bool isButtonPressed(int pin)
{
	int reading = digitalRead(pin);

	if (reading != lastButtonState)
		lastDebounceTime = millis();

	if ((millis() - lastDebounceTime) > debounceDelay) {
		if (reading != buttonState) {
			buttonState = reading;
			if (buttonState == HIGH) {
				return true;
			}
		}
	}

	lastButtonState = reading;
	return false;
}



void setup(){
	Serial.begin(115200);
	while(!Serial)
		;

	Phpoc.begin(PF_LOG_SPI | PF_LOG_NET);
	websocket_server.beginWebSocket("login");
	Serial.print("WebSocket server address : ");
	Serial.println(Phpoc.localIP());

	pinMode(2, INPUT);
	cameraInit(CT_JPEG, PR_160x120, JR_640x480);
}

void loop(){
	 PhpocClient client = websocket_server.available();

	if (client) {
		String ws_str = client.readLine();

		if(ws_str == "google\r\n")
		{
			googleDeviceOAuthLogin();
		}
	}

	if(isButtonPressed(2))
	{
		if(access_token != "" && access_token_expire_at > millis())
			cameraToGoogleDrive();
		else
			Serial.println("access_token is invalid, please login again");
	}
}

login.php

PHP
This file code is uploaded to PHPoC Shield. It provides Web User Interface for Google Login process
<html>
<head>
<title>PHPoC / <?echo system("uname -i")?></title>
<meta content="initial-scale=1.0, maximum-scale=1.0, minimum-scale=0.5, width=device-width, user-scalable=yes" name="viewport">
<link rel="stylesheet" href="https://fonts.googleapis.com/css?family=Roboto" type="text/css">
<style>
body { text-align:center; }
.center {
	margin: auto;
	position: absolute;
	-webkit-backface-visibility: hidden;
	left:0;
	right:0;
	text-align: center;
	top: 20%;
}
.hearder {
	width: 100%;
	max-width:400px;
	color: #008B8B;
	padding: 5px;
	border-bottom: solid;
	margin-bottom: 5px;
	
	font-size: 200%;
	display: inline-block;
}
.wc_text, .loader {
	display: inline-block;
	width: 100%;
	max-width:300px;
	line-height: 150%;
}
.code {
	font-family: "Courier New", Courier, monospace;
	font-size: 150%;
	font-weight: bold;
	color: #A52A2A;
}
.success {font-weight: bold; color: #A52A2A;}

/*loading icon*/
.lds-roller {
  display: inline-block;
  position: relative;
  width: 64px;
  height: 64px;
}
.lds-roller div {
  animation: lds-roller 1.2s cubic-bezier(0.5, 0, 0.5, 1) infinite;
  transform-origin: 32px 32px;
}
.lds-roller div:after {
  content: " ";
  display: block;
  position: absolute;
  width: 6px;
  height: 6px;
  border-radius: 50%;
  background: #A52A2A;
  margin: -3px 0 0 -3px;
}
.lds-roller div:nth-child(1) {animation-delay: -0.036s;}
.lds-roller div:nth-child(1):after {top: 50px;left: 50px;}
.lds-roller div:nth-child(2) {animation-delay: -0.072s;}
.lds-roller div:nth-child(2):after {top: 54px;left: 45px;}
.lds-roller div:nth-child(3) {animation-delay: -0.108s;}
.lds-roller div:nth-child(3):after {top: 57px;left: 39px;}
.lds-roller div:nth-child(4) {animation-delay: -0.144s;}
.lds-roller div:nth-child(4):after {top: 58px;left: 32px;}
.lds-roller div:nth-child(5) {animation-delay: -0.18s;}
.lds-roller div:nth-child(5):after {top: 57px;left: 25px;}
.lds-roller div:nth-child(6) {animation-delay: -0.216s;}
.lds-roller div:nth-child(6):after {top: 54px;left: 19px;}
.lds-roller div:nth-child(7) {animation-delay: -0.252s;}
.lds-roller div:nth-child(7):after {top: 50px;left: 14px;}
.lds-roller div:nth-child(8) {animation-delay: -0.288s;}
.lds-roller div:nth-child(8):after {top: 45px;left: 10px;}
@keyframes lds-roller {0% {transform: rotate(0deg);}100% {transform: rotate(360deg);}}
</style>
<script>
var ws;

function init()
{
	ws = new WebSocket("ws://<?echo _SERVER("HTTP_HOST")?>/login", "text.phpoc");

	ws.onopen = ws_onopen;
	ws.onclose = ws_onclose;
	ws.onmessage = ws_onmessage;
}

function ws_onopen()
{
	if(ws && (ws.readyState == 1))
		ws.send('google\r\n');
}
function ws_onclose()
{
	alert('CANNOT connect to device. Please reload webpage');
	ws.onopen = null;
	ws.onclose = null;
	ws.onmessage = null;
	ws = null;
}

function ws_onmessage(e_msg)
{
	e_msg = e_msg || window.event; // MessageEvent

	var obj = JSON.parse(e_msg.data);
	var wc_text = document.getElementById('wc_text');

	if(obj.action == 'LOGIN')
	{
		wc_text.innerHTML  = 'Next, visit <a href="' + obj.verification_url + '" target="_blank">' + obj.verification_url + '</a> and enter this code:<br>';
		wc_text.innerHTML += '<span class="code">' + obj.user_code + '</span>';
	}
	else
	if(obj.action == 'SUCCESS')
	{
		document.getElementById('loader').style.display = 'none';
		wc_text.innerHTML  = '<span class="success">Success!</span><br>';
		wc_text.innerHTML += 'You are now logged in from Arduino via PHPoC Shield';
	}
}

window.onload = init;
</script>

</head>
<body>
<div class="center">
	<div class="hearder">
		<div style="font-size: 150%">
		<span style="color:#4285F4">G</span>
		<span style="color:#EA4335;">o</span>
		<span style="color:#FBBC05;">o</span>
		<span style="color:#4285F4;">g</span>
		<span style="color:#34A853;">l</span>
		<span style="color:#EA4335;">e</span>
		</div>
		Login for Arduino
	</div>
	<br><br>
	<div class="wc_text" id="wc_text"></div><br><br>
	<div class="loader" id="loader">
		<div class="lds-roller"><div></div><div></div><div></div><div></div><div></div><div></div><div></div><div></div></div>
	</div>
</div>

</body>
</html>

grove_camera.h

C/C++
Library for Grove Camera
#define PIC_PKT_LEN  512 //data length of each read, dont set this too big because ram is limited
#define CAM_ADDR     0
//Color Type
#define CT_GRAYSCALE_2  0x01
#define CT_GRAYSCALE_4  0x02
#define CT_GRAYSCALE_8  0x03
#define CT_COLOR_12     0x05
#define CT_COLOR_16     0x06
#define CT_JPEG         0x07

//Preview Resolution
#define PR_80x60    0x01
#define PR_160x120  0x03

// JPEG Resolution
#define JR_80x64     0x01
#define JR_160x128   0x03
#define JR_320x240   0x05
#define JR_640x480   0x07


const byte camera_address = (CAM_ADDR << 5); // address
unsigned int camera_packet_num;
unsigned int camera_last_packet_len;

void cameraClearRxBuf(){
	while (Serial.available()){
		Serial.read();
	}
}

void cameraSendCmd(char cmd[], int cmd_len){
	for (char i = 0; i < cmd_len; i++) Serial.print(cmd[i]);
}

unsigned int cameraPacketNum(){
	return camera_packet_num;
}

void cameraInit(int color_type, int preview_resolution, int jpeg_resolution){
	char cmd[] = {0xaa,0x0d|camera_address,0x00,0x00,0x00,0x00} ;
	unsigned char resp[6];

	Serial.setTimeout(500);
	while (1){
		cameraSendCmd(cmd,6);

		if(Serial.readBytes((char *)resp, 6) != 6)
			continue;

		if(resp[0] == 0xaa && resp[1] == (0x0e | camera_address) && resp[2] == 0x0d && resp[4] == 0 && resp[5] == 0) {
			if(Serial.readBytes((char *)resp, 6) != 6) continue;
			if(resp[0] == 0xaa && resp[1] == (0x0d | camera_address) && resp[2] == 0 && resp[3] == 0 && resp[4] == 0 && resp[5] == 0) break;
		}
	}

	cmd[1] = 0x0e | camera_address;
	cmd[2] = 0x0d;
	cameraSendCmd(cmd, 6);

	char cmd2[] = { 0xaa, 0x01 | camera_address, 0x00, color_type, preview_resolution, jpeg_resolution};

	Serial.setTimeout(100);

	while (1){
		cameraClearRxBuf();
		cameraSendCmd(cmd2, 6);
		if(Serial.readBytes((char *)resp, 6) != 6) continue;
		if(resp[0] == 0xaa && resp[1] == (0x0e | camera_address) && resp[2] == 0x01 && resp[4] == 0 && resp[5] == 0) break;
	}

	char cmd3[] = { 0xaa, 0x06 | camera_address, 0x08, PIC_PKT_LEN & 0xff, (PIC_PKT_LEN>>8) & 0xff ,0};

	while (1) {
		cameraClearRxBuf();
		cameraSendCmd(cmd3, 6);
		if(Serial.readBytes((char *)resp, 6) != 6) continue;
		if(resp[0] == 0xaa && resp[1] == (0x0e | camera_address) && resp[2] == 0x06 && resp[4] == 0 && resp[5] == 0) break;
	}
}
long cameraGetPicture(){
	char cmd[] = { 0xaa, 0x04 | camera_address, 0x01, 0x00, 0x00, 0x00 };
	unsigned char resp[6];
	unsigned long picTotalLen = 0; // picture length

	while (1){
		cameraClearRxBuf();
		cameraSendCmd(cmd, 6);

		if(Serial.readBytes((char *)resp, 6) != 6) continue;
		if(resp[0] == 0xaa && resp[1] == (0x0e | camera_address) && resp[2] == 0x04 && resp[4] == 0 && resp[5] == 0){
			Serial.setTimeout(1000);
			if(Serial.readBytes((char *)resp, 6) != 6)
				continue;

			if(resp[0] == 0xaa && resp[1] == (0x0a | camera_address) && resp[2] == 0x01){
				picTotalLen = (resp[3]) | (resp[4] << 8) | (resp[5] << 16);
				break;
			}
		}
	}

	camera_packet_num = (picTotalLen) / (PIC_PKT_LEN - 6);
	camera_last_packet_len = PIC_PKT_LEN;

	if((picTotalLen % (PIC_PKT_LEN-6)) != 0){
		camera_packet_num += 1;
		camera_last_packet_len = picTotalLen % (PIC_PKT_LEN - 6) + 6;
	}

	return picTotalLen;
}
long cameraGetPacket(unsigned int i, char* buf){
	char cmd[] = { 0xaa, 0x0e | camera_address, 0x00, 0x00, 0x00, 0x00 };

	Serial.setTimeout(100);

	if(i < camera_packet_num) {
		cmd[4] = i & 0xff;
		cmd[5] = (i >> 8) & 0xff;

		cameraClearRxBuf();
		cameraSendCmd(cmd, 6);

		int pkt_len;

		if(i < (camera_packet_num - 1))
			pkt_len = PIC_PKT_LEN ;
		else
			pkt_len = camera_last_packet_len;

		uint16_t cnt = Serial.readBytes((char *)buf, pkt_len);

		return cnt;
	} else {
		cmd[4] = 0xf0;
		cmd[5] = 0xf0;
		cameraSendCmd(cmd, 6);
	}

	return "";
}

Credits

phpoc_man

phpoc_man

62 projects • 316 followers

Comments

Add projectSign up / Login