Edmund Celis
Published © GPL3+

12V Car Battery Solar Charger

Charge 12V car battery using solar power and the Infineon 600V CoolMos C7 Gold superjunction MOSFET series G7.

IntermediateFull instructions provided2 days673
12V Car Battery Solar Charger

Things used in this project

Hardware components

Seeeduino V4.2
Seeeduino V4.2
×1
Resistor 1k ohm
Resistor 1k ohm
×1
Resistor 5.7k ohm
×1
Resistor 2k ohm
×1
Resistor 10k ohm
Resistor 10k ohm
×1
Diode B4304-03
×1
Diode RL205
×1
Resistor 330 ohm
Resistor 330 ohm
×1
Resistor 100k ohm
Resistor 100k ohm
×1
CoolMOS C7 Gold SJ MOSFET
Infineon CoolMOS C7 Gold SJ MOSFET
×1
Resistor 4.7 ohm
×1

Software apps and online services

Arduino IDE
Arduino IDE

Hand tools and fabrication machines

Soldering iron (generic)
Soldering iron (generic)

Story

Read more

Schematics

Diagram for 12V Car Battery Solar Charge Controller

Diagram for build.

Code

Code for 12V Car Battery Solar Charge Controller using Infineon MOSFET

C/C++
Use with Arduino IDE
#define VOLTAGE A1 //voltage divider
#define MOSFET 2 //mosfet pin
float measure=0.0;  //value for battery voltage
float overVolt=14.0;  //overvoltage value
float underVolt=12.6; //undervoltage value
float gain=2.86; //adjust value of voltage reading
bool solarOn=LOW; //solar charging state so that charging can continue from undervolt to overvolt
bool ledOn=LOW;   //built-in LED state to enable blinking until overvolt
unsigned long int time1=0; //initial time
unsigned long int time2=0; //current time
unsigned long int interval=500;  //blink delay
void setup(){
    pinMode(VOLTAGE,INPUT); //setup for voltage divider input
    pinMode(MOSFET,OUTPUT); //setup mosfet for output
  }

void loop(){
    measure=(measure*49.+(analogRead(VOLTAGE))*gain*5./1023.)/50.;    //averages voltage readings over 300 values
    if(measure>overVolt){   //turn off charging if overvolt
        solarOn=LOW;      //set solar state to off
        ledOn=LOW;        //turn off built-in LED
      }
    if(measure<underVolt){    //turn on if voltage drops below undervolt
        solarOn=HIGH;       //set solar state to on
      }
    if(solarOn==HIGH){     //separate condition from undervolt b/c you want built-in LED blinking until overvolt
        time2=millis();     //get current time
        if((time2-time1)>interval){   //if current time minus initial time is greater than interval
            time1=time2;              //reset intial time to current time
            ledOn=!ledOn;           //turn on or off led state
          }
      }
    digitalWrite(MOSFET,solarOn);   //turn on or off mosfet
    digitalWrite(LED_BUILTIN,ledOn); //turn on or off built-in LED
  }

Credits

Edmund Celis

Edmund Celis

1 project • 1 follower
Please see my renewable energy vision. orionsarc.org

Comments

Add projectSign up / Login