Grove - Air quality sensor v1.3
See Projects

Description

The sensor is designed for indoor air quality testing. The main gas detected is carbon monoxide, alcohol, acetone, thinner, formaldehyde and other slightly toxic gases. It is compatible with 5V and 3.3V power supply.

 

Features

  • Low power consumption

  • High sensitivity

  • Tiny outline

  • Responsive to a wide scope of target gases

  • Cost efficient

  • Durable

  • Compatible with 5V and 3.3V

Technical Details

Dimensions 40mm x 20mm x 15mm Weight G.W 9g     Battery Exclude Sensor Winsen MP503 Power 5V or 3.3V

Part List

Grove - Air quality sensor v1.3 1 Grove Cable 1

 

Add projectSign up / Login