Grove - High Temperature Sensor
See Projects

Description

Thermocouples are very sensitive, requiring a good amplifier with a cold - compensation reference. The Grove - Temperature Sensor USES a K type thermocouple Temperature detection, with a Thermistor to detect The ambient Temperature as Temperature compensation. The detectable range of this Sensor is -50-600℃ , and The accuracy is ±(2.0% + 2℃) 

 

Specifications 

  • Voltage:3.3 ~ 5V 

  • Max power rating at 25℃ :300mW 

  • Operating temperature range:-40 ~ +125 ℃ 

  • The temperature measurement range is (-50 ~ +600℃) 

  • Amplifier output voltage range (0 ~ 3.3 V) mv 

  • Cold junction compensation (environment temperature measurement) 

  • Thermocouple temperature measurement accuracy of + / - 2.0% (+ 2 ℃) 

 

Package Include:

  • Grove - High Temperature Sensor x1

  • Thermocouple Temperature Sensor x1

  • 24AWG Grove Cable  - 4P-4P-2.0-200mm x1

 

 

Technical Details

Dimensions 110mm x 85mm x 12.5mm Weight G.W 24g     Battery Exclude

Part List

Grove - High Temperature Sensor 1
 
Add projectSign up / Login