Grove - PIR Motion Sensor
See Projects

This is a simple to use PIR(Passive Infrared) motion sensor with Grove compatible interface. Simply connect it to Stem shield and program it, when anyone moves in its detecting range, the sensor outputs HIGH on its SIG pin.

The detecting range and response speed can be adjusted by 2 potentiometers soldered on its circuit board, The response speed is from 0.3s - 25s, and max 6 meters of detecting range.

 

Add projectSign up / Login