Grove - Temperature Sensor uses a thermistor to measure ambient temperature. The resistance of thermistor changes based on ambient temperature. This resistance value alters the output of a voltage divider which is measured by an analog input pin and converted to a temperature value. The operating range is -40 to 125°C, with an accuracy of 1.5°C .

Features

  • Grove compatible interface

  • Arduino library ready

 

Specification

  • Operating voltage: 3.3~5V

  • Thermistor Zero power resistance: 100 KΩ

  • Resistance Tolerance: ±1%

  • Thermistor: NCP18WF104F03RC (NTC)

  • Nominal B-Constant: 4250 ~ 4299K

  • Operating temperature range: -40°C to 125°C

  • Accuracy: ± 1.5°C

 

Add projectSign up / Login