Grove - Ultrasonic Ranger
See Projects

Grove - Ultrasonic Ranger is a non-contact distance measurement module which works at 42kHz and is suitable for projects that require middle distance measurement.

 

Features

  • Detecting range: 3cm-350cm, best in 30 degree angle.
  • Grove interface
  • 5V DC power supply
  • Arduino library ready

 

 

Add projectSign up / Login