Soil Moisture & Temperature Sensor
See Projects

Moisture and temperature of soil are two main concerns in agricultural area. This sensor is prepared for applications that require precise monitoring over moisture and temperature conditions. The SHT-10 sensor inside brings satisfying high resolution. The typical temperature resolution is 0.4°C, while typical moisture resolution is 3%RH. With a copper sintered mesh over the sensor, you have no worry about its anticorrosion performance.

Add projectSign up / Login