Salah UddinIoT-Bangladesh
Published © LGPL

Helmet Sterilization Box

UV sterilization lamp based Helmet sterilization box is presented in this project.

IntermediateFull instructions provided24 hours258

Things used in this project

Hardware components

Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
Main Controller Board
×1
UV Sterilizer Germicidal Lamp LED
×1
Pushbutton switch 12mm
SparkFun Pushbutton switch 12mm
×1
Seeed Grove Buzzer
×1
Base Shield V2
Seeed Base Shield V2
×1
MOSFET Transistor, Switching
MOSFET Transistor, Switching
×1
uPVC Board
×1
9V 1A Switching Wall Power Supply
9V 1A Switching Wall Power Supply
×1

Software apps and online services

Arduino IDE
Arduino IDE

Hand tools and fabrication machines

Hot glue gun (generic)
Hot glue gun (generic)
Soldering iron (generic)
Soldering iron (generic)
Premium Female/Male Extension Jumper Wires, 40 x 6" (150mm)
Premium Female/Male Extension Jumper Wires, 40 x 6" (150mm)

Story

Read more

Schematics

circuit diagram

Code

Source Code

Arduino
Source code for Arduino
const int BUTTON_PIN = 7; // Arduino pin connected to button's pin
const int BUZZER_PIN = 3; // Arduino pin connected to Buzzer's pin
const int UV_PIN = 8; // Arduino pin connected to UV LIGHT 

void setup() {
  Serial.begin(9600);                // initialize serial
  pinMode(BUTTON_PIN, INPUT_PULLUP); // set arduino pin to input pull-up mode
  pinMode(BUZZER_PIN, OUTPUT);       // set arduino pin to output mode
  pinMode(UV_PIN, OUTPUT);
}

void uvLamp()
{
    Serial.println("......Sanitizing in progress.......");
    digitalWrite(UV_PIN, HIGH); // turn on UV LAMP
    delay(7000);
    digitalWrite(UV_PIN, LOW); // turn off UV LAMP
    digitalWrite(BUZZER_PIN, HIGH); // turn on BUZZER
    delay(800);
    digitalWrite(BUZZER_PIN, LOW); // turn off BUZZER
}



void loop() {
  int buttonState = digitalRead(BUTTON_PIN); // read new state

  if (buttonState == LOW) {
    Serial.println("The button is being pressed");
    // digitalWrite(BUZZER_PIN, HIGH); // turn on BUZZER
    uvLamp();
  }
  else
  if (buttonState == HIGH) {
    Serial.println("The button is unpressed");
    digitalWrite(BUZZER_PIN, LOW);    // turn off BUZZER
    digitalWrite(UV_PIN, LOW);        // turn off UV LAMP
  }
}

Credits

Salah Uddin

Salah Uddin

35 projects • 101 followers
Technology and IoT Hacker, Robot Killer and Drone lover.
IoT-Bangladesh

IoT-Bangladesh

14 projects • 26 followers

Comments

Add projectSign up / Login