Ryan Gill
Published © GPL3+

Smart Terrarium

Automated environment for reptiles to promote good husbandry and enable maximum lifespan for animals in captivity.

IntermediateShowcase (no instructions)24 hours1,829
Smart Terrarium

Things used in this project

Hardware components

Raspberry Pi 3 Model B
Raspberry Pi 3 Model B
×1
Arduino MKR1000
Arduino MKR1000
×1
Arduino UNO & Genuino UNO
Arduino UNO & Genuino UNO
×1
DHT22 Temperature Sensor
DHT22 Temperature Sensor
×1
Adafruit Waterproof DS18B20 Digital temperature sensor
Adafruit Waterproof DS18B20 Digital temperature sensor
×5
Gravity: Analog UV Sensor (ML8511)
DFRobot Gravity: Analog UV Sensor (ML8511)
×1
Gravity: Analog Capacitive Soil Moisture Sensor- Corrosion Resistant
DFRobot Gravity: Analog Capacitive Soil Moisture Sensor- Corrosion Resistant
×1
Ultrasonic Sensor - HC-SR04 (Generic)
Ultrasonic Sensor - HC-SR04 (Generic)
×2
Grove - 2-Channel SPDT Relay
Seeed Grove - 2-Channel SPDT Relay
×1

Hand tools and fabrication machines

3D Printer (generic)
3D Printer (generic)

Story

Read more

Custom parts and enclosures

Mister Mount

This provides a nice clean installation of the misting head for the misting system.

Plant Holder Brace

This provides extra support to the cage for hanging a plant.

Schematics

Arduino Uno diagram

The Arduino Uno circuit used to control both relays for the lighting and misting system, as well as monitor the water levels on the misting bucket and drain.

Arduino MKR1000

This is really for the MKR1000 but tinkercad circuits didn't have it as a component. All pins are still correct.

Code

Ping Firmata

C#
This is the version of firmata required for the Proximity sensors to function properly. Install this sketch on the Arduino Uno.
/*
 * Firmata is a generic protocol for communicating with microcontrollers
 * from software on a host computer. It is intended to work with
 * any host computer software package.
 *
 * To download a host software package, please clink on the following link
 * to open the download page in your default browser.
 *
 * http://firmata.org/wiki/Download
 */

/*
  Copyright (C) 2006-2008 Hans-Christoph Steiner.  All rights reserved.
  Copyright (C) 2010-2011 Paul Stoffregen.  All rights reserved.
  Copyright (C) 2009 Shigeru Kobayashi.  All rights reserved.
  Copyright (C) 2009-2011 Jeff Hoefs.  All rights reserved.
  Copyright (C) 2012 Julian Gaultier.  All rights reserved.
  Copyright (C) 2015 Rick Waldron.  All rights reserved.

  This library is free software; you can redistribute it and/or
  modify it under the terms of the GNU Lesser General Public
  License as published by the Free Software Foundation; either
  version 2.1 of the License, or (at your option) any later version.
*/
#include <Servo.h>
#include <Wire.h>
#include <Firmata.h>

#define I2C_WRITE B00000000
#define I2C_READ B00001000
#define I2C_READ_CONTINUOUSLY B00010000
#define I2C_STOP_READING B00011000
#define I2C_READ_WRITE_MODE_MASK B00011000
#define I2C_10BIT_ADDRESS_MODE_MASK B00100000

#define MAX_QUERIES 8
#define MINIMUM_SAMPLING_INTERVAL 10

#define REGISTER_NOT_SPECIFIED -1
#define PING_READ 0x75
// PING_READ is for use with HCSR04 and similar "ultrasonic ping" components

/*==============================================================================
 * GLOBAL VARIABLES
 *============================================================================*/

// analog inputs
int analogInputsToReport = 0; // bitwise array to store pin reporting

// digital input ports
byte reportPINs[TOTAL_PORTS];   // 1 = report this port, 0 = silence
byte previousPINs[TOTAL_PORTS]; // previous 8 bits sent

// pins configuration
byte pinConfig[TOTAL_PINS];         // configuration of every pin
byte portConfigInputs[TOTAL_PORTS]; // each bit: 1 = pin in INPUT, 0 = anything else
int pinState[TOTAL_PINS];           // any value that has been written

// timer variables
unsigned long currentMillis;  // store the current value from millis()
unsigned long previousMillis; // for comparison with currentMillis
int samplingInterval = 19;    // how often to run the main loop (in ms)

// i2c data
struct i2c_device_info
{
  byte addr;
  byte reg;
  byte bytes;
};

// for i2c read continuous more
i2c_device_info query[MAX_QUERIES];

byte i2cRxData[32];
boolean isI2CEnabled = false;
signed char queryIndex = -1;

// default delay time between i2c read request and Wire.requestFrom()
unsigned int i2cReadDelayTime = 0;

Servo servos[MAX_SERVOS];
/*==============================================================================
 * FUNCTIONS
 *============================================================================*/

void readAndReportData(byte address, int theRegister, byte numBytes)
{
  // allow I2C requests that don't require a register read
  // for example, some devices using an interrupt pin to signify new data available
  // do not always require the register read so upon interrupt you call Wire.requestFrom()
  if (theRegister != REGISTER_NOT_SPECIFIED)
  {
    Wire.beginTransmission(address);
    Wire.write((byte)theRegister);
    Wire.endTransmission();
    delayMicroseconds(i2cReadDelayTime); // delay is necessary for some devices such as WiiNunchuck
  }
  else
  {
    theRegister = 0; // fill the register with a dummy value
  }

  Wire.requestFrom(address, numBytes); // all bytes are returned in requestFrom

  // check to be sure correct number of bytes were returned by slave
  if (numBytes == Wire.available())
  {
    i2cRxData[0] = address;
    i2cRxData[1] = theRegister;
    for (int i = 0; i < numBytes; i++)
    {
      i2cRxData[2 + i] = Wire.read();
    }
  }
  else
  {
    if (numBytes > Wire.available())
    {
      Firmata.sendString("I2C Read Error: Too many bytes received");
    }
    else
    {
      Firmata.sendString("I2C Read Error: Too few bytes received");
    }
  }

  // send slave address, register and received bytes
  Firmata.sendSysex(SYSEX_I2C_REPLY, numBytes + 2, i2cRxData);
}

void outputPort(byte portNumber, byte portValue, byte forceSend)
{
  // pins not configured as INPUT are cleared to zeros
  portValue = portValue & portConfigInputs[portNumber];
  // only send if the value is different than previously sent
  if (forceSend || previousPINs[portNumber] != portValue)
  {
    Firmata.sendDigitalPort(portNumber, portValue);
    previousPINs[portNumber] = portValue;
  }
}

/* -----------------------------------------------------------------------------
 * check all the active digital inputs for change of state, then add any events
 * to the Serial output queue using Serial.print() */
void checkDigitalInputs(void)
{
  /* Using non-looping code allows constants to be given to readPort().
   * The compiler will apply substantial optimizations if the inputs
   * to readPort() are compile-time constants. */
  if (TOTAL_PORTS > 0 && reportPINs[0])
    outputPort(0, readPort(0, portConfigInputs[0]), false);
  if (TOTAL_PORTS > 1 && reportPINs[1])
    outputPort(1, readPort(1, portConfigInputs[1]), false);
  if (TOTAL_PORTS > 2 && reportPINs[2])
    outputPort(2, readPort(2, portConfigInputs[2]), false);
  if (TOTAL_PORTS > 3 && reportPINs[3])
    outputPort(3, readPort(3, portConfigInputs[3]), false);
  if (TOTAL_PORTS > 4 && reportPINs[4])
    outputPort(4, readPort(4, portConfigInputs[4]), false);
  if (TOTAL_PORTS > 5 && reportPINs[5])
    outputPort(5, readPort(5, portConfigInputs[5]), false);
  if (TOTAL_PORTS > 6 && reportPINs[6])
    outputPort(6, readPort(6, portConfigInputs[6]), false);
  if (TOTAL_PORTS > 7 && reportPINs[7])
    outputPort(7, readPort(7, portConfigInputs[7]), false);
  if (TOTAL_PORTS > 8 && reportPINs[8])
    outputPort(8, readPort(8, portConfigInputs[8]), false);
  if (TOTAL_PORTS > 9 && reportPINs[9])
    outputPort(9, readPort(9, portConfigInputs[9]), false);
  if (TOTAL_PORTS > 10 && reportPINs[10])
    outputPort(10, readPort(10, portConfigInputs[10]), false);
  if (TOTAL_PORTS > 11 && reportPINs[11])
    outputPort(11, readPort(11, portConfigInputs[11]), false);
  if (TOTAL_PORTS > 12 && reportPINs[12])
    outputPort(12, readPort(12, portConfigInputs[12]), false);
  if (TOTAL_PORTS > 13 && reportPINs[13])
    outputPort(13, readPort(13, portConfigInputs[13]), false);
  if (TOTAL_PORTS > 14 && reportPINs[14])
    outputPort(14, readPort(14, portConfigInputs[14]), false);
  if (TOTAL_PORTS > 15 && reportPINs[15])
    outputPort(15, readPort(15, portConfigInputs[15]), false);
}

// -----------------------------------------------------------------------------
/* sets the pin mode to the correct state and sets the relevant bits in the
 * two bit-arrays that track Digital I/O and PWM status
 */
void setPinModeCallback(byte pin, int mode)
{
  if (pinConfig[pin] == I2C && isI2CEnabled && mode != I2C)
  {
    // disable i2c so pins can be used for other functions
    // the following if statements should reconfigure the pins properly
    disableI2CPins();
  }
  if (IS_PIN_SERVO(pin) && mode != SERVO && servos[PIN_TO_SERVO(pin)].attached())
  {
    servos[PIN_TO_SERVO(pin)].detach();
  }
  if (IS_PIN_ANALOG(pin))
  {
    reportAnalogCallback(PIN_TO_ANALOG(pin), mode == ANALOG ? 1 : 0); // turn on/off reporting
  }
  if (IS_PIN_DIGITAL(pin))
  {
    if (mode == INPUT)
    {
      portConfigInputs[pin / 8] |= (1 << (pin & 7));
    }
    else
    {
      portConfigInputs[pin / 8] &= ~(1 << (pin & 7));
    }
  }
  pinState[pin] = 0;
  switch (mode)
  {
  case ANALOG:
    if (IS_PIN_ANALOG(pin))
    {
      if (IS_PIN_DIGITAL(pin))
      {
        pinMode(PIN_TO_DIGITAL(pin), INPUT);    // disable output driver
        digitalWrite(PIN_TO_DIGITAL(pin), LOW); // disable internal pull-ups
      }
      pinConfig[pin] = ANALOG;
    }
    break;
  case INPUT:
    if (IS_PIN_DIGITAL(pin))
    {
      pinMode(PIN_TO_DIGITAL(pin), INPUT);    // disable output driver
      digitalWrite(PIN_TO_DIGITAL(pin), LOW); // disable internal pull-ups
      pinConfig[pin] = INPUT;
    }
    break;
  case OUTPUT:
    if (IS_PIN_DIGITAL(pin))
    {
      digitalWrite(PIN_TO_DIGITAL(pin), LOW); // disable PWM
      pinMode(PIN_TO_DIGITAL(pin), OUTPUT);
      pinConfig[pin] = OUTPUT;
    }
    break;
  case PWM:
    if (IS_PIN_PWM(pin))
    {
      pinMode(PIN_TO_PWM(pin), OUTPUT);
      analogWrite(PIN_TO_PWM(pin), 0);
      pinConfig[pin] = PWM;
    }
    break;
  case SERVO:
    if (IS_PIN_SERVO(pin))
    {
      pinConfig[pin] = SERVO;
      if (!servos[PIN_TO_SERVO(pin)].attached())
      {
        servos[PIN_TO_SERVO(pin)].attach(PIN_TO_DIGITAL(pin));
      }
    }
    break;
  case I2C:
    if (IS_PIN_I2C(pin))
    {
      // mark the pin as i2c
      // the user must call I2C_CONFIG to enable I2C for a device
      pinConfig[pin] = I2C;
    }
    break;
  default:
    Firmata.sendString("Unknown pin mode"); // TODO: put error msgs in EEPROM
  }
  // TODO: save status to EEPROM here, if changed
}

void analogWriteCallback(byte pin, int value)
{
  if (pin < TOTAL_PINS)
  {
    switch (pinConfig[pin])
    {
    case SERVO:
      if (IS_PIN_SERVO(pin))
        servos[PIN_TO_SERVO(pin)].write(value);
      pinState[pin] = value;
      break;
    case PWM:
      if (IS_PIN_PWM(pin))
        analogWrite(PIN_TO_PWM(pin), value);
      pinState[pin] = value;
      break;
    }
  }
}

void digitalWriteCallback(byte port, int value)
{
  byte pin, lastPin, mask = 1, pinWriteMask = 0;

  if (port < TOTAL_PORTS)
  {
    // create a mask of the pins on this port that are writable.
    lastPin = port * 8 + 8;
    if (lastPin > TOTAL_PINS)
      lastPin = TOTAL_PINS;
    for (pin = port * 8; pin < lastPin; pin++)
    {
      // do not disturb non-digital pins (eg, Rx & Tx)
      if (IS_PIN_DIGITAL(pin))
      {
        // only write to OUTPUT and INPUT (enables pullup)
        // do not touch pins in PWM, ANALOG, SERVO or other modes
        if (pinConfig[pin] == OUTPUT || pinConfig[pin] == INPUT)
        {
          pinWriteMask |= mask;
          pinState[pin] = ((byte)value & mask) ? 1 : 0;
        }
      }
      mask = mask << 1;
    }
    writePort(port, (byte)value, pinWriteMask);
  }
}

// -----------------------------------------------------------------------------
/* sets bits in a bit array (int) to toggle the reporting of the analogIns
 */
//void FirmataClass::setAnalogPinReporting(byte pin, byte state) {
//}
void reportAnalogCallback(byte analogPin, int value)
{
  if (analogPin < TOTAL_ANALOG_PINS)
  {
    if (value == 0)
    {
      analogInputsToReport = analogInputsToReport & ~(1 << analogPin);
    }
    else
    {
      analogInputsToReport = analogInputsToReport | (1 << analogPin);
    }
  }
  // TODO: save status to EEPROM here, if changed
}

void reportDigitalCallback(byte port, int value)
{
  if (port < TOTAL_PORTS)
  {
    reportPINs[port] = (byte)value;
  }
  // do not disable analog reporting on these 8 pins, to allow some
  // pins used for digital, others analog.  Instead, allow both types
  // of reporting to be enabled, but check if the pin is configured
  // as analog when sampling the analog inputs.  Likewise, while
  // scanning digital pins, portConfigInputs will mask off values from any
  // pins configured as analog
}

/*==============================================================================
 * SYSEX-BASED commands
 *============================================================================*/

void sysexCallback(byte command, byte argc, byte *argv)
{
  byte mode;
  byte slaveAddress;
  byte slaveRegister;
  byte data;
  unsigned int delayTime;

  switch (command)
  {
  case I2C_REQUEST:
    mode = argv[1] & I2C_READ_WRITE_MODE_MASK;
    if (argv[1] & I2C_10BIT_ADDRESS_MODE_MASK)
    {
      Firmata.sendString("10-bit addressing not supported");
      return;
    }
    else
    {
      slaveAddress = argv[0];
    }

    switch (mode)
    {
    case I2C_WRITE:
      Wire.beginTransmission(slaveAddress);
      for (byte i = 2; i < argc; i += 2)
      {
        data = argv[i] + (argv[i + 1] << 7);
        Wire.write((byte)data);
      }
      Wire.endTransmission();
      delayMicroseconds(70);

      break;

    case I2C_READ:
    case I2C_READ_CONTINUOUSLY:
      if (argc == 6)
      {
        // a slave register is specified
        slaveRegister = argv[2] + (argv[3] << 7);
        data = argv[4] + (argv[5] << 7); // bytes to read
      }
      else
      {
        // a slave register is NOT specified
        slaveRegister = (int)REGISTER_NOT_SPECIFIED;
        data = argv[2] + (argv[3] << 7); // bytes to read
      }

      if (mode == I2C_READ)
      {
        readAndReportData(slaveAddress, slaveRegister, data);
      }
      else
      {
        if ((queryIndex + 1) >= MAX_QUERIES)
        {
          Firmata.sendString("too many queries");
          break;
        }
        queryIndex++;
        query[queryIndex].addr = slaveAddress;
        query[queryIndex].reg = slaveRegister;
        query[queryIndex].bytes = data;
      }

      break;

    case I2C_STOP_READING:
      byte queryIndexToSkip;
      // if read continuous mode is enabled for only 1 i2c device, disable
      // read continuous reporting for that device
      if (queryIndex <= 0)
      {
        queryIndex = -1;
      }
      else
      {
        // if read continuous mode is enabled for multiple devices,
        // determine which device to stop reading and remove it's data from
        // the array, shifiting other array data to fill the space
        for (byte i = 0; i < queryIndex + 1; i++)
        {
          if (query[i].addr == slaveAddress)
          {
            queryIndexToSkip = i;

            break;
          }
        }

        for (byte i = queryIndexToSkip; i < queryIndex + 1; i++)
        {
          if (i < MAX_QUERIES)
          {
            query[i].addr = query[i + 1].addr;
            query[i].reg = query[i + 1].reg;
            query[i].bytes = query[i + 1].bytes;
          }
        }
        queryIndex--;
      }

      break;
    default:

      break;
    }
    break;
  case I2C_CONFIG:
    delayTime = (argv[0] + (argv[1] << 7));

    if (delayTime > 0)
    {
      i2cReadDelayTime = delayTime;
    }

    if (!isI2CEnabled)
    {
      enableI2CPins();
    }

    break;
  case SERVO_CONFIG:
    if (argc > 4)
    {
      // these vars are here for clarity, they'll optimized away by the compiler
      byte pin = argv[0];
      int minPulse = argv[1] + (argv[2] << 7);
      int maxPulse = argv[3] + (argv[4] << 7);

      if (IS_PIN_SERVO(pin))
      {
        if (servos[PIN_TO_SERVO(pin)].attached())
        {
          servos[PIN_TO_SERVO(pin)].detach();
        }
        servos[PIN_TO_SERVO(pin)].attach(PIN_TO_DIGITAL(pin), minPulse, maxPulse);
        setPinModeCallback(pin, SERVO);
      }
    }
    break;
  case SAMPLING_INTERVAL:
    if (argc > 1)
    {
      samplingInterval = argv[0] + (argv[1] << 7);
      if (samplingInterval < MINIMUM_SAMPLING_INTERVAL)
      {
        samplingInterval = MINIMUM_SAMPLING_INTERVAL;
      }
    }
    else
    {
      //Firmata.sendString("Not enough data");
    }
    break;
  case EXTENDED_ANALOG:
    if (argc > 1)
    {
      int val = argv[1];
      if (argc > 2)
      {
        val |= (argv[2] << 7);
      }
      if (argc > 3)
      {
        val |= (argv[3] << 14);
      }
      analogWriteCallback(argv[0], val);
    }
    break;
  case CAPABILITY_QUERY:
    Serial.write(START_SYSEX);
    Serial.write(CAPABILITY_RESPONSE);
    for (byte pin = 0; pin < TOTAL_PINS; pin++)
    {
      if (IS_PIN_DIGITAL(pin))
      {
        Serial.write((byte)INPUT);
        Serial.write(1);
        Serial.write((byte)OUTPUT);
        Serial.write(1);
        Serial.write((byte)PING_READ);
        Serial.write(1);
      }
      if (IS_PIN_ANALOG(pin))
      {
        Serial.write(ANALOG);
        Serial.write(10);
      }
      if (IS_PIN_PWM(pin))
      {
        Serial.write(PWM);
        Serial.write(8);
      }
      if (IS_PIN_SERVO(pin))
      {
        Serial.write(SERVO);
        Serial.write(14);
      }
      if (IS_PIN_I2C(pin))
      {
        Serial.write(I2C);
        Serial.write(1); // to do: determine appropriate value
      }
      Serial.write(127);
    }
    Serial.write(END_SYSEX);
    break;
  case PIN_STATE_QUERY:
    if (argc > 0)
    {
      byte pin = argv[0];
      Serial.write(START_SYSEX);
      Serial.write(PIN_STATE_RESPONSE);
      Serial.write(pin);
      if (pin < TOTAL_PINS)
      {
        Serial.write((byte)pinConfig[pin]);
        Serial.write((byte)pinState[pin] & 0x7F);
        if (pinState[pin] & 0xFF80)
        {
          Serial.write((byte)(pinState[pin] >> 7) & 0x7F);
        }
        if (pinState[pin] & 0xC000)
        {
          Serial.write((byte)(pinState[pin] >> 14) & 0x7F);
        }
      }
      Serial.write(END_SYSEX);
    }
    break;
  case ANALOG_MAPPING_QUERY:
    Serial.write(START_SYSEX);
    Serial.write(ANALOG_MAPPING_RESPONSE);
    for (byte pin = 0; pin < TOTAL_PINS; pin++)
    {
      Serial.write(IS_PIN_ANALOG(pin) ? PIN_TO_ANALOG(pin) : 127);
    }
    Serial.write(END_SYSEX);
    break;
  case PING_READ:
  {
    byte pulseDurationArray[4] = {
        (argv[2] & 0x7F) | ((argv[3] & 0x7F) << 7),
        (argv[4] & 0x7F) | ((argv[5] & 0x7F) << 7),
        (argv[6] & 0x7F) | ((argv[7] & 0x7F) << 7),
        (argv[8] & 0x7F) | ((argv[9] & 0x7F) << 7)};
    unsigned long pulseDuration = ((unsigned long)pulseDurationArray[0] << 24) + ((unsigned long)pulseDurationArray[1] << 16) + ((unsigned long)pulseDurationArray[2] << 8) + ((unsigned long)pulseDurationArray[3]);
    if (argv[1] == HIGH)
    {
      pinMode(argv[0], OUTPUT);
      digitalWrite(argv[0], LOW);
      delayMicroseconds(2);
      digitalWrite(argv[0], HIGH);
      delayMicroseconds(pulseDuration);
      digitalWrite(argv[0], LOW);
    }
    else
    {
      digitalWrite(argv[0], HIGH);
      delayMicroseconds(2);
      digitalWrite(argv[0], LOW);
      delayMicroseconds(pulseDuration);
      digitalWrite(argv[0], HIGH);
    }
    unsigned long duration;
    byte responseArray[5];
    byte timeoutArray[4] = {
        (argv[10] & 0x7F) | ((argv[11] & 0x7F) << 7),
        (argv[12] & 0x7F) | ((argv[13] & 0x7F) << 7),
        (argv[14] & 0x7F) | ((argv[15] & 0x7F) << 7),
        (argv[16] & 0x7F) | ((argv[17] & 0x7F) << 7)};
    unsigned long timeout = ((unsigned long)timeoutArray[0] << 24) +
                            ((unsigned long)timeoutArray[1] << 16) +
                            ((unsigned long)timeoutArray[2] << 8) +
                            ((unsigned long)timeoutArray[3]);

    pinMode(argv[0], INPUT);
    duration = pulseIn(argv[0], argv[1], timeout);
    responseArray[0] = argv[0];
    responseArray[1] = (((unsigned long)duration >> 24) & 0xFF);
    responseArray[2] = (((unsigned long)duration >> 16) & 0xFF);
    responseArray[3] = (((unsigned long)duration >> 8) & 0xFF);
    responseArray[4] = (((unsigned long)duration & 0xFF));

    Firmata.sendSysex(PING_READ, 5, responseArray);
    break;
  }
  }
}

void enableI2CPins()
{
  for (byte i = 0; i < TOTAL_PINS; i++)
  {
    if (IS_PIN_I2C(i))
    {
      // mark pins as i2c so they are ignore in non i2c data requests
      setPinModeCallback(i, I2C);
    }
  }

  isI2CEnabled = true;

  // is there enough time before the first I2C request to call this here?
  Wire.begin();
}

void disableI2CPins()
{
  isI2CEnabled = false;
  queryIndex = -1;
}

void systemResetCallback()
{
  if (isI2CEnabled)
  {
    disableI2CPins();
  }
  for (byte i = 0; i < TOTAL_PORTS; i++)
  {
    reportPINs[i] = false;   // by default, reporting off
    portConfigInputs[i] = 0; // until activated
    previousPINs[i] = 0;
  }
  // pins with analog capability default to analog input
  // otherwise, pins default to digital output
  for (byte i = 0; i < TOTAL_PINS; i++)
  {
    if (IS_PIN_ANALOG(i))
    {
      // turns off pullup, configures everything
      setPinModeCallback(i, ANALOG);
    }
    else
    {
      // sets the output to 0, configures portConfigInputs
      setPinModeCallback(i, OUTPUT);
    }
  }
  // by default, do not report any analog inputs
  analogInputsToReport = 0;
}

void setup()
{
  Firmata.setFirmwareVersion(FIRMATA_MAJOR_VERSION, FIRMATA_MINOR_VERSION);
  Firmata.attach(ANALOG_MESSAGE, analogWriteCallback);
  Firmata.attach(DIGITAL_MESSAGE, digitalWriteCallback);
  Firmata.attach(REPORT_ANALOG, reportAnalogCallback);
  Firmata.attach(REPORT_DIGITAL, reportDigitalCallback);
  Firmata.attach(SET_PIN_MODE, setPinModeCallback);
  Firmata.attach(START_SYSEX, sysexCallback);
  Firmata.attach(SYSTEM_RESET, systemResetCallback);

  Firmata.begin(57600);
  systemResetCallback(); // reset to default config
}

void loop()
{
  byte pin, analogPin;

  /* DIGITALREAD - as fast as possible, check for changes and output them to the
   * FTDI buffer using Serial.print()  */
  checkDigitalInputs();

  /* SERIALREAD - processing incoming messagse as soon as possible, while still
   * checking digital inputs.  */
  while (Firmata.available())
  {
    Firmata.processInput();
  }

  /* SEND FTDI WRITE BUFFER - make sure that the FTDI buffer doesn't go over
   * 60 bytes. use a timer to sending an event character every 4 ms to
   * trigger the buffer to dump. */

  currentMillis = millis();
  if (currentMillis - previousMillis > samplingInterval)
  {
    previousMillis += samplingInterval;
    /* ANALOGREAD - do all analogReads() at the configured sampling interval */
    for (pin = 0; pin < TOTAL_PINS; pin++)
    {
      if (IS_PIN_ANALOG(pin) && pinConfig[pin] == ANALOG)
      {
        analogPin = PIN_TO_ANALOG(pin);
        if (analogInputsToReport & (1 << analogPin))
        {
          Firmata.sendAnalog(analogPin, analogRead(analogPin));
        }
      }
    }
    // report i2c data for all device with read continuous mode enabled
    if (queryIndex > -1)
    {
      for (byte i = 0; i < queryIndex + 1; i++)
      {
        readAndReportData(query[i].addr, query[i].reg, query[i].bytes);
      }
    }
  }
}

MKR1000 Sketch

C#
This sketch sends the majority of sensor readings to the app running on the Raspberry Pi. Make sure to update the Wifi SSID and Password before uploading.
#include <OneWire.h>
#include <DallasTemperature.h>
#include <ArduinoHttpClient.h>
#include <WiFi101.h>
#include <SimpleDHT.h>
// Using Pin 5 of MKR1000
#define ONE_WIRE_BUS_PIN 5
// TODO: Move out ot separate file
#define SECRET_SSID "SECRET_SSID"
#define SECRET_PASS "SECRET_PASS"
#define RIG_NAME "Gill"

char ssid[] = SECRET_SSID;
char pass[] = SECRET_PASS;

// Setup a oneWire instance for temperature probes
OneWire oneWire(ONE_WIRE_BUS_PIN);
// Pass our oneWire reference to Dallas Temperature.
DallasTemperature sensors(&oneWire);

// probe_a: "28 FF 2F 9C B0 16 3 34"
// probe_b: "28 FF 36 1E B1 16 4 4D"
// probe_c: "28 FF 27 1E B1 16 4 FC"
// probe_d: "28 FF 6A 74 B0 16 5 87"
// probe_e: "28 FF  E B5 B0 16 3 E2"

// Define device addresses for each probe
DeviceAddress Probe01 = {0x28, 0xFF, 0x2F, 0x9C, 0xB0, 0x16, 0x03, 0x34};
DeviceAddress Probe02 = {0x28, 0xFF, 0x36, 0x1E, 0xB1, 0x16, 0x04, 0x4D};
DeviceAddress Probe03 = {0x28, 0xFF, 0x27, 0x1E, 0xB1, 0x16, 0x04, 0xFC};
DeviceAddress Probe04 = {0x28, 0xFF, 0x6A, 0x74, 0xB0, 0x16, 0x05, 0x87};
DeviceAddress Probe05 = {0x28, 0xFF, 0x0E, 0xB5, 0xB0, 0x16, 0x03, 0xE2};

int uvSensor = A1;
int uvIndex = 0;

int pinDHT22 = A2;
SimpleDHT22 dht22(pinDHT22);

int soilSensor = A3;
int soilMoisture = 0;

char serverAddress[] = "192.168.86.127"; // raspberry pi address
int port = 3030;

WiFiClient wifi;
HttpClient client = HttpClient(wifi, serverAddress, port);
int status = WL_IDLE_STATUS;
String response;
int statusCode = 0;

void setup()
{
  // start serial port to show results
  Serial.begin(9600);
  delay(3000);

  pinMode(LED_BUILTIN, OUTPUT);

  while (status != WL_CONNECTED)
  {
    Serial.print("Attempting to connect to Network named: ");
    Serial.println(ssid); // print the network name (SSID);

    // Connect to WPA/WPA2 network:
    status = WiFi.begin(ssid, pass);
  }

  // print the SSID of the network you're attached to:
  Serial.print("SSID: ");
  Serial.println(WiFi.SSID());

  // print your WiFi shield's IP address:
  IPAddress ip = WiFi.localIP();
  Serial.print("IP Address: ");
  Serial.println(ip);

  Serial.print("Initializing Temperature Control Library Version ");
  Serial.println(DALLASTEMPLIBVERSION);

  // Initialize the Temperature measurement library
  sensors.begin();

  // set the resolution to 10 bit (Can be 9 to 12 bits .. lower is faster)
  sensors.setResolution(Probe01, 9);
  sensors.setResolution(Probe02, 9);
  sensors.setResolution(Probe03, 9);
  sensors.setResolution(Probe04, 9);
  sensors.setResolution(Probe05, 9);
}

void loop() /****** LOOP: RUNS CONSTANTLY ******/
{
  Serial.println();
  Serial.print("Total Probes: ");
  Serial.println(sensors.getDeviceCount());

  // Command all devices on bus to read temperature
  sensors.requestTemperatures();

  float probeA = sensors.getTempC(Probe01);
  float probeB = sensors.getTempC(Probe02);
  float probeC = sensors.getTempC(Probe03);
  float probeD = sensors.getTempC(Probe04);
  float probeE = sensors.getTempC(Probe05);

  float moistureSensorValue = analogRead(soilSensor);
  soilMoisture = ((moistureSensorValue / 1024) - 1) * 100 * -1;

  float uvSensorValue = analogRead(uvSensor);
  uvIndex = uvSensorValue / 1024 * 3.3 / 0.1;

  Serial.print("Rig Name: ");
  Serial.println(String(RIG_NAME));

  Serial.print("ProbeA:  ");
  printTemperature(Probe01);
  Serial.println();

  Serial.print("ProbeB:  ");
  printTemperature(Probe02);
  Serial.println();

  Serial.print("ProbeC:  ");
  printTemperature(Probe03);
  Serial.println();

  Serial.print("ProbeD:  ");
  printTemperature(Probe04);
  Serial.println();

  Serial.print("ProbeE:  ");
  printTemperature(Probe05);
  Serial.println();

  Serial.print("soilMoisture:  ");
  Serial.print(soilMoisture);
  Serial.println();

  Serial.print("uvIndex:  ");
  Serial.print(uvIndex);
  Serial.println();

  byte temperature = 0;
  byte humidity = 0;
  int err = SimpleDHTErrSuccess;
  if ((err = dht22.read(&temperature, &humidity, NULL)) != SimpleDHTErrSuccess)
  {
    Serial.print("Read DHT22 failed, err=");
    Serial.println(err);
  }
  else
  {
    Serial.print("DHT22: ");
    Serial.print((int)temperature);
    Serial.print(" *C, ");
    Serial.print((int)humidity);
    Serial.println(" RH%");
  }

  String postURL = String("POST readings to " + String(serverAddress) + ':' + String(port));
  Serial.println(postURL);
  String contentType = "application/x-www-form-urlencoded";
  String postData = String(
      "probeA=" + String(probeA) +
      "&probeB=" + String(probeB) +
      "&probeC=" + String(probeC) +
      "&probeD=" + String(probeD) +
      "&probeE=" + String(probeE) +
      "&rig_name=" + String(RIG_NAME) +
      "&uvIndex=" + String(uvIndex) +
      "&soilMoisture=" + String(soilMoisture) +
      "&humidity=" + String(humidity) +
      "&temperature=" + String(temperature));

  digitalWrite(LED_BUILTIN, HIGH);
  client.post("/temperatures", contentType, postData);

  // read the status code and body of the response
  statusCode = client.responseStatusCode();
  response = client.responseBody();

  Serial.print("Status code: ");
  Serial.println(statusCode);
  Serial.print("Response: ");
  Serial.println(response);

  digitalWrite(LED_BUILTIN, LOW);
  delay(100);
  digitalWrite(LED_BUILTIN, HIGH);
  delay(100);
  digitalWrite(LED_BUILTIN, LOW);
  delay(100);
  digitalWrite(LED_BUILTIN, HIGH);
  delay(100);
  digitalWrite(LED_BUILTIN, LOW);
  delay(1000);
}

// print temperature for device adress
void printTemperature(DeviceAddress deviceAddress)
{

  float tempC = sensors.getTempC(deviceAddress);

  if (tempC == -127.00)
  {
    Serial.print("Error getting temperature  ");
  }
  else
  {
    Serial.print(tempC, 1);
    Serial.print(" C");
    // Serial.print(" F: ");
    // Serial.print(DallasTemperature::toFahrenheit(tempC));
  }
}

SmartTerrariumClient

This is the Client portion of Smart Terrarium built using Vue.js.

SmartTerrariumApp

Smart Terrarium App for receiving data, controlling hardware, and running the Smart Terrarium Client. This repo also contains the sketch for the MKR1000.

Credits

Ryan Gill

Ryan Gill

11 projects • 70 followers
I'm a web developer who loves tinkering with hardware.

Comments

Add projectSign up / Login